DC-DC Converters

QSB100
100W
- Wide Input Range
- Industry Standard Packages
- -40 °C to +100 °C Operating Temperature
- High Power Density
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

ICH100
100W
- 2:1 & 4:1 Input Ranges
- Efficiency up to 90%
- Single Output
- 40 °C to +100 °C Operating Temperature
- Continuous Short Circuit Protection
- Fivesided Metal Case
- 3 Year Warranty

RDL100
100W
- Wide 3:1 Input Range
- Covers 110 VDC Nominal Input for Rail Applications
- Complies with EN50155
- Meets EN50121-3-2
- Single Output
- Industry Standard 1/2 Brick
- -40 °C to +100 °C Operation
- Output Trim ±10%
- Remote On/Off
- 3 Year Warranty

MTH100
100W
- Designed for Extended Hold Up Applications
- 80% Less Hold Up Capacitance Required
- Reduces System Size and Weight
- Wide Input Range
- User Programmable
- 3 Year Warranty

RDQ100
100W
- 110 VDC Input for Rail Applications
- Up to 92% Efficiency
- Quarter and Half Brick Packages
- -40 °C to +100 °C Operating Temperature
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

RDQ150
150W
- 110 VDC Input for Rail Applications
- Up to 92% Efficiency
- Quarter and Half Brick Packages
- -40 °C to +100 °C Operating Temperature
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

MTC150
150W
- 10-40 VDC Input Range
- Designed for Vetronic & Avionic Use
- Magnetic Feedback Technology
- -55 °C to +100 °C Operation
- MILSTD 461 and DEFSTAN 59-411
- MILSTD 1275 and DEFSTAN 61-5
- 3 Year Warranty

QHL150
150W
- 180 to 425 VDC Input Range
- Regulated Single Output
- Industry Standard Quarter Brick
- 3kVAC Isolation
- Output Trim -20% to +10%
- Remote On/Off
- Overtemperature Protection
- -40°C to +100°C Operation
- 3 Year Warranty

QSB15048W
150W
- Wide 8:1 Input Range
- Single Output
- Industry Standard 1/2 Brick
- -40 °C to +100 °C Operation
- 1500 VDC Isolation
- Output Trim ±10%
- Remote On/Off
- 3 Year Warranty

QSB150
150W
- Wide Input Range
- Industry Standard Packages
- -40 °C to +100 °C Operating Temperature
- High Power Density
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

ICH150
150W
- 2:1 & 4:1 Input Ranges
- Efficiency up to 90%
- Single Output
- 40 °C to +100 °C Operating Temperature
- Continuous Short Circuit Protection
- Fivesided Metal Case
- 3 Year Warranty

QSC150
150W
- Wide 4:1 Input Range
- Single Output
- Industry Standard 1/4 Brick
- -40 °C to +105 °C Operation
- 2250 VDC Isolation
- Output Trim ±10%
- Remote On/Off
- 3 Year Warranty

QSB200
200W
- Wide Input Range
- Industry Standard Packages
- -40 °C to +100 °C Operating Temperature
- High Power Density
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

RDH300
300W
- Wide 4:1 Input Range
- 72 & 110 VDC Nominal Inputs for Rail Applications
- Complies with EN50155
- Meets EN50121-3-2
- Single Output
- Industry Standard 1/2 Brick
- -40 °C to +100 °C Operation
- 3000 VDC Isolation
- Output Trim ±10%
- Remote On/Off and Remote Sense
- 3 Year Warranty

QHL300
300W
- 180 to 425 VDC Input Range
- Regulated Single Output
- Industry Standard Half Brick
- 3kVAC Isolation
- Output Trim -20% to +10%
- Remote On/Off
- Overtemperature Protection
- -40°C to +100°C Operation
- 3 Year Warranty

QSB300
300W
- Wide Input Range
- 350 W Peak Power
- High Efficiency
- High Power Density
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

QSB350
350W
- Wide Input Range
- Industry Standard Packages
- -40 °C to +100 °C Operating Temperature
- High Power Density
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

QSB400
400W
- Up to 89% Efficiency
- 4:1 Input Range
- Industry Standard Full Brick Package
- -40 °C to +100 °C Operating Temperature
- Baseplate-cooled
- 1500VDC Isolation
- Remote On/Off & Remote Sense
- 3 Year Warranty

RDH600
600W
- Wide 4:1 Input Range
- Covers 72 & 110VDC for Rail Applications
- Complies with EN50155
- Meets EN50121-3-2
- Single Output
- Industry Standard Full Brick
- -40°C to +100°C Operation
- Output Trim 60-110%
- Remote On/Off
- 3 Year Warranty

QHL600
600W
- 180 to 425 VDC Input Range
- Single Output
- Industry Standard Full Brick
- -40 °C to +100 °C Operation
- 3000 VAC Isolation
- Output Trim -40% to +10%
- Remote On/Off
- Current Share and Power Good Signals
- 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
IK0503SA | 0.25 W | 4.5 to 5.5 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK0505SA | 0.25 W | 4.5 to 5.5 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK0507SA | 0.25 W | 4.5 to 5.5 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK0509SA | 0.25 W | 4.5 to 5.5 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK0512SA | 0.25 W | 4.5 to 5.5 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK0515SA | 0.25 W | 4.5 to 5.5 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK0518SA | 0.25 W | 4.5 to 5.5 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK0524SA | 0.25 W | 4.5 to 5.5 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK1203SA | 0.25 W | 10.8 to 13.2 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK1205SA | 0.25 W | 10.8 to 13.2 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK1207SA | 0.25 W | 10.8 to 13.2 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK1209SA | 0.25 W | 10.8 to 13.2 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK1212SA | 0.25 W | 10.8 to 13.2 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK1215SA | 0.25 W | 10.8 to 13.2 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK1218SA | 0.25 W | 10.8 to 13.2 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK1224SA | 0.25 W | 10.8 to 13.2 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK2403SA | 0.25 W | 21.6 to 26.4 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK2405SA | 0.25 W | 21.6 to 26.4 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK2407SA | 0.25 W | 21.6 to 26.4 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK2409SA | 0.25 W | 21.6 to 26.4 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |