DC-DC Converters DC-DC Converters
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
JCK30

JCK30

30W

  • 2:1 Input Range
  • Operating Temperature -40 °C to +75 °C
  • Single and Dual Outputs
  • High Efficiency up to 92%
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
MTC35

MTC35

35W

  • 10-40 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Magnetic Feedback Technology
  • -55 °C to +100 °C Operation
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
More info
JWL40

JWL40

40W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • 2” x 1” Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +105 °C
  • ITE Safety Approvals
  • Remote On/Off
  • High Power Density
  • Optional Heatsink
  • Six-sided Metal Case
  • 3 Year Warranty
More info
RDC40

RDC40

40W

  • 72 & 110 VDC Input for Railway Applications
  • Single and Dual Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 90%
  • Remote On/Off
  • 3 Year Warranty
More info
JCK40

JCK40

40W

  • 2:1 Input Range
  • Very High Power Density
  • Single and Dual Outputs
  • High Efficiency up to 92%
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
JTL40

JTL40

40W

  • 4:1 Input Range
  • High Power Density
  • Single and Dual Outputs
  • High Efficiency up to 92%
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
More info
JVA40

JVA40

40W

  • Renewable Energy and Industrial Applications
  • Ultrawide Input Range - 200-1500 VDC
  • Fully Encapsulated PCB Mount & DIN Rail Versions
  • Optional DIN Rail Versions with Built In EMI Filter & 1500 VDC Fuse
  • -40 °C to +70 °C Operating Temperature
  • 3 Year Warranty
More info
RDF50

RDF50

50W

  • Ultra Wide 12:1 Input Range (14-160 VDC)
  • Single Output
  • Industry Standard 1/4 Brick
  • -40 °C to +100 °C Operation
  • 3000 VDC Isolation
  • Output Trim -20/+10%
  • Remote On/Off and Remote Sense
  • Complies with EN50155
  • Meets EN50121-3-2
  • 3 Year Warranty
More info
ICH50

ICH50

50W

  • 2:1 & 4:1 Input Ranges
  • Efficiency up to 90%
  • Single Output
  • 40 °C to +100 °C Operating Temperature
  • Continuous Short Circuit Protection
  • Fivesided Metal Case
  • 3 Year Warranty
More info
MTC50

MTC50

50W

  • 10-50 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Single & Dual Output Versions
  • -55 °C Operation Available
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
More info
JCK50

JCK50

50W

  • Regulated Single Output
  • 2:1 Input Range
  • 2” x 1” Package
  • 1600 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • Remote On/Off
  • High Power Density
  • Optional Heatsink
  • Six-sided Metal Case
  • 3 Year Warranty
More info
JSK50

JSK50

50W

  • Regulated Single Output
  • 2:1 Input Range
  • 2” x 1” Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +105 °C
  • ITE Safety Approvals
  • Remote On/Off
  • High Power Density
  • Optional Heatsink
  • Six-sided Metal Case
  • 3 Year Warranty
More info
JWL50

JWL50

50W

  • Regulated Single Output
  • Wide 4:1 Input Range
  • 2” x 1” Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +105 °C
  • ITE Safety Approvals
  • Remote On/Off
  • High Power Density
  • Optional Heatsink
  • Six-sided Metal Case
  • 3 Year Warranty
More info
RCQ50

RCQ50

50W

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
More info
JCK60

JCK60

60W

  • 2:1 Input Range
  • Very High Power Density
  • High Efficiency - Up to 92%
  • Remote On/Off
  • 1600 VDC Isolation
  • OCP, OVP & OTP Functions
  • 3 Year Warranty
More info
JTL60

JTL60

60W

  • Single and Dual Outputs
  • Wide 4:1 Input Range
  • 2” x 1” Footprint
  • -40 °C to +85 °C Operation
  • Full Load at 50 °C Ambient
  • 1600 VDC Isolation
  • Output Trim ±10%
  • Remote On/Off
  • 3 Year Warranty
More info
RCQ75

RCQ75

75W

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
More info
MTC75

MTC75

75W

  • 10-50 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Single & Dual Output Versions
  • -55 °C Operation Available
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
More info
ICH75

ICH75

75W

  • 2:1 & 4:1 Input Ranges
  • Efficiency up to 90%
  • Single Output
  • 40 °C to +100 °C Operating Temperature
  • Continuous Short Circuit Protection
  • Fivesided Metal Case
  • 3 Year Warranty
More info
QSB75

QSB75

75W

  • Wide Input Range
  • Industry Standard Packages
  • -40 °C to +100 °C Operating Temperature
  • High Power Density
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IK IK0503SA 0.25 W 4.5 to 5.5 VDC 3.3V 0.0757A
IK IK0505SA 0.25 W 4.5 to 5.5 VDC 5V 0.05A
IK IK0507SA 0.25 W 4.5 to 5.5 VDC 7.2V 0.0347A
IK IK0509SA 0.25 W 4.5 to 5.5 VDC 9V 0.0277A
IK IK0512SA 0.25 W 4.5 to 5.5 VDC 12V 0.0208A
IK IK0515SA 0.25 W 4.5 to 5.5 VDC 15V 0.0166A
IK IK0518SA 0.25 W 4.5 to 5.5 VDC 18V 0.0138A
IK IK0524SA 0.25 W 4.5 to 5.5 VDC 24V 0.0104A
IK IK1203SA 0.25 W 10.8 to 13.2 VDC 3.3V 0.0757A
IK IK1205SA 0.25 W 10.8 to 13.2 VDC 5V 0.05A
IK IK1207SA 0.25 W 10.8 to 13.2 VDC 7.2V 0.0347A
IK IK1209SA 0.25 W 10.8 to 13.2 VDC 9V 0.0277A
IK IK1212SA 0.25 W 10.8 to 13.2 VDC 12V 0.0208A
IK IK1215SA 0.25 W 10.8 to 13.2 VDC 15V 0.0166A
IK IK1218SA 0.25 W 10.8 to 13.2 VDC 18V 0.0138A
IK IK1224SA 0.25 W 10.8 to 13.2 VDC 24V 0.0104A
IK IK2403SA 0.25 W 21.6 to 26.4 VDC 3.3V 0.0757A
IK IK2405SA 0.25 W 21.6 to 26.4 VDC 5V 0.05A
IK IK2407SA 0.25 W 21.6 to 26.4 VDC 7.2V 0.0347A
IK IK2409SA 0.25 W 21.6 to 26.4 VDC 9V 0.0277A