DC-DC Converters DC-DC Converters
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
ITV

ITV

1W

  • Single & Dual Output
  • 40 °C to +105 °C Operation
  • SIP Package
  • Full Load at 95 °C Ambient
  • 3000 VDC Isolation
  • Class B Radiated Emissions
  • MTBF >3.5 MHrs
  • 3 Year Warranty
More info
ISB01

ISB01

1W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
More info
IE

IE

1W

  • Single Output
  • SIP or DIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • Small Package Sizes
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info
ITB

ITB

1W

  • Single Output
  • SIP Package
  • -40 °C to +105 °C Operation
  • Full Load at 95 °C Ambient
  • Single Outputs
  • 1500 VDC Isolation
  • Class B Conducted & Radiated Emissions
  • MTBF >3.5 MHrs
  • 3 Year Warranty
More info
ITA

ITA

1W

  • Dual Output
  • SIP Package
  • -40 °C to +105 °C Operation
  • Full Load to 95 °C Ambient
  • 1500 VDC Isolation
  • Class B Conducted & Radiated Emissions
  • MTBF >3.5 MHrs
  • 3 Year Warranty
More info
IQ

IQ

1W

  • Single & Dual Output
  • SIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • -40 °C to +85 °C Operation
  • Semiregulated
  • 3 Year Warranty
More info
STS10

STS10

1.2W - 15W

  • Regulated single outputs from 1.2 to 15 VDC
  • Wide input range
  • SMD-10 package
  • Non-isolated
  • Output voltage trim ±10%
  • High efficiency up to 96%
  • Class B conducted & radiated emissions with external components
  • Short-circuit protection
  • No heatsink required
  • Remote On/Off
  • Tape & reel package available
  • Short-circuit protection
  • Full load to +65°C
  • 3 Year Warranty
More info
SRH05

SRH05

1.65W - 7.5W

  • 3 Pin Switching Regulator
  • SIP Package
  • Ultra Wide Input Range to 72 V
  • -40 °C to +85 °C Operation
  • Full Load to 60 °C Ambient
  • Class B Conducted & Radiated Emissions
  • MTBF >4.5 MHrs
  • 3 Year Warranty
More info
STH05

STH05

1.65W - 6W

  • Regulated single outputs from 3.3 to 15VDC
  • Wide input range
  • SMD-10 package
  • Non-isolated
  • Output voltage trim ±10%
  • High efficiency up to 92%
  • Class B conducted & radiated emissions with external components
  • Short-circuit protection
  • No heatsink required
  • Remote On/Off
  • Tape & reel package available
  • -40°C to +100°C operation
  • Full load to +60°C
  • 3 year warranty
More info
TR05

TR05

1.65W - 7.5W

  • 0.5A Switching Regulator
  • Wide Input Range
  • Continuous Short-circuit Protection
  • 3 Pin SIP Compatible with LM78MXX
  • Efficiency up to 94%
  • -40 °C to +85 °C Operating Temperature
  • 3 Year Warranty
More info
ISV02

ISV02

2W

  • Single & dual regulated outputs
  • Wide 4:1 input range
  • Compact SMD Package
  • Ultra-compact SMD package
  • 3.0kV isolation qualification tested
  • Class A conducted emissions
  • Tape & reel package available
  • -40°C to +75°C operating temperature
  • Full power to +75°C
  • 3 Year Warranty
More info
IMM02

IMM02

2W

  • World Wide Medical Approvals
  • Single and Dual Outputs
  • SIP8 Package
  • -20 °C to +100 °C Operation
  • Full Load at 60 °C Ambient
  • 1500 VAC Isolation
  • 1 x MOPP at 250VAC
  • MTBF 1 MHrs
  • 3 Year Warranty
More info
ISU02

ISU02

2W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • ITE Safety Approvals
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
More info
ISM02

ISM02

2W

  • International Medical Safety Approvals
  • Single & Dual Outputs
  • Compact SMD Package
  • 4000 VAC Reinforced Isolation
  • 1 x MOPP at 300 VAC
  • 2 μA Patient Leakage Current
  • Operating Temperature -25 °C to +105 °C
  • Tape & Reel Package Available
  • 3 Year Warranty
More info
IU

IU

2W

  • Regulated Single & Dual Output
  • Wide 2:1 Input Range
  • SIP or DIP Package
  • 1000 VDC Isolation (Optional 3000 VDC)
  • Optional Metal Case
  • Continuous Short Circuit Protection
  • 3 Year Warranty
More info
IH

IH

2W

  • Dual Output
  • SIP or DIP Package
  • 1000 VDC Isolation
  • Optional 3000-6000 VDC Isolation
  • MTBF >1.1 MHrs
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info
ISH

ISH

2W

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • Operating Temperature -40 °C to +105 °C
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty
More info
ISD02

ISD02

2W

  • Single & dual outputs
  • ±10% input range
  • Ultra-compact SMD package
  • 4.2kV isolation qualification tested
  • 250 VAC/400 VDC Working Voltage
  • Class B conducted emissions (with minimal additional components)
  • Tape & reel package available
  • -40°C to +105°C operating temperature
  • Full power to +85°C
  • MTBF >6.5MHrs at 25°C (MIL-HDBK-21F, +25°C GB)
  • 3 Year Warranty
More info
IML02

IML02

2W

  • World Wide Medical Approvals
  • Single & Dual Outputs
  • SIP7 Package
  • -40 °C to +85 °C Operation
  • Full Load at 85 °C Ambient
  • 4000 VAC Isolation, 1 x MOPP at 300 VAC
  • 2 μA Patient Leakage Current
  • MTBF 2.5 MHrs
  • 3 Year Warranty
More info
JMM20

JMM20

2W

  • International Medical Safety Approval
  • Regulated Single & Dual Output
  • 2:1 Input Range
  • 4200 VAC Isolation/li>
  • 5 μA Patient Leakage Current
  • 2 x MOPP at 300 VAC
  • Operating Temperature -40 °C to +95 °C
  • High Power Density
  • Six-sided Metal Case
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IK IK0503SA 0.25 W 4.5 to 5.5 VDC 3.3V 0.0757A
IK IK0505SA 0.25 W 4.5 to 5.5 VDC 5V 0.05A
IK IK0507SA 0.25 W 4.5 to 5.5 VDC 7.2V 0.0347A
IK IK0509SA 0.25 W 4.5 to 5.5 VDC 9V 0.0277A
IK IK0512SA 0.25 W 4.5 to 5.5 VDC 12V 0.0208A
IK IK0515SA 0.25 W 4.5 to 5.5 VDC 15V 0.0166A
IK IK0518SA 0.25 W 4.5 to 5.5 VDC 18V 0.0138A
IK IK0524SA 0.25 W 4.5 to 5.5 VDC 24V 0.0104A
IK IK1203SA 0.25 W 10.8 to 13.2 VDC 3.3V 0.0757A
IK IK1205SA 0.25 W 10.8 to 13.2 VDC 5V 0.05A
IK IK1207SA 0.25 W 10.8 to 13.2 VDC 7.2V 0.0347A
IK IK1209SA 0.25 W 10.8 to 13.2 VDC 9V 0.0277A
IK IK1212SA 0.25 W 10.8 to 13.2 VDC 12V 0.0208A
IK IK1215SA 0.25 W 10.8 to 13.2 VDC 15V 0.0166A
IK IK1218SA 0.25 W 10.8 to 13.2 VDC 18V 0.0138A
IK IK1224SA 0.25 W 10.8 to 13.2 VDC 24V 0.0104A
IK IK2403SA 0.25 W 21.6 to 26.4 VDC 3.3V 0.0757A
IK IK2405SA 0.25 W 21.6 to 26.4 VDC 5V 0.05A
IK IK2407SA 0.25 W 21.6 to 26.4 VDC 7.2V 0.0347A
IK IK2409SA 0.25 W 21.6 to 26.4 VDC 9V 0.0277A