DC-DC Converters

IK
0.25W
- Single Output
- SIP or DIP Package
- 1000 VDC Isolation
- Optional 3000 VDC Isolation
- Small Package Sizes
- -40 °C to +85 °C Operation
- 3 Year Warranty

ISK
0.25W
- Single Output
- SMD Package
- Industry Standard Pinout
- Operating Temperature -40 °C to +105 °C
- 1500 VDC Isolation
- 3 Year Warranty

SR
0.75W - 7.5W
- 3 Pin SIP 3T Switching Regulator
- Wide Input Range
- Continuous Short-circuit Protection
- Pin Compatible with LM78MXX
- Efficiency up to 97%
- -40 °C to +85 °C Operating Temperature
- 3 Year Warranty

SVR05
0.75W - 7.5W
- Non Isolated 0.5A Switching Regulator
- Regulated Single Outputs from 1.5 to 15VDC
- Output Voltage Adjustment
- Wide Input Range to 36V
- SMD Package
- High Efficiency to 95%
- Class B Conducted & Radiated Emissions
- Remote On/Off Control
- Low 100μA Standby Current
- -40°C to +85°C Operation
- MTBF >2MHrs
- 3 Year Warranty

STR05
0.75W - 7.5W
- Regulated Single Output
- Wide Input Range
- Compact SMD Package
- Operating Temperature -40 °C to +100 °C
- Remote On/Off
- Very High Efficiency up to 97%
- Output Voltage Trim
- Tape & Reel Package Available
- 3 Year Warranty

IA
1W
- Dual Output
- SIP or DIP Package
- Industry Standard Pinout
- 1000 VDC Isolation
- -40 °C to +85 °C Operation
- MTBF >1.1 MHrs
- 3 Year Warranty

IW
1W
- Regulated Single & Dual Output
- Wide 2:1 Input Range
- SIP or DIP Package
- 1000 VDC Isolation (Optional 3000 VDC)
- Continuous Short Circuit Protection
- Optional Metal Case
- 3 Year Warranty

IV
1W
- Single & Dual Output
- SIP or DIP Package
- 3000 VDC Isolation
- Optional 4000 & 6000 VDC Isolation
- -40 °C to +85 °C Operation
- MTBF >1.1 MHrs
- 3 Year Warranty

IHA01
1W
- High Isolation, 6000 V
- 250 VAC Working Voltage
- Single and Dual Outputs
- Bipolar Outputs for MOSFET and IGBT Drives
- SIP7 Package
- -40 °C to +85 °C Operation
- Full Load at 85 °C Ambient
- MTBF 2.5 MHrs
- 3 Year Warranty

IMM01
1W
- World Wide Medical Approvals
- Single and Dual Outputs
- 2μA Patient Leakage Current
- SIP7 Package
- -20°C to +100°C Operation
- Full Load at 60°C Ambient
- 1500 VAC Isolation, 1 x MOPP
- MTBF 1 MHrs
- 3 Year Warranty

ISM01
1W
- International Medical Safety Approvals
- Single & Dual Outputs
- Compact SMD Package
- 4000 VD Isolation
- 2 x MOPP at 250 VAC
- 2 μA Patient Leakage Current
- Operating Temperature -25 °C to +95 °C
- Tape & Reel Package Available
- Optional Water Washable Versions
- 3 Year Warranty

IB
1W
- Single Output
- SIP or DIP Package
- Industry Standard Pinout
- 1000 VDC Isolation
- -40 °C to +85 °C Operation
- MTBF >1.1 MHrs
- 3 Year Warranty

IF
1W
- Regulated Single Output
- SIP or DIP Package
- Low Ripple & Noise
- 1000 VDC Isolation
- Optional 3000 VDC Isolation
- MTBF 4.2 MHrs
- 3 Year Warranty

IMB01
1W
- Single unregulated output
- ±10% input range SIP7 package
- World wide medical approvals
- 4kVAC isolation reinforced
- 2 x MOPP at 300VAC
- 2μA patient leakage current
- -40°C to +105°C operation
- Full load at +85°C ambient
- MTBF 4.3MHrs
- 3 year warranty

IFS01
1W
- Single unregulated output
- ±10% input range
- SMD DIP package
- 1.5kVDC isolation
- Industry standard pinout
- UL62368-1 safety approvals
- Continuous short circuit protection
- Tape & reel package available
- Operating temperature -40°C to +105°C
- Full power to 100°C
- 3 year warranty

IAS01
1W
- Dual unregulated output
- ±10% input range
- SMD DIP10 package
- 1.5kVDC isolation, 3kVDC option
- Industry standard pinout
- UL62368-1 safety approvals
- Continuous short circuit protection
- Tape & reel package available
- Operating temperature -40°C to +105°C
- Full load to 100°C
- 3 Year Warranty

ISE
1W
- Single Output
- SMD Package
- Industry Standard Pinout
- Operating Temperature-40 °C to +105 °C
- 1500 VDC Isolation, 3000 VDC Option
- 3 Year Warranty

ISD01
1W
- Single & Dual Output
- Ultra Compact SMD Package
- 4200 VDC Isolation
- 250 VAC/400 VDC Working Voltage
- Operating Temperature -40 °C to +105 °C
- Full Load at +100 °C
- Remote On/Off
- Tape & Reel Package Available
- 3 Year Warranty

IMA01
1W
- World Wide Medical Approvals
- Single and Dual Outputs
- SIP7 Package
- -40 °C to +75 °C Operation
- Full Load at 75 °C Ambient
- 4000 VAC Isolation, 1 x MOPP at 250 VAC
- 2 μA Patient Leakage Current
- MTBF 2.5 MHrs
- 3 Year Warranty

ITW
1W
- 2:1 Input Range
- Operating Temperature 40 °C to +105 °C
- Single & Dual Outputs
- 1500 VDC Isolation
- Fully Regulated Output
- No Minimum Load Required
- 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
IK0503SA | 0.25 W | 4.5 to 5.5 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK0505SA | 0.25 W | 4.5 to 5.5 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK0507SA | 0.25 W | 4.5 to 5.5 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK0509SA | 0.25 W | 4.5 to 5.5 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK0512SA | 0.25 W | 4.5 to 5.5 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK0515SA | 0.25 W | 4.5 to 5.5 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK0518SA | 0.25 W | 4.5 to 5.5 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK0524SA | 0.25 W | 4.5 to 5.5 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK1203SA | 0.25 W | 10.8 to 13.2 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK1205SA | 0.25 W | 10.8 to 13.2 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK1207SA | 0.25 W | 10.8 to 13.2 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK1209SA | 0.25 W | 10.8 to 13.2 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK1212SA | 0.25 W | 10.8 to 13.2 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK1215SA | 0.25 W | 10.8 to 13.2 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK1218SA | 0.25 W | 10.8 to 13.2 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK1224SA | 0.25 W | 10.8 to 13.2 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK2403SA | 0.25 W | 21.6 to 26.4 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK2405SA | 0.25 W | 21.6 to 26.4 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK2407SA | 0.25 W | 21.6 to 26.4 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK2409SA | 0.25 W | 21.6 to 26.4 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |