DC-DC Converters

JCD06
6W
- 2:1 Input Range
- Industry Standard Package
- 1600 VDC Isolation
- Continuous Short Circuit Protection
- -40 °C to +100 °C Operating Temperature
- Single & Dual Outputs
- 3 Year Warranty

JCA06
6W
- Compact 1.0" x 0.8" Metal Package
- Industry Standard Pin Out
- 2:1 Input Range
- Single & Dual Outputs
- Operating Temperature -40 °C to +100 °C
- UL & TUV Approved
- 3 Year Warranty

ITX
6W
- 2:1 Input Range
- SIP-8 Plastic Case
- Operating Temperature -40 °C to +90 °C
- Single and Dual Outputs
- 1500 VDC Isolation, 3000 VDC Option
- Remote Control Option
- 3 Year Warranty

DTE06
6W
- Regulated single & dual outputs from 5.1V to 48VDC
- Wide 4:1 input range, nominal 12V, 24V, 48VDC
- Fully encapsulated chassis mount
- Optional DIN rail version
- IEC/UL/cUL62368-1 safety approvals
- EN55032 Conducted Level A With No External Components
- Remote On/Off
- 3kVDC isolation
- -40°C to +105°C operating temperature
- Full power to 80°C
- MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
- 3 Year Warranty

ITQ
6W
- Single & Dual Outputs
- 4:1 Input Range
- Operating Temperature-40 °C to +100 °C
- 1500 VDC Isolation
- Optional 3000 VDC Version
- Fully Regulated Output
- No Minimum Load Required
- Remote On/Off
- 3 Year Warranty

JTE06
6W
- 4:1 Input Range
- DIP24 Plastic Case
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Optional Metal Case
- 1500 VDC Isolation, 3000 VDC Option
- 3 Year Warranty

LDU07
7W
- DC Input LED Driver
- Constant Current Output
- LED Drive Current up to 1000 mA
- LED Strings from 2 V to 14 V
- PWM & Analog Dimming Control
- Open or Short Circuit LED Protection
- 3 Year Warranty

JCJ08
8W
- 2:1 Input Range
- DIP24 Metal Package
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Continuous Short Circuit Protection
- 1500 VDC Isolation
- 3 Year Warranty

JWE08
8W
- Regulated Single & Dual Output
- Ultra Wide 4:1 Input Range
- DIP16 Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +105 °C
- Full Power to +70 °C
- ITE Safety Approvals
- High Power Density
- Metal Case
- 3 Year Warranty

JSE08
8W
- Regulated Single & Dual Output
- 2:1 Input Range
- DIP16 Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +105 °C
- ITE Safety Approvals
- High Power Density
- Metal Case
- 3 Year Warranty

RDD08
8W
- Wide Input Range for Railway Applications
- Single and Dual Outputs
- DIP24 Package
- -40 °C to +85 °C Operation
- Full Load at 70 °C Ambient
- 3000 VDC Isolation
- MTBF >800 kHrs
- 3 Year Warranty
- EN50155 Approval for Railway Applications
- EN50121-3-2 EMC for Railway Applications

LDU08
8W
- DC Input LED Driver
- Constant Current Output
- LED Drive Current up to 1000 mA
- LED Strings from 2 V to 57 V
- PWM & Analog Dimming Control
- Open or Short Circuit LED Protection
- 3 Year Warranty

JTF08
8W
- High Power Density
- Wide 4:1 Input Range
- Operating Temperature -40 °C to +105 °C
- Single & Dual Outputs
- Standard Remote On/Off
- 1600 VDC Isolation
- 3 Year Warranty

LDU14
8.4W - 14W
- DC Input LED Driver
- Constant Current Output
- LED Drive Current up to 1000 mA
- LED Strings from 2 V to 14 V
- PWM & Analog Dimming Control
- Open or Short Circuit LED Protection
- 3 Year Warranty

ICZ09
9W
- Ultra Compact SIP-8 Package
- Smallest Footprint 9 W Converter
- Single & Dual Outputs
- 2:1 Input Range
- Operating Temperature -40 °C to +85 °C
- 1600 VDC Input to Output Isolation
- Fully Regulated Output
- No Minimum Load Required
- Remote On/Off
- 3 Year Warranty

ITZ
9W
- Ultra Compact SIP-8 Package
- Smallest Footprint 9 W Converter
- Single & Dual Outputs
- 4:1 Input Range
- Operating Temperature -40 °C to +85 °C
- 1500 VDC Isolation
- Fully Regulated Output
- No Minimum Load Required
- Remote On/Off
- 3 Year Warranty

LDU48
9W - 48W
- DC Input LED Driver
- Constant Current Output
- LED Drive Current up to 1000 mA
- LED Strings from 2 V to 57 V
- PWM & Analog Dimming Control
- Open or Short Circuit LED Protection
- 3 Year Warranty

JCA10
10W
- Compact 1.0” x 0.8” Metal Package
- Industry Standard Pin Out
- 2:1 Input Range
- Single & Dual Outputs
- Operating Temperature -40 °C to +100 °C
- UL & TUV Approval Pending
- 3 Year Warranty

JWK10
10W
- Regulated Single & Dual Output
- Wide 4:1 Input Range
- 1” x 1” Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +100 °C
- ITE Safety Approvals
- Remote On/Off
- Optional Heatsink
- Six Sided Metal Case
- 3 Year Warranty

JTR10
10W
- Regulated single outputs from 3.3 to 30VDC, dual outputs ±12 & ±15VDC
- Wide 4:1 DC input range 9 to 36 or 18 to 75VDC
- DIP16 metal case
- Output voltage trim ±10% (single output models)
- High efficiency up to 87%
- IEC/UL/cUL 62368-1 safety approvals (pending)
- Complies with EN55032 class A with no external components
- -40°C to +85°C operating temperature
- Full power to +70°C
- MTBF >500 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
IK0503SA | 0.25 W | 4.5 to 5.5 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK0505SA | 0.25 W | 4.5 to 5.5 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK0507SA | 0.25 W | 4.5 to 5.5 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK0509SA | 0.25 W | 4.5 to 5.5 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK0512SA | 0.25 W | 4.5 to 5.5 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK0515SA | 0.25 W | 4.5 to 5.5 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK0518SA | 0.25 W | 4.5 to 5.5 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK0524SA | 0.25 W | 4.5 to 5.5 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK1203SA | 0.25 W | 10.8 to 13.2 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK1205SA | 0.25 W | 10.8 to 13.2 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK1207SA | 0.25 W | 10.8 to 13.2 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK1209SA | 0.25 W | 10.8 to 13.2 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK1212SA | 0.25 W | 10.8 to 13.2 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK1215SA | 0.25 W | 10.8 to 13.2 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK1218SA | 0.25 W | 10.8 to 13.2 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK1224SA | 0.25 W | 10.8 to 13.2 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK2403SA | 0.25 W | 21.6 to 26.4 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK2405SA | 0.25 W | 21.6 to 26.4 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK2407SA | 0.25 W | 21.6 to 26.4 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK2409SA | 0.25 W | 21.6 to 26.4 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |