DC-DC Converters

ITU03
3W
- Regulated single & dual outputs from 3.3 to 30VDC
- Wide 4:1 input range
- Input ranges 4.5 to 18, 9 to 36, 18 to 75VDC
- DIP8 package
- 1.6kVDC input/output isolation
- Efficiency to 84%
- Complies with EN55032 class A
- Short-circuit protection
- Remote On/Off
- -40°C to +80°C operating temperature
- Full power to +70°C
- 3 year warranty

IS
3W
- Regulated Single Output
- SIP Package
- 1000 VDC Isolation
- Optional 3000 VDC Isolation
- Continuous Short Circuit Protection
- MTBF >1.1 MHrs
- 3 Year Warranty

ITP03
3W
- Regulated single & dual outputs from 3.3 to 15VDC
- Wide 4:1 input range
- Input ranges 4.5 to 18, 9 to 36, 18 to 75VDC
- Ultra-compact SIP6 package
- 1.6kVDC input/output isolation
- High efficiency
- Complies with EN55032 (with minimal external components)
- Short-circuit protection
- Remote On/Off (single output versions only)
- -40°C to +75°C operating temperature
- Full power to +70°C
- MTBF >0.95 Mhrs (MIL-HDBK-217F, +25°C GB)
- 3 Year Warranty

IR
3W
- Single & Dual Output
- SIP Package
- 1000 VDC Isolation
- Optional 3000 VDC Isolation
- -40 °C to +85 °C Operation
- Semiregulated
- 3 Year Warranty

ISC03
3W
- Regulated Single & Dual Output
- Wide 4:1 Input Range
- Compact SMD Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +100 °C
- Remote On/Off
- Tape & Reel Package Available
- Optional Water Washable Versions
- 3 Year Warranty

TR10
3.3W - 5W
- 1 Amp 3 Pin Switching Regulator
- SIP Package
- -40 °C to +85 °C Operation
- Full Load to 60 °C Ambient
- Wide Input Range to 28 V
- Class B Conducted & Radiated Emissions
- MTBF >3.8 MHrs
- 3 Year Warranty

VR10
3.3W - 15W
- Non Isolated 1.0A Switching Regulator
- Regulated Single Outputs from 3.3 to 15VDC
- Wide Input Range to 36V
- SIP3 Package
- High Efficiency to 96%
- Class B Conducted & Radiated Emissions
- Short Circuit Protection
- Low 0.3mA Standby Input Current
- -40°C to +85°C Operation
- MTBF >2MHrs
- 3 Year Warranty

JTC04
4W
- 4:1 Input Range
- DIP24 Metal Package
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Continuous Short Circuit Protection
- 1500 VDC Isolation, 3500 VDC Option
- 3 Year Warranty

JCD04
4W
- 2:1 Input Range
- Industry Standard Package
- 1600 VDC Isolation
- Continuous Short Circuit Protection
- -40 °C to +100 °C Operating Temperature
- Single & Dual Outputs
- 3 Year Warranty

JCA04
4W
- Compact 1.0" x 0.8" Metal Package
- Industry Standard Pin Out
- 2:1 Input Range
- Single & Dual Outputs
- Operating Temperature -40 °C to +100 °C
- UL & TUV Approved
- 3 Year Warranty

LDU05
4.2W - 4.9W
- DC Input LED Driver
- Constant Current Output
- LED Drive Current up to 1000 mA
- LED Strings from 2 V to 14 V
- PWM & Analog Dimming Control
- Open or Short Circuit LED Protection
- 3 Year Warranty

JCD05
5W
- 2:1 Input Range
- Industry Standard Package
- 1600 VDC Isolation
- Continuous Short Circuit Protection
- -40 °C to +100 °C Operating Temperature
- Single & Dual Outputs
- 3 Year Warranty

VR20
5W - 30W
- Non Isolated 2A Switching Regulator
- Regulated Single Outputs from 2.5 to 15VDC
- Wide Input Range to 36V
- SIP3 Package
- High Efficiency to 96%
- Class B Conducted & Radiated Emissions
- Short Circuit Protection
- Low 0.1mA Standby Input Current
- -40°C to +85°C Operation
- MTBF >2MHrs
- 3 Year Warranty

IEQ05
5W
- Regulated Single & Dual Output
- Wide 4:1 Input Range
- Compact SIP8 Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +90 °C
- Remote On/Off
- 3 Year Warranty

IMM05
5W
- Regulated Single and Dual Outputs from 3.3VDC to ±15VDC
- World Wide Medical Certification
- 2:1 Input Range
- Ultra Compact SIP9 Package
- 1500VAC Isolation
- 1 x MOPP at 250VAC
- Remote On/Off
- -20°C to +100°C Operation
- Full Load to +60°C
- 3 Year Warranty

JCE06
6W
- 2:1 Input Range
- DIP24 Plastic Case
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Optional Metal Case
- 1500 VDC Isolation, 3000 VDC Option
- 3 Year Warranty

ISX06
6W
- Regulated Single & Dual Output
- Wide 4:1 Input Range
- Compact SMD Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +100 °C
- Remote On/Off
- Tape & Reel Package Available
- Optional Water Washable Versions
- 3 Year Warranty

JWE06
6W
- Regulated Single & Dual Output
- Ultra Wide 4:1 Input Range
- DIP16 Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +105 °C
- Full Power to +75 °C
- ITE Safety Approvals
- High Power Density
- Metal Case
- 3 Year Warranty

JHL06
6W
- International Medical Approvals
- 4000 VAC Reinforced Insulation
- Meets IEC60601-1, 3rd Edition
- 2 MOPP Isolation at 250 VAC
- 2 μA Patient Leakage Current
- DIP24 Package
- EN55011 Level A With No External Components
- 3 Year Warranty

JTC06
6W
- 4:1 Input Range
- DIP24 Metal Package
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Continuous Short Circuit Protection
- 1500 VDC Isolation, 3500 VDC Option
- 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
IK0503SA | 0.25 W | 4.5 to 5.5 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK0505SA | 0.25 W | 4.5 to 5.5 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK0507SA | 0.25 W | 4.5 to 5.5 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK0509SA | 0.25 W | 4.5 to 5.5 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK0512SA | 0.25 W | 4.5 to 5.5 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK0515SA | 0.25 W | 4.5 to 5.5 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK0518SA | 0.25 W | 4.5 to 5.5 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK0524SA | 0.25 W | 4.5 to 5.5 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK1203SA | 0.25 W | 10.8 to 13.2 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK1205SA | 0.25 W | 10.8 to 13.2 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK1207SA | 0.25 W | 10.8 to 13.2 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK1209SA | 0.25 W | 10.8 to 13.2 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK1212SA | 0.25 W | 10.8 to 13.2 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK1215SA | 0.25 W | 10.8 to 13.2 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK1218SA | 0.25 W | 10.8 to 13.2 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK1224SA | 0.25 W | 10.8 to 13.2 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK2403SA | 0.25 W | 21.6 to 26.4 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK2405SA | 0.25 W | 21.6 to 26.4 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK2407SA | 0.25 W | 21.6 to 26.4 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK2409SA | 0.25 W | 21.6 to 26.4 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |