AC-DC Power Supplies AC-DC Power Supplies

Filters
Format
Reset
Package Type
Reset
Power
Reset
No Of Outputs
Reset
Output Voltage 1
Reset
Output Voltage 2
Reset
Output Voltage 3
Reset
Output Voltage 4
Reset
Input Voltage
Reset
Industry/application
Reset
Show products by:
Product series Part number
fleXPower-XTL15

fleXPower-XTL15

1500W

  • 1500 to 3000W
  • 3 Phase 180 - 264 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Optional Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info
HDS1500

HDS1500

1500W

  • High Efficiency up to 92%
  • High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
More info
GFR1K5

GFR1K5

1500W

  • 1U Blind Mate, Hotswap, Redundant
  • All Models Share Same Compact Size
  • 56 V Power Over Ethernet Compatible Model
  • Up to 6 kW in 1U (Rack Available)
  • AC OK, DC OK, Inhibit, Enable, 5 V Standby
  • Current Share & I Squared C Interface
  • 3 Year Warranty
More info
fleXPower-XT16

fleXPower-XT16

1600W

  • 1500 to 3000W
  • 3 Phase 342 - 528 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info
fleXPower-XTL30

fleXPower-XTL30

3000W

  • 1500 to 3000W
  • 3 Phase 180 - 264 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Optional Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info
HDL3000

HDL3000

3000W

  • High Efficiency up to 93%
  • High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
More info
HDS3000

HDS3000

3000W

  • High Efficiency up to 93%
  • High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
More info
HDL3000-HV

HDL3000-HV

3000W

  • Programmable output voltage (0-105%) & current (0-105%)
  • Nominal output voltages 150/200/250/300/400VDC
  • 90 to 264VAC input
  • ITE safety agency approvals
  • Class A conducted & radiated emissions
  • High efficiency, up to 93%
  • 5V 2A or 9V 0.3A standby output
  • Intelligent fan speed control
  • Fully featured signals & controls
  • Digital protocol: I²C
  • -20°C to +60°C operating temperature
  • Full power to +50°C
  • 3 year warranty
More info
HPD4K5

HPD4K5

4500W

  • Controllable output voltage
  • <40ms slew rate
  • 3 Phase 180 to 264VAC input
  • High efficiency, up to 90%
  • 5V, 1A standby output
  • Intelligent fan speed control
  • Fully featured signals & controls
  • I²C interface
  • SEMI F47 compliant
  • 0°C to +70°C operating temperature
  • Full power to +50°C
  • 3 Year Warranty
More info
HPT5K0-L

HPT5K0-L

5000W

  • 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
  • High Efficiency - up to 94%
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-110%)
  • Parallel Operation
  • Analog & Digital Interfaces
  • Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
  • Fully Featured Signals & Controls
  • Graphical User Interface (GUI)
  • 3 Year Warranty
More info
HPT5K0

HPT5K0

5000W

  • 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
  • High Efficiency - up to 94%
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-110%)
  • Parallel Operation
  • Analog & Digital Interfaces
  • Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
  • Fully Featured Signals & Controls
  • Graphical User Interface (GUI)
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VCE03 VCE03US12 3 W Single Phase 12V 0.25A
VCE03 VCE03US15 3 W Single Phase 15V 0.2A
VCE03 VCE03US24 3 W Single Phase 24V 0.125A
VCE03 VCE03US48 3 W Single Phase 48V 0.063A
VCE03 VCE03US03 3 W Single Phase 3.3V 0.91A
VCE03 VCE03US05 3 W Single Phase 5V 0.6A
VCE03 VCE03US09 3 W Single Phase 9V 0.333A
VCE05 VCE05US03 5 W Single Phase 3.3V 1.573A
VCE05 VCE05US05 5 W Single Phase 5V 1.3A
VCE05 VCE05US09 5 W Single Phase 9V 0.722A
VCE05 VCE05US12 5 W Single Phase 12V 0.541A
VCE05 VCE05US15 5 W Single Phase 15V 0.433A
VCE05 VCE05US24 5 W Single Phase 24V 0.27A
VCE05 VCE05US48 5 W Single Phase 48V 0.135A
DNR05 DNR05US05 5 W Single Phase 5V 1A
DNR05 DNR05US12 5 W Single Phase 12V 0.42A
DNR05 DNR05US15 5 W Single Phase 15V 0.34A
DNR05 DNR05US24 5 W Single Phase 24V 0.21A
VEL05 VEL05US050 5 W Single Phase 5V 1A
VEL05 VEL05US060 5 W Single Phase 6V 0.83A