AC-DC Power Supplies AC-DC Power Supplies

Filters
Format
Reset
Package Type
Reset
Power
Reset
No Of Outputs
Reset
Output Voltage 1
Reset
Output Voltage 2
Reset
Output Voltage 3
Reset
Output Voltage 4
Reset
Input Voltage
Reset
Industry/application
Reset
Show products by:
Product series Part number
SDL400

SDL400

400W

  • Single & Dual Outputs
  • Up to 700 W Peak Power
  • Fan Fail & Power Good Signals
  • Variable Speed Fan
  • Low Leakage Current Option
  • Fits 1U Applications
  • 3 Year Warranty
More info
ECH450

ECH450

450W

  • Force cooled and convection cooled ratings
  • Medical and ITE approvals
  • Compact 3.0” by 5.0” footprint
  • Suitable for BF applications
  • 5 V standby and remote on/off
  • 12 V fan output
  • -20 °C to +70 °C operation
  • High efficiency, up to 94%
More info
DNR480

DNR480

480W

  • Up to 90% Efficiency
  • Wide Adjustment Range
  • Parallel Function
  • DC Standby Versions
  • Full Power from -40 °C to +60 °C
  • 3 Year Warranty
More info
DNR480TS

DNR480TS

480W

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info
GCU500

GCU500

500W

  • 250 W Convection & 500 W Forced-cooled Ratings
  • 5 V Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals
  • -40° C to +70° C Operation
  • Power Fail, Remote On/Off & Remote Sense
  • Class B Emissions
  • 3 Year Warranty
More info
GSP500

GSP500

500W

  • Convection/Forced-cooled Ratings
  • Universal 80 - 264 VAC Input
  • IT & Medical Safety Approvals
  • <0.5 W Standby Power
  • -40° C to +70° C Operation
  • Remote On/Off
  • 5 V/2 A Standby Output
  • 3 Year Warranty
More info
PBL500

PBL500

500W

  • 250W convection cooled
  • 450-500W with 30CFM forced air cooling
  • 7.0” x 4.2” U channel
  • Suitable for BF applications
  • Medical (BF) approvals
  • Class B conducted & radiated emissions
  • Class II operation
  • Input voltage range 90 to 264VAC
  • Output voltages from 12 to 57VDC
  • High efficiency, up to 90%
  • 5V 2.0A standby
  • 12V 0.3A fan output (B version)
  • Temperature controlled fan speed (C version)
  • Inhibit & remote sense
  • AC OK signal
  • -10°C to +70°C operating temperature
  • Full power to +50°C;
  • 3 year warranty
More info
PBR500

PBR500

500W

  • 450-500W Forced Cooled
  • 350-400W Convection Cooled
  • ITE & Medical (BF) Safety Approvals
  • U-Channel 4” x 7” Package
  • 5V Standby & 12V Fan Supply
  • AC OK, Inhibit & Remote Sense
  • Class B Conducted & Radiated Emissions
  • 3 Year Warranty
More info
fleXPower

fleXPower

600W - 2500W

  • 400-2500 W Configurable for Fast Time to Market
  • SEMI F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C Operation
  • Extra Power Available at High Line
  • Fan Speed Control
  • 3 Year Warranty
More info
SMH600

SMH600

600W

  • Single and Dual Outputs
  • Up to 900 W Peak Power on Single Output Versions
  • Power Good, Remote On/Off and Remote Sense
  • Connector Options
  • Forced-cooled
  • U-Channel & End-Fan Versions Fit 1U Applications
  • 3 Year Warranty
More info
UCH600

UCH600

600W

  • 600W convection cooled
  • 8.0” x 5.0” x 1.57” U channel
  • Suitable for BF applications
  • ITE & Medical (BF) approvals
  • Class B conducted & radiated emissions
  • Power density 5.97W/in³
  • High efficiency, up to 95%
  • 5V 1.0A standby
  • Remote On/Off
  • -20°C to +70°C operating temperature
  • 3 year warranty
More info
CCH600

CCH600

600W

  • Baseplate-cooled
  • High Efficiency up to 90%
  • -40°C to +70°C Operation
  • Industrial & MIL STD461E EMC Compliance
  • Power Fail, Inhibit, Overtemp & Current Share
  • 5V Standby Output
  • 3 Year Warranty
More info
PLS600

PLS600

600W

  • 600W Extended range laboratory power supply
  • Output voltages from 0 to 30/50/100/200/400VDC
  • Bench or 1U rack mount (single or dual) with optional rack kit
  • Dynamic rotary controls for voltage and current setting
  • Parallel (4 units) or series (2 units) with operation to 600VDC
  • Overvoltage, overcurrent & overpower protection
  • Self-test & calibration functions
  • Embedded 12-bit D/A & A/D converters
  • Ethernet, USB2.0 & analog interfaces
  • LXI Certified
  • SCPI Compliant
  • USB, LabVIEW & IVI drivers (see resources tab / ni.com)
  • 3 Year warranty
More info
PBR650

PBR650

650W

  • Medical (BF) Safety Approvals
  • 4” x 8” Package
  • 5V Standby Supply
  • AC OK, Inhibit & Remote Sense
  • Class B Conducted & Radiated Emissions
  • 3 Year Warranty
More info
SHP650

SHP650

650W

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty
More info
MHP650

MHP650

650W

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty

 

More info
GSP750

GSP750

750W

  • Low Profile, Compact Size
  • Suitable for 1U Applications
  • 900 W Peak Power Rating for 100 ms
  • Universal 80 - 264 VAC Input (300 VAC for 5 s)
  • IT/Industrial & Medical (2 x MOPP) Safety Approvals
  • 5 V/3 A Standby Output
  • 1.0 W Standby Power
  • Intelligent Fan Speed Control
  • -40° C to +70° C Operation
  • PowerFail, Inhibit, Remote Sense & Current Share
  • • 3 Year Warranty
More info
HDS800

HDS800

800W

  • High Efficiency up to 92%
  • 1U Profile, High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
More info
nanofleX

nanofleX

800W - 1200W

  • Configurable Power Supply
  • Low Profile for 1U Applications
  • Medical & IT Approvals
  • Power from 850 W at Low Line to 1200 W at High Line
  • Output Voltages from 3V3 to 60 V
  • Module Power up to 300 W
  • Digital Configurability and Status Monitoring via PMBus
  • Parallel Options for Increased Versatility
  • PMBus Digital Interface
  • Graphical User Interface (GU1)
  • Optional Reverse Air Fans with No Load Derating
  • 3 Year Warranty
More info
DNR960TS

DNR960TS

960W

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VCE03 VCE03US12 3 W Single Phase 12V 0.25A
VCE03 VCE03US15 3 W Single Phase 15V 0.2A
VCE03 VCE03US24 3 W Single Phase 24V 0.125A
VCE03 VCE03US48 3 W Single Phase 48V 0.063A
VCE03 VCE03US03 3 W Single Phase 3.3V 0.91A
VCE03 VCE03US05 3 W Single Phase 5V 0.6A
VCE03 VCE03US09 3 W Single Phase 9V 0.333A
VCE05 VCE05US03 5 W Single Phase 3.3V 1.573A
VCE05 VCE05US05 5 W Single Phase 5V 1.3A
VCE05 VCE05US09 5 W Single Phase 9V 0.722A
VCE05 VCE05US12 5 W Single Phase 12V 0.541A
VCE05 VCE05US15 5 W Single Phase 15V 0.433A
VCE05 VCE05US24 5 W Single Phase 24V 0.27A
VCE05 VCE05US48 5 W Single Phase 48V 0.135A
DNR05 DNR05US05 5 W Single Phase 5V 1A
DNR05 DNR05US12 5 W Single Phase 12V 0.42A
DNR05 DNR05US15 5 W Single Phase 15V 0.34A
DNR05 DNR05US24 5 W Single Phase 24V 0.21A
VEL05 VEL05US050 5 W Single Phase 5V 1A
VEL05 VEL05US060 5 W Single Phase 6V 0.83A