AC-DC Power Supplies

ECS130
130W
- IT & Medical Safety Approvals
- 65/80/100 W Convection-cooled Ratings
- Class I & Class II Construction
- Industry Standard 2” x 4” Package
- <0.5 W No Load Input Power
- Low Leakage Current
- 3 Year Warranty

ECP150
150W
- 100 W Convection-cooled
- 150 W Forced-cooled
- 2” x 4” Foot Print
- Single Outputs from 12 V to 48 V
- Built-in Fan Supply
- <0.5 W No Load Input Power
- 3 Year Warranty

AHM150
150W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

SDS150
150W
- Convection-cooled
- 3” x 5” Footprint
- Up to 90% Efficiency
- Open Frame, U-Channel & Covered Versions
- Low Temperature Option
- Single & Multi Outputs
- 3 Year Warranty

ALM150
150W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- <0.15W Standby Power/li>
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

VES150
150W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12 V to 24 V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost

EPL150
150W
- 100 W Convection/150 W Forced-cooled Ratings
- 2" by 4" Footprint
- Low 0.99” Profile
- Class I & Class II Operation
- 12 V Fan Output
- High Efficiency, up to 94%
- ITE & Medical (BF) Approvals
- High Power Density
- Less than 0.5 W No Load Input Power
- 3 Year Warranty

VFT150
150W
- 100 W Convection Rating
- 150 W Forced-cooled Rating
- 3” x 5” Package
- Single Outputs from 5 V to 48 V
- Built-in Fan Supply
- <0.5 W No Load Input Power

SDU
150W
- Medical Approvals
- 3.2” x 5” Footprint
- Fits 1U Applications
- High Efficiency
- 12 V & 24 V Outputs
- U-Channel or Open Frame Versions
- 3 Year Warranty

GCS150
150W
- Convection/Forced-cooled Ratings
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- < 0.5 W Standby Power (150 & 180 Models)
- -40° C to +70° C Operation
- Remote On/Off
- Class B Emissions
- 3 Year Warranty

GCS180
180W
- Convection/Forced-cooled Ratings
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- < 0.5 W Standby Power (150 & 180 Models)
- -40° C to +70° C Operation
- Remote On/Off
- Class B Emissions
- 3 Year Warranty

VES180
180W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12 V to 48 V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost

ECP180
180W
- Low 1” Profile with 2” x 4” Footprint
- 120 W Convection / 180 W Forced-cooled
- High Efficiency - up to 95%
- Medical & ITE Approvals
- Class I & Class II Applications
- <0.5 W No Load Input Power
- 3 Year Warranty

AHM180
180W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

UCP180
180W
- 120W convection cooled -40°C to +70°C operation
- 180W with 10CFM forced air cooling -20°C to +70°C operation
- 4.3” x 2.5” footprint
- Low 1.16” profile U channel construction
- ITE & Medical (BF, 2 x MOPP) approvals
- Class B conducted & Class A radiated emissions
- Input voltage range 85 to 264VAC
- High Efficiency, up to 94%
- 12V/0.5A fan output
- -40°C to +70°C operating temperature
- Full power to +50°C
- MTBF 300 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty

ALM200
200W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- <0.15W Standby Power/li>
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

PBM200
200W
- Worldwide Medical Approvals
- Single, Dual, Triple and Quad Outputs
- Power Fail Detect
- Remote On/Off
- U-Channel and Enclosed Versions
- 100 Watt Convection-cooled Rating
- 3 Year Warranty

AHE220
220W
- Energy Efficiency Level VI
- <0.21 W Standby Power
- 0 °C to 60 °C Operation
- High Power Density
- Low Earth Leakage Current
- ITE Safety Approvals
- 3 Year Warranty

VES220
220W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12V to 48V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost

EPL225
225W
- 150 W Convection/ 225 W Forced-cooled Ratings
- 2" by 4" Footprint
- Low 1.26" Profile
- 12 V Fan Output
- High Efficiency, up to 95%
- Medical and ITE Approvals
- High Power Density
- Less than 0.5 W No Load Input Power
- Class I & II Operation
- 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
VCE03US12 | 3 W | Single Phase | 12V | 0.25A |
![]() |
![]() |
![]() |
![]() |
VCE03US15 | 3 W | Single Phase | 15V | 0.2A |
![]() |
![]() |
![]() |
![]() |
VCE03US24 | 3 W | Single Phase | 24V | 0.125A |
![]() |
![]() |
![]() |
![]() |
VCE03US48 | 3 W | Single Phase | 48V | 0.063A |
![]() |
![]() |
![]() |
![]() |
VCE03US03 | 3 W | Single Phase | 3.3V | 0.91A |
![]() |
![]() |
![]() |
![]() |
VCE03US05 | 3 W | Single Phase | 5V | 0.6A |
![]() |
![]() |
![]() |
![]() |
VCE03US09 | 3 W | Single Phase | 9V | 0.333A |
![]() |
![]() |
![]() |
![]() |
VCE05US03 | 5 W | Single Phase | 3.3V | 1.573A |
![]() |
![]() |
![]() |
![]() |
VCE05US05 | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
VCE05US09 | 5 W | Single Phase | 9V | 0.722A |
![]() |
![]() |
![]() |
![]() |
VCE05US12 | 5 W | Single Phase | 12V | 0.541A |
![]() |
![]() |
![]() |
![]() |
VCE05US15 | 5 W | Single Phase | 15V | 0.433A |
![]() |
![]() |
![]() |
![]() |
VCE05US24 | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
VCE05US48 | 5 W | Single Phase | 48V | 0.135A |
![]() |
![]() |
![]() |
![]() |
DNR05US05 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
DNR05US12 | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
DNR05US15 | 5 W | Single Phase | 15V | 0.34A |
![]() |
![]() |
![]() |
![]() |
DNR05US24 | 5 W | Single Phase | 24V | 0.21A |
![]() |
![]() |
![]() |
![]() |
VEL05US050 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VEL05US060 | 5 W | Single Phase | 6V | 0.83A |
![]() |
![]() |
![]() |