AC-DC Power Supplies

VCE03
3W
- Compact PCB mount SIL package
- Encapsulated & open frame versions
- ITE & household appliance approvals
- Class II operation
- Input range 85 to 305VAC
- Single outputs from 3.3 to 48VDC
- No load input power <0.3W
- Low Cost
- -25°C to +70°C operating temperature
- 3 Year Warranty

DNR05
5W
- Rugged Design for Industrial Applications
- Up to 89% Efficiency
- Full Power to +60 °C
- Wide Adjustment Range
- DC OK 24 V Models
- DC Standby Versions
- 3 Year Warranty

VEL05
5W
- Energy Efficiency Level VI
- Barrel Jack & USB Versions
- Fixed Mains Connectors
- Universal Input
- Output Voltages from 5.0 V to 12.0 V
- Class II Construction
- Low Cost

VER05
5W
- Energy Efficiency Level VI
- Barrel Jack & USB Versions
- Interchangeable Mains Connectors Included
- Universal Input
- Output Voltages from 5.0 V to 12.0 V
- Class II Construction
- Low Cost

ECE05
5W
- Ultra Compact Size
- Single Outputs from 3.3 to 48 V
- Encapsulated PCB Mount
- <0.3 W No Load Input Power
- Peak Load Capability
- No External Components Required
- 3 Year Warranty

ECL05
5W
- Ultra Compact Size
- Single, Dual & Triple Outputs
- Open Frame PCB & Chassis Mount
- Encapsulated PCB & Chassis Mount
- <0.3 W No Load Input Power
- Peak Load Capability
- 3 Year Warranty

EME05
5W
- Compact Size
- Medical Approvals
- 2 MOPP
- Single Outputs from 3.3 to 48 V
- PCB Mount
- 3 Year Warranty

VCE05
5W
- Compact Size
- Single Outputs from 3.3 to 48 V
- PCB Mount
- Encapsulated & Open Frame
- Class II
- <0.3 W No Load Input Power
- Peak Load Capability
- Low Cost
- 3 Year Warranty

ACM06
6W
- Energy Efficiency Level VI
- European CoC Tier 2
- Medical and ITE Approvals
- Interchangeable Mains Connectors
- Optional White Versions
- Output Voltages from 5 V to 12 V
- Class II Construction
- 3 Years Warranty

VEU10
10W
- 2.1A USB A Power Adaptor
- Energy Efficiency Level VI
- European CoC Tier 2
- Fixed Mains Connectors
- Universal Input
- Output Voltage 5.0 V
- Class II Construction
- Low Cost

ECL10
10W
- Ultra Compact Size
- Single, Dual & Triple Outputs
- Open Frame PCB & Chassis Mount
- Encapsulated PCB & Chassis Mount
- <0.3 W No Load Input Power
- Peak Load Capability
- 3 Year Warranty

ECE10
10W
- Ultra Compact Size
- Single Outputs from 3.3 to 48 V
- Encapsulated PCB Mount
- <0.3 W No Load Input Power
- Peak Load Capability
- No External Components Required
- 3 Year Warranty

VCE10
10W
- Compact PCB mount SIL package
- Encapsulated & open frame versions
- ITE & household appliance approvals
- Class II operation
- Input range 85 to 305VAC
- Single outputs from 3.3 to 48VDC
- No load input power <0.3W
- Low Cost
- -25°C to +70°C operating temperature
- 3 Year Warranty

DNR10
10W
- Rugged Design for Industrial Applications
- Up to 89% Efficiency
- Full Power to +60 °C
- Wide Adjustment Range
- DC OK 24 V Models
- DC Standby Versions
- 3 Year Warranty

ACM12
12W
- Energy Efficiency Level VI
- European CoC Tier 2
- Medical and ITE Approvals
- Interchangeable Mains Connectors
- Optional White Versions
- Output Voltages from 5 V to 12 V
- Class II Construction
- 3 Years Warranty

VEL12
12W
- Energy Efficiency Level VI
- European CoC Tier 2
- Fixed Mains Connectors
- Universal Input
- Output Voltages from 5.0 V to 12.0 V
- Class II Construction
- Low Cost

VER12
12W
- Energy Efficiency Level VI
- European CoC Tier 2
- Interchangeable Mains Connectors Included
- Universal Input
- Output Voltages from 5.0 V to 12.0 V
- Class II Construction
- Low Cost

ECL15
15W
- Ultra Compact Size
- Single, Dual & Triple Outputs
- Open Frame PCB & Chassis Mount
- Encapsulated PCB & Chassis Mount
- <0.3 W No Load Input Power
- Peak Load Capability
- 3 Year Warranty

AEK15
15W
- Energy Efficiency Level VI
- European CoC Tier 2
- <0.075 W Standby Power
- Single Outputs 5 to 48 V
- 0 °C to 60 °C Operation
- Universal Input
- 3 Year Warranty

EML15
15W
- Compact Size
- Medical Approvals
- Single Outputs from 3.3 to 48 V
- PCB Mount, Open Frame & Chassis Mount
- Encapsulated PCB & Chassis Mount
- Class II
- Peak Load Capability
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
VCE03US12 | 3 W | Single Phase | 12V | 0.25A |
![]() |
![]() |
![]() |
![]() |
VCE03US15 | 3 W | Single Phase | 15V | 0.2A |
![]() |
![]() |
![]() |
![]() |
VCE03US24 | 3 W | Single Phase | 24V | 0.125A |
![]() |
![]() |
![]() |
![]() |
VCE03US48 | 3 W | Single Phase | 48V | 0.063A |
![]() |
![]() |
![]() |
![]() |
VCE03US03 | 3 W | Single Phase | 3.3V | 0.91A |
![]() |
![]() |
![]() |
![]() |
VCE03US05 | 3 W | Single Phase | 5V | 0.6A |
![]() |
![]() |
![]() |
![]() |
VCE03US09 | 3 W | Single Phase | 9V | 0.333A |
![]() |
![]() |
![]() |
![]() |
VCE05US03 | 5 W | Single Phase | 3.3V | 1.573A |
![]() |
![]() |
![]() |
![]() |
VCE05US05 | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
VCE05US09 | 5 W | Single Phase | 9V | 0.722A |
![]() |
![]() |
![]() |
![]() |
VCE05US12 | 5 W | Single Phase | 12V | 0.541A |
![]() |
![]() |
![]() |
![]() |
VCE05US15 | 5 W | Single Phase | 15V | 0.433A |
![]() |
![]() |
![]() |
![]() |
VCE05US24 | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
VCE05US48 | 5 W | Single Phase | 48V | 0.135A |
![]() |
![]() |
![]() |
![]() |
DNR05US05 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
DNR05US12 | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
DNR05US15 | 5 W | Single Phase | 15V | 0.34A |
![]() |
![]() |
![]() |
![]() |
DNR05US24 | 5 W | Single Phase | 24V | 0.21A |
![]() |
![]() |
![]() |
![]() |
VEL05US050 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VEL05US060 | 5 W | Single Phase | 6V | 0.83A |
![]() |
![]() |
![]() |