VES120

VES120

120W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12 V to 24 V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • 0 °C to 60 °C Operation
  • Optional Output Connector
  • Low Cost
More info
VES150

VES150

150W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12 V to 24 V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • -10 °C to 60 °C Operation
  • Low Cost
More info
VES180

VES180

180W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12 V to 48 V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • -10 °C to 60 °C Operation
  • Low Cost
More info
VES220

VES220

220W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12V to 48V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • -10 °C to 60 °C Operation
  • Low Cost
More info
VES255

VES255

255W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 19V to 48V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • -10 °C to 60 °C Operation
  • Low Cost
  • 3 Year Warranty
More info
VES300

VES300

300W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 19V to 48V
  • <0.15W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • -10 °C to 60 °C Operation
  • Low Cost
  • 3 Year Warranty
More info
VES90

VES90

90W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12 V to 48 V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • 0 °C to 60 °C Operation
  • Optional Output Connector
  • Low Cost
More info
VET18

VET18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VET24

VET24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VET30

VET30

30W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VET36

VET36

36W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VEU10

VEU10

10W

  • USB Power Adaptor
  • Energy Efficiency Level VI/li>
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltage 5.0 V
  • Class II Construction
  • Low Cost
More info
VFT150

VFT150

150W

  • 100 W Convection Rating
  • 150 W Forced-cooled Rating
  • 3” x 5” Package
  • Single Outputs from 5 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
More info
VFT80

VFT80

80W

  • Low Cost
  • Single Outputs from 5 V to 24 V
  • Peak Load Capability
  • High Efficiency
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
More info
UCH600

UCH600

600W

  • 600W convection cooled
  • 8.0” x 5.0” x 1.57” U channel
  • Suitable for BF applications
  • ITE & Medical (BF) approvals
  • Class B conducted & radiated emissions
  • Power density 5.97W/in³
  • High efficiency, up to 95%
  • 5V 1.0A standby
  • Remote On/Off
  • -20°C to +70°C operating temperature
  • 3 year warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
LVD LVD12 - - -
LVD LVD24 - - -
LVD LVD48 - - -
VCE03 VCE03US12 3 W Single Phase 12V 0.25A
VCE03 VCE03US15 3 W Single Phase 15V 0.2A
VCE03 VCE03US24 3 W Single Phase 24V 0.125A
VCE03 VCE03US48 3 W Single Phase 48V 0.063A
VCE03 VCE03US03 3 W Single Phase 3.3V 0.91A
VCE03 VCE03US05 3 W Single Phase 5V 0.6A
VCE03 VCE03US09 3 W Single Phase 9V 0.333A
VCE05 VCE05US03 5 W Single Phase 3.3V 1.573A
VCE05 VCE05US05 5 W Single Phase 5V 1.3A
VCE05 VCE05US09 5 W Single Phase 9V 0.722A
VCE05 VCE05US12 5 W Single Phase 12V 0.541A
VCE05 VCE05US15 5 W Single Phase 15V 0.433A
VCE05 VCE05US24 5 W Single Phase 24V 0.27A
VCE05 VCE05US48 5 W Single Phase 48V 0.135A
DNR05-60 DNR05US05 5 W Single Phase 5V 1A
DNR05-60 DNR05US12 5 W Single Phase 12V 0.42A
DNR05-60 DNR05US15 5 W Single Phase 15V 0.34A