AHM250

AHM250

250W

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I Models
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
More info
LP & LP-MD

LP & LP-MD

250W - 450W

  • 250-450 W Configurable for Fast Time to Market
  • Industrial/IT & Medical Approvals
  • All Outputs Isolated
  • Low Profile 1U Applications
  • Wide Voltage Adjustment Range
  • SEMI F47 Certified
  • 3 Year Warranty
More info
SDR

SDR

250W

  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • Low Leakage Current
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Top Fan & Convection-cooled Versions
  • 3 Year Warranty
More info
CMP250

CMP250

250W

  • 250 W Convection-cooled Rating
  • 500 W Peak Power
  • IT & Medical Safety (BF) Approvals
  • U Channel 4”x 7.5” Package
  • 80 VAC to 300 VAC Input
  • 5 V/1.5A Standby & 12 V/0.6 A Auxiliary
  • AC OK Signal, Inhibit
  • Current Share
  • 3 Year Warranty
More info
VES255

VES255

255W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 19V to 48V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • -10 °C to 60 °C Operation
  • Low Cost
  • 3 Year Warranty
More info
GCS265

GCS265

265W

  • 180 W Convection & 265 W Forced-cooled Ratings
  • 5 V / 3 A Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • -40° C to +70° C Operation
  • Power Fail & Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More info
SDF300

SDF300

300W

  • 3.2" x 5" Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Output Voltages from 5 V to 54 V
  • 3 Year Warranty
More info
SDM

SDM

300W

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • 3 Year Warranty
More info
VES300

VES300

300W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 19V to 48V
  • <0.15W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • -10 °C to 60 °C Operation
  • Low Cost
  • 3 Year Warranty
More info
SDC

SDC

320W

  • High Power Density
  • Single & Dual Outputs
  • Up to 700 W Peak Power
  • Fan Fail & Power Good Signals
  • Low Leakage Current Option
  • Fits 1U Applications
  • 3 Year Warranty
More info
SHP

SHP

350W - 1000W

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty
More info
SMP350

SMP350

350W

  • Rugged Industrial Construction
  • -40 °C to +70 °C Operation
  • Screw Terminals
  • High Efficiency
  • Remote On/Off
  • ITE/Industrial & Medical Approvals
  • Low Leakage Current
  • Class B Emissions
  • 3 Year Warranty
More info
SDL400

SDL400

400W

  • Single & Dual Outputs
  • Up to 700 W Peak Power
  • Fan Fail & Power Good Signals
  • Variable Speed Fan
  • Low Leakage Current Option
  • Fits 1U Applications
  • 3 Year Warranty
More info
ECH450

ECH450

450W

  • Force cooled and convection cooled ratings
  • Medical and ITE approvals
  • Compact 3.0” by 5.0” footprint
  • Suitable for BF applications
  • 5 V standby and remote on/off
  • 12 V fan output
  • -20 °C to +70 °C operation
  • High efficiency, up to 94%
More info
DNR480

DNR480

480W

  • Up to 90% Efficiency
  • Wide Adjustment Range
  • Parallel Function
  • DC Standby Versions
  • Full Power from -40 °C to +60 °C
  • Connector Options
  • 3 Year Warranty
More info
DNR480TS

DNR480TS

480W

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info
SMC-SMD

SMC-SMD

500W - 600W

  • High Peak Load Rating
  • Single Outputs from 3.3 V to 54 V
  • Active PFC
  • Remote On/Off
  • Optional Current Share
  • SEMI F47 Compliant
  • 3 Year Warranty
More info
GCU500

GCU500

500W

  • 250 W Convection & 500 W Forced-cooled Ratings
  • 5 V Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Pending)
  • -40° C to +70° C Operation
  • Power Fail & Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More info
GSP500

GSP500

500W

  • Convection/Forced-cooled Ratings
  • Universal 80 - 264 VAC Input
  • IT & Medical Safety Approvals
  • <0.5 W Standby Power
  • -40° C to +70° C Operation
  • Remote On/Off
  • 5 V/2 A Standby Output
  • 3 Year Warranty
More info
PBR500

PBR500

500W

  • 450-500W Forced Cooled
  • 350-400W Convection Cooled
  • ITE & Medical (BF) Safety Approvals
  • U-Channel 4” x 7” Package
  • 5V Standby & 12V Fan Supply
  • AC OK, Inhibit & Remote Sense
  • Class B Conducted & Radiated Emissions
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VCE03 VCE03US12 3 W Single Phase 12V 0.25A
VCE03 VCE03US15 3 W Single Phase 15V 0.2A
VCE03 VCE03US24 3 W Single Phase 24V 0.125A
VCE03 VCE03US48 3 W Single Phase 48V 0.063A
VCE03 VCE03US03 3 W Single Phase 3.3V 0.91A
VCE03 VCE03US05 3 W Single Phase 5V 0.6A
VCE03 VCE03US09 3 W Single Phase 9V 0.333A
VCE05 VCE05US03 5 W Single Phase 3.3V 1.573A
VCE05 VCE05US05 5 W Single Phase 5V 1.3A
VCE05 VCE05US09 5 W Single Phase 9V 0.722A
VCE05 VCE05US12 5 W Single Phase 12V 0.541A
VCE05 VCE05US15 5 W Single Phase 15V 0.433A
VCE05 VCE05US24 5 W Single Phase 24V 0.27A
VCE05 VCE05US48 5 W Single Phase 48V 0.135A
DNR05 DNR05US05 5 W Single Phase 5V 1A
DNR05 DNR05US12 5 W Single Phase 12V 0.42A
DNR05 DNR05US15 5 W Single Phase 15V 0.34A
DNR05 DNR05US24 5 W Single Phase 24V 0.21A
VEL05 VEL05US050 5 W Single Phase 5V 1A
VEL05 VEL05US060 5 W Single Phase 6V 0.83A