SDM

SDM

300W

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • 3 Year Warranty
More info
SDR

SDR

250W

  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • Low Leakage Current
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Top Fan & Convection-cooled Versions
  • 3 Year Warranty
More info
SDS120-180

SDS120-180

120W - 180W

  • Convection-cooled
  • 3” x 5” Footprint
  • Up to 90% Efficiency
  • Open Frame, U-Channel & Covered Versions
  • Low Temperature Option
  • Single & Multi Outputs
  • 3 Year Warranty
More info
SDS60

SDS60

60W

  • Single, Dual, Triple & Quad Outputs
  • Output Voltages from 3.3 V to 48 V
  • Non -standard Outputs Available
  • Industry Standard 3” x 5” Package
  • Fits 1U Applications
  • Open Frame, U-Channel & Covered Versions
  • 3 Year Warranty
More info
SDU

SDU

150W

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • 12 V & 24 V Outputs
  • U-Channel or Open Frame Versions
  • 3 Year Warranty
More info
SHP

SHP

350W - 1000W

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty
More info
SMH600

SMH600

600W

  • Single and Dual Outputs
  • Up to 900 W Peak Power on Single Output Versions
  • Power Good, Remote On/Off and Remote Sense
  • Connector Options
  • Forced-cooled
  • U-Channel & End-Fan Versions Fit 1U Applications
  • 3 Year Warranty
More info
SMP350

SMP350

350W

  • Rugged Industrial Construction
  • -40 °C to +70 °C Operation
  • Screw Terminals
  • High Efficiency
  • Remote On/Off
  • ITE/Industrial & Medical Approvals
  • Low Leakage Current
  • Class B Emissions
  • 3 Year Warranty
More info
SMR600-800

SMR600-800

800W

  • Up to 900 W Peak Output Power
  • Single Outputs from 12 V to 48 V
  • Compact Size
  • Remote On/Off
  • SEMI F47 Compliant
  • Optional Current Share
  • 3 Year Warranty
More info
UCP180

UCP180

180W

  • 120W convection cooled -40°C to +70°C operation
  • 180W with 10CFM forced air cooling -20°C to +70°C operation
  • 4.3” x 2.5” footprint
  • Low 1.16” profile U channel construction
  • ITE & Medical (BF, 2 x MOPP) approvals
  • Class B conducted & Class A radiated emissions
  • Input voltage range 85 to 264VAC
  • High Efficiency, up to 94%
  • 12V/0.5A fan output
  • -40°C to +70°C operating temperature
  • Full power to +50°C
  • MTBF 300 khrs (MIL-HDBK-217F, +25°C GB)
  • 3 year warranty
More info
UCP225

UCP225

225W

  • Low 1.18” Profile U Channel Construction
  • High Power Density
  • 3.12” by 5.0” Footprint
  • 150 W Convection/ 225 W Forced Cooled Ratings
  • Optional 5 V Standby and Remote On/Off
  • 12 V Fan Output
  • Medical and ITE Approvals
  • High Efficiency, up to 95%
  • Less than 0.5 W No Load Input Power
More info
VCE03

VCE03

3W

  • Compact PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • Input range 85 to 305VAC
  • Single outputs from 3.3 to 48VDC
  • No load input power <0.3W
  • Low Cost
  • -25°C to +70°C operating temperature
  • 3 Year Warranty
More info
VCE05

VCE05

5W

  • Compact Size
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • Encapsulated & Open Frame
  • Class II
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • Low Cost
  • 3 Year Warranty
More info
VCE10

VCE10

10W

  • Compact PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • Input range 85 to 305VAC
  • Single outputs from 3.3 to 48VDC
  • No load input power <0.3W
  • Low Cost
  • -25°C to +70°C operating temperature
  • 3 Year Warranty
More info
VCS

VCS

50W - 100W

  • Chassis Mount Industrial Supplies
  • -25 °C to +70 °C Convection-cooled
  • Class B Conducted & Radiated Emissions
  • Output Voltages from 5 V to 48 V
  • <0.5 W No Load Input Power
  • Low Cost
  • 2 Year Warranty
More info
VCT60

VCT60

60W

  • Low Cost
  • Single Outputs from 5 V to 30 V
  • Peak Load Capability
  • Convection-cooled
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
More info
VEC40

VEC40

40W

  • Energy Efficiency Level VI
  • CoC Tier 2
  • Limited Power Source Approved
  • <0.075 W Standby Power
  • Optional Inlet Connector
  • China Compulsory Certficiation (CCC) Qualified
  • 0 °C to 65 °C Operation
  • High Power Density
  • Low Cost
More info
VEC50

VEC50

50W

  • Energy Efficiency Level VI
  • CoC Tier 2
  • Limited Power Source Approved
  • <0.15 W Standby Power
  • Optional Inlet Connector
  • China Compulsory Certficiation (CCC) Qualified
  • 0 °C to 65 °C Operation
  • High Power Density
  • Low Cost
More info
VEC65

VEC65

65W

  • Energy Efficiency Level VI
  • CoC Tier 2
  • Limited Power Source Approved
  • <0.15 W Standby Power
  • Optional Inlet Connector
  • China Compulsory Certfication (CCC) Qualified
  • 0 °C to 60 °C Operation
  • High Power Density
  • Low Cost
More info
VEH20-40

VEH20-40

20W - 40W

  • Energy Efficiency Level VI for -L6 version
  • CEC 2008 and EISA 2007 Compliant
  • Optional Inlet Connectors
  • Class II Versions
  • +60 °C Operating Temperature
  • Compact Dimensions
  • Low Cost
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VCE03 VCE03US03 3 W Single Phase 3.3V 0.91A
VCE03 VCE03US05 3 W Single Phase 5V 0.6A
VCE03 VCE03US09 3 W Single Phase 9V 0.333A
VCE03 VCE03US12 3 W Single Phase 12V 0.25A
VCE03 VCE03US15 3 W Single Phase 15V 0.2A
VCE03 VCE03US24 3 W Single Phase 24V 0.125A
VCE03 VCE03US48 3 W Single Phase 48V 0.063A
DNR05-60 DNR05US05 5 W Single Phase 5V 1A
DNR05-60 DNR05US12 5 W Single Phase 12V 0.42A
DNR05-60 DNR05US15 5 W Single Phase 15V 0.34A
DNR05-60 DNR05US24 5 W Single Phase 24V 0.21A
ECE05-10 ECE05US03 5 W Single Phase 3.3V 1.81A
ECE05-10 ECE05US05 5 W Single Phase 5V 1.2A
ECE05-10 ECE05US09 5 W Single Phase 9V 0.66A
ECE05-10 ECE05US12 5 W Single Phase 12V 0.49A
ECE05-10 ECE05US15 5 W Single Phase 15V 0.4A
ECE05-10 ECE05US24 5 W Single Phase 24V 0.25A
ECE05-10 ECE05US48 5 W Single Phase 48V 0.12A
ECL05-30 ECL05US03-E 5 W Single Phase 3.3V 1.69A
ECL05-30 ECL05US03-P 5 W Single Phase 3.3V 1.69A