ECS65-130

ECS65-130

65W - 130W

  • IT & Medical Safety Approvals
  • 65/80/100 W Convection-cooled Ratings
  • Class I & Class II Construction
  • Industry Standard 2” x 4” Package
  • <0.5 W No Load Input Power
  • Low Leakage Current
  • 3 Year Warranty
More info
EMA212

EMA212

212W

  • High Power Density - 10.6 W/cubic in
  • Industry Standard 3 x 5 Footprint
  • Up to 90% Efficiency
  • 5 V Standby & 12 V Fan Outputs
  • Remote On/Off & Power Good Signal
  • 48 VDC Input Version Available (DMA212)
  • 3 Year Warranty
More info
EME05

EME05

5W

  • Compact Size
  • Medical Approvals
  • 2 MOPP
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • 3 Year Warranty
More info
EMH

EMH

250W - 350W

  • Single & Dual Output Models
  • IT & Medical (BF) Approvals
  • 80 V 275 VAC Operation
  • Optional ORing Diode (EMH350D Models)
  • Analog & PMBus Signals Options (EMH350)
  • 5 V Standby (EMH350)
  • 3 Year Warranty
More info
EML15

EML15

15W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
More info
EML30

EML30

30W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
  • 3 Year Warranty
More info
EPL150

EPL150

150W

  • 100 W Convection/150 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 0.99” Profile
  • Class I & Class II Operation
  • 12 V Fan Output
  • High Efficiency, up to 94%
  • ITE & Medical (BF) Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
More info
EPL225

EPL225

225W

  • 150 W Convection/ 225 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 1.26" Profile
  • 12 V Fan Output
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • Class¬≠ I¬≠ and ¬≠II¬≠ Operation
  • 3 Year Warranty
More info
FCM400

FCM400

400W

  • 400 W Continuous, 600 W Peak
  • IT and Medical Approvals
  • 80 V 275 VAC Operation
  • Low Noise Fan
  • Screw Terminals
  • 5 V Standby, AC OK and Remote On/Off
  • 3 Year Warranty
More info
FCS40

FCS40

40W

  • 40 W Convection Rating
  • 2" by 3" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More info
FCS60

FCS60

60W

  • 60 W Convection Rating
  • 2" by 4" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More info
fleXPower

fleXPower

2000W

  • 400-2500 W Configurable for Fast Time to Market
  • SEMI F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C Operation
  • Extra Power Available at High Line
  • Fan Speed Control
  • 3 Year Warranty
More info
GCS

GCS

150W - 350W

  • Convection/Forced-cooled Ratings
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • < 0.5 W Standby Power (150 & 180 Models)
  • -40° C to +70° C Operation
  • Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More info
GCS265

GCS265

265W

  • 180 W Convection & 265 W Forced-cooled Ratings
  • 5 V / 3 A Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • -40° C to +70° C Operation
  • Power Fail & Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More info
GCU500

GCU500

500W

  • 250 W Convection & 500 W Forced-cooled Ratings
  • 5 V Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Pending)
  • -40° C to +70° C Operation
  • Power Fail & Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More info
GFR1K5

GFR1K5

1500W

  • 1U Blind Mate, Hotswap, Redundant
  • All Models Share Same Compact Size
  • 56 V Power Over Ethernet Compatible Model
  • Up to 6 kW in 1U (Rack Available)
  • AC OK, DC OK, Inhibit, Enable, 5 V Standby
  • Current Share & I Squared C Interface
  • 3 Year Warranty
More info
GSP500

GSP500

500W

  • Convection/Forced-cooled Ratings
  • Universal 80 - 264 VAC Input
  • IT & Medical Safety Approvals
  • <0.5 W Standby Power
  • -40° C to +70° C Operation
  • Remote On/Off
  • 5 V/2 A Standby Output
  • 3 Year Warranty
More info
GSP750

GSP750

750W

  • Low Profile, Compact Size
  • Suitable for 1U Applications
  • 900 W Peak Power Rating for 100 ms
  • Universal 80 - 264 VAC Input (300 VAC for 5 s)
  • IT/Industrial & Medical (2 x MOPP) Safety Approvals
  • 5 V/3 A Standby Output
  • 1.0 W Standby Power
  • Intelligent Fan Speed Control
  • -40° C to +70° C Operation
  • PowerFail, Inhibit, Remote Sense & Current Share
  • • 3 Year Warranty
More info
HCP

HCP

650W - 3000W

  • High Efficiency up to 91%
  • High Power Density
  • Programmable Output Voltage (30%-105%)
  • Programmable Output Current (40%-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
More info
HDL3000

HDL3000

3000W

  • High Efficiency up to 93%
  • High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VCE03 VCE03US03 3 W Single Phase 3.3V 0.91A
VCE03 VCE03US05 3 W Single Phase 5V 0.6A
VCE03 VCE03US09 3 W Single Phase 9V 0.333A
VCE03 VCE03US12 3 W Single Phase 12V 0.25A
VCE03 VCE03US15 3 W Single Phase 15V 0.2A
VCE03 VCE03US24 3 W Single Phase 24V 0.125A
VCE03 VCE03US48 3 W Single Phase 48V 0.063A
DNR05-60 DNR05US05 5 W Single Phase 5V 1A
DNR05-60 DNR05US12 5 W Single Phase 12V 0.42A
DNR05-60 DNR05US15 5 W Single Phase 15V 0.34A
DNR05-60 DNR05US24 5 W Single Phase 24V 0.21A
ECE05-10 ECE05US03 5 W Single Phase 3.3V 1.81A
ECE05-10 ECE05US05 5 W Single Phase 5V 1.2A
ECE05-10 ECE05US09 5 W Single Phase 9V 0.66A
ECE05-10 ECE05US12 5 W Single Phase 12V 0.49A
ECE05-10 ECE05US15 5 W Single Phase 15V 0.4A
ECE05-10 ECE05US24 5 W Single Phase 24V 0.25A
ECE05-10 ECE05US48 5 W Single Phase 48V 0.12A
ECL05-30 ECL05US03-E 5 W Single Phase 3.3V 1.69A
ECL05-30 ECL05US03-P 5 W Single Phase 3.3V 1.69A