HPU1K5PS12 | 1500 W | Single Phase | 12V | 100A |
![]() |
![]() |
![]() |
![]() |
HPU1K5PS24 | 1500 W | Single Phase | 24V | 50A |
![]() |
![]() |
![]() |
![]() |
HPU1K5PS48 | 1500 W | Single Phase | 48V | 25A |
![]() |
![]() |
![]() |
![]() |
fleXPower-XT16 | 1600 W | Three Phase | Configurable | Configurable |
![]() |
![]() |
![]() |
![]() |
fleXPower X15-XM15 | 2500 W | Single Phase | Configurable | Configurable |
![]() |
![]() |
![]() |
![]() |
fleXPower-XTL30 | 3000 W | Three Phase | Configurable | Configurable |
![]() |
![]() |
![]() |
![]() |
HDL3000PS12 | 3000 W | Single Phase | 12V | 200A |
![]() |
![]() |
![]() |
![]() |
HDL3000PS15 | 3000 W | Single Phase | 15V | 160A |
![]() |
![]() |
![]() |
![]() |
HDL3000PS24 | 3000 W | Single Phase | 24V | 125A |
![]() |
![]() |
![]() |
![]() |
HDL3000PS30 | 3000 W | Single Phase | 30V | 100A |
![]() |
![]() |
![]() |
![]() |
HDL3000PS36 | 3000 W | Single Phase | 36V | 83.6A |
![]() |
![]() |
![]() |
![]() |
HDL3000PS48 | 3000 W | Single Phase | 48V | 62.5A |
![]() |
![]() |
![]() |
![]() |
HDL3000PS60 | 3000 W | Single Phase | 60V | 50A |
![]() |
![]() |
![]() |
![]() |
HDS3000PS12 | 3000 W | Single Phase | 12V | 250A |
![]() |
![]() |
![]() |
![]() |
HDS3000PS15 | 3000 W | Single Phase | 15V | 200A |
![]() |
![]() |
![]() |
![]() |
HDS3000PS24 | 3000 W | Single Phase | 24V | 125A |
![]() |
![]() |
![]() |
![]() |
HDL3000PS150 | 3000 W | Single Phase | 150V | 20A |
![]() |
![]() |
![]() |
![]() |
HDS3000PS30 | 3000 W | Single Phase | 30V | 100A |
![]() |
![]() |
![]() |
![]() |
HDL3000PS200 | 3000 W | Single Phase | 200V | 15A |
![]() |
![]() |
![]() |
![]() |
HDS3000PS36 | 3000 W | Single Phase | 36V | 83.5A |
![]() |
![]() |
![]() |