EME05US12 | 5 W | Single Phase | 12V | 0.416A |
![]() |
![]() |
![]() |
![]() |
EME05US15 | 5 W | Single Phase | 15V | 0.333A |
![]() |
![]() |
![]() |
![]() |
EME05US24 | 5 W | Single Phase | 24V | 0.208A |
![]() |
![]() |
![]() |
![]() |
EME05US36 | 5 W | Single Phase | 36V | 0.138A |
![]() |
![]() |
![]() |
![]() |
EME05US48 | 5 W | Single Phase | 48V | 0.104A |
![]() |
![]() |
![]() |
![]() |
ACM06US05 | 6 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
ACM06US09 | 6 W | Single Phase | 9V | 0.6A |
![]() |
![]() |
![]() |
![]() |
ACM06US12 | 6 W | Single Phase | 12V | 0.5A |
![]() |
![]() |
![]() |
![]() |
VCE10US03 | 10 W | Single Phase | 3.3V | 2.4A |
![]() |
![]() |
![]() |
![]() |
VCE10US05 | 10 W | Single Phase | 5V | 2A |
![]() |
![]() |
![]() |
![]() |
VCE10US09 | 10 W | Single Phase | 9V | 1.1A |
![]() |
![]() |
![]() |
![]() |
VCE10US12 | 10 W | Single Phase | 12V | 0.83A |
![]() |
![]() |
![]() |
![]() |
VCE10US15 | 10 W | Single Phase | 15V | 0.67A |
![]() |
![]() |
![]() |
![]() |
VCE10US24 | 10 W | Single Phase | 24V | 0.42A |
![]() |
![]() |
![]() |
![]() |
VCE10US48 | 10 W | Single Phase | 48V | 0.21A |
![]() |
![]() |
![]() |
![]() |
DNR10US05 | 10 W | Single Phase | 5V | 2A |
![]() |
![]() |
![]() |
![]() |
DNR10US12 | 10 W | Single Phase | 12V | 0.84A |
![]() |
![]() |
![]() |
![]() |
DNR10US15 | 10 W | Single Phase | 15V | 0.67A |
![]() |
![]() |
![]() |
![]() |
DNR10US24 | 10 W | Single Phase | 24V | 0.42A |
![]() |
![]() |
![]() |
![]() |
ECE10US03 | 10 W | Single Phase | 3.3V | 3.12A |
![]() |
![]() |
![]() |