AKM36US12C2 | 36 W | Single Phase | 12V | 3A |
![]() |
![]() |
![]() |
![]() |
AKM36US15C2 | 36 W | Single Phase | 15V | 2.4A |
![]() |
![]() |
![]() |
![]() |
AKM36US18C2 | 36 W | Single Phase | 18V | 2A |
![]() |
![]() |
![]() |
![]() |
AKM36US24C2 | 36 W | Single Phase | 24V | 1.5A |
![]() |
![]() |
![]() |
![]() |
AKM36US30C2 | 36 W | Single Phase | 30V | 1.2A |
![]() |
![]() |
![]() |
![]() |
AKM36US36C2 | 36 W | Single Phase | 36V | 1A |
![]() |
![]() |
![]() |
![]() |
VEC40US12 | 40 W | Single Phase | 12V | 3.33A |
![]() |
![]() |
![]() |
![]() |
VEC40US15 | 40 W | Single Phase | 15V | 2.67A |
![]() |
![]() |
![]() |
![]() |
VEC40US24 | 40 W | Single Phase | 24V | 1.67A |
![]() |
![]() |
![]() |
![]() |
AEK40US05 | 40 W | Single Phase | 5V | 5A |
![]() |
![]() |
![]() |
![]() |
AEK40US12 | 40 W | Single Phase | 12V | 3.33A |
![]() |
![]() |
![]() |
![]() |
AEK40US15 | 40 W | Single Phase | 15V | 2.67A |
![]() |
![]() |
![]() |
![]() |
AEK40US18 | 40 W | Single Phase | 18V | 2.22A |
![]() |
![]() |
![]() |
![]() |
AEK40US24 | 40 W | Single Phase | 24V | 2.08A |
![]() |
![]() |
![]() |
![]() |
AEK40US48 | 40 W | Single Phase | 48V | 1.04A |
![]() |
![]() |
![]() |
![]() |
AKM45US09 | 45 W | Single Phase | 9V | 4.5A |
![]() |
![]() |
![]() |
![]() |
AKM45US12 | 45 W | Single Phase | 12V | 4A |
![]() |
![]() |
![]() |
![]() |
AKM45US15 | 45 W | Single Phase | 15V | 3.2A |
![]() |
![]() |
![]() |
![]() |
AKM45US18 | 45 W | Single Phase | 18V | 2.66A |
![]() |
![]() |
![]() |
![]() |
AKM45US24 | 45 W | Single Phase | 24V | 2A |
![]() |
![]() |
![]() |