VEL05

VEL05

5W

  • Energy Efficiency Level VI
  • Barrel Jack & USB Versions
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VER05

VER05

5W

  • Energy Efficiency Level VI
  • Barrel Jack & USB Versions
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
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
VEU10

VEU10

10W

  • USB Power Adaptor
  • Energy Efficiency Level VI/li>
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltage 5.0 V
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
VEL12

VEL12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VER12

VER12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
AEK15

AEK15

15W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • 0 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
ACM18

ACM18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 24 V
  • Class II Construction
  • 3 Years Warranty
More info
VEL18

VEL18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VER18

VER18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VET18

VET18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VET24

VET24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VEL24

VEL24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VER24

VER24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
ACM24

ACM24

24W
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
PDM30

PDM30

30W

  • CEC2008 & EISA2007 Compliant ≥9V
  • Worldwide Medical Approvals
  • Class II Construction
  • Single Outputs from 5 V to 24 V
  • High Efficiency
  • Operation to +60 °C
  • 3 Year Warranty
More info
VET30

VET30

30W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
ACM36

ACM36

36W
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
AEJ36

AEJ36

36W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • Class II
  • -20 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AEJ100 AEJ100PS36 100 W Single Phase 36V 2.78A
AEJ100 AEJ100PS48 100 W Single Phase 48V 2.1A
AHM100 AHM100PS12 100 W Single Phase 12V 8.33A
AHM100 AHM100PS12C2 100 W Single Phase 12V 8.33A
AHM100 AHM100PS15 100 W Single Phase 15V 6.67A
AHM100 AHM100PS15C2 100 W Single Phase 15V 6.67A
AHM100 AHM100PS19 100 W Single Phase 19V 5.26A
AHM100 AHM100PS19C2 100 W Single Phase 19V 5.26A
AHM100 AHM100PS24 100 W Single Phase 24V 4.16A
AHM100 AHM100PS24C2 100 W Single Phase 24V 4.16A
AHM100 AHM100PS48 100 W Single Phase 48V 2.08A
AHM100 AHM100PS48C2 100 W Single Phase 48V 2.08A
VES120 VES120PS12 120 W Single Phase 12V 10A
VES120 VES120PS19 120 W Single Phase 19V 6.32A
VES120 VES120PS24 120 W Single Phase 24V 5A
ALM120 ALM120PS12 120 W Single Phase 12V 10A
ALM120 ALM120PS15 120 W Single Phase 15V 8A
ALM120 ALM120PS19 120 W Single Phase 19V 6.32A
ALM120 ALM120PS24 120 W Single Phase 24V 5A
VES150 VES150PS12 150 W Single Phase 12V 12.5A