VCE03

VCE03

3W

  • Compact PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • Input range 85 to 305VAC
  • Single outputs from 3.3 to 48VDC
  • No load input power <0.3W
  • Low Cost
  • -25°C to +70°C operating temperature
  • 3 Year Warranty
More info
ECE05

ECE05

5W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated PCB Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • No External Components Required
  • 3 Year Warranty
More info
EME05

EME05

5W

  • Compact Size
  • Medical Approvals
  • 2 MOPP
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • 3 Year Warranty
More info
ECL05

ECL05
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
VCE05

VCE05

5W

  • Compact Size
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • Encapsulated & Open Frame
  • Class II
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • Low Cost
  • 3 Year Warranty
More info
VER05

VER05

5W

  • Energy Efficiency Level VI
  • Barrel Jack & USB Versions
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VEL05

VEL05

5W

  • Energy Efficiency Level VI
  • Barrel Jack & USB Versions
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
DNR05

DNR05

5W

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
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
VCE10

VCE10

10W

  • Compact PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • Input range 85 to 305VAC
  • Single outputs from 3.3 to 48VDC
  • No load input power <0.3W
  • Low Cost
  • -25°C to +70°C operating temperature
  • 3 Year Warranty
More info
DNR10

DNR10

10W

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
  • 3 Year Warranty
More info
ECE10

ECE10

10W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated PCB Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • No External Components Required
  • 3 Year Warranty
More info
VEU10

VEU10

10W

  • USB Power Adaptor
  • Energy Efficiency Level VI/li>
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltage 5.0 V
  • Class II Construction
  • Low Cost
More info
ECL10

ECL10

10W

  • Ultra Compact Size
  • Single, Dual & Triple Outputs
  • Open Frame PCB & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ACM12

ACM12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V
  • Class II Construction
  • 3 Years Warranty
More info
VEL12

VEL12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VER12

VER12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
ECL15

ECL15

15W

  • Ultra Compact Size
  • Single, Dual & Triple Outputs
  • Open Frame PCB & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
AEK15

AEK15

15W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • 0 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
EML15

EML15

15W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
SMH600 SMH600PS15 600 W Single Phase 15V 40A
SMH600 SMH600PS18 600 W Single Phase 18V 33.33A
SMH600 SMH600PS24 600 W Single Phase 24V 25A
SMH600 SMH600PS36 600 W Single Phase 36V 16.6A
SMH600 SMH600PS48 600 W Single Phase 48V 12.5A
SMH600 SMH600PS54 600 W Single Phase 54V 11.1A
SMH600 SMH600PS60 600 W Single Phase 60V 10A
SMH600 SMH600PD0512 600 W Single Phase 5V, 12V 50A, 33A
SMH600 SMH600PD0524 600 W Single Phase 5V, 24V 50A, 17A
SMH600 SMH600PD1224 600 W Single Phase 12V, 24V 33.33A, 17A
PBR650 PBR650PS48C 650 W Single Phase 48V 15A
PBR650 PBR650PS57C 650 W Single Phase 57V 12.5A
SHP650 SHP650PS12-EF 650 W Single Phase 12V 50A
SHP650 SHP650PS15-EF 650 W Single Phase 15V 40A
SHP650 SHP650PS24-EF 650 W Single Phase 24V 27A
SHP650 SHP650PS28-EF 650 W Single Phase 28V 23A
SHP650 SHP650PS36-EF 650 W Single Phase 36V 18A
SHP650 SHP650PS48-EF 650 W Single Phase 48V 13.5A
MHP650 MHP650PS12-EF 650 W Single Phase 12V 50A
MHP650 MHP650PS15-EF 650 W Single Phase 15V 40A