ACM18

ACM18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 24 V
  • Class II Construction
  • 3 Years Warranty
More info
ACM24

ACM24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V (ACM18: 5 V to 24 V)
  • Class II Construction
  • 3 Years Warranty
More info
ACM36

ACM36

36W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V (ACM18: 5 V to 24 V)
  • Class II Construction
  • 3 Years Warranty
More info
ACS40-60

ACS40-60

40W - 60W

  • Low Cost
  • Small Size
  • Universal Input
  • Rugged Design
  • High MTBF
  • International Safety Approvals
  • Covered Versions Available
More info
AEB

AEB

36W - 100W

  • CEC2008 & EISA2007 Compliant
  • Low Profile
  • Single Outputs from 5 V to 48 V
  • High Power Density
  • Universal Input
  • China Compulsory Certification (CCC) Qualified
  • 3 Year Warranty
More info
AEJ100

AEJ100

100W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Active Power Factor Correction
  • Single Outputs 12 V to 48 V
  • <0.15 W Standby Power
  • -30 °C to 65 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEJ36

AEJ36

36W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • Class II
  • -20 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEJ50

AEJ50

50W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.15 W Standby Power
  • Single Output 12 to 48 V
  • 0 °C to 65 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEJ70

AEJ70

70W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.15 W Standby Power
  • Single Outputs from 12 to 48 V
  • 0 °C to 65 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEK15

AEK15

15W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • 0 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEK40

AEK40

40W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • 0 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEK60

AEK60

60W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.15 W Standby Power
  • Single Outputs 12 to 48 V
  • 0 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEM

AEM

60W

  • CEC 2008 & EISA 2007 Compliant 12 V
  • Worldwide Medical Approvals
  • 4000 VAC Isolation
  • Class II Construction
  • Single Outputs from 5 V to 48 V
  • High Efficiency
  • 3 Year Warranty
More info
AHE220

AHE220

180W - 220W

  • Energy Efficiency Level VI
  • <0.21 W Standby Power
  • 0 °C to 60 °C Operation
  • High Power Density
  • Low Earth Leakage Current
  • ITE Safety Approvals
  • 3 Year Warranty
More info
AHM

AHM

85W - 250W

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Models (Except AHM250)
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
More info
AJM90

AJM90

90W

  • Energy Efficiency Level VI
  • Medical and ITE Safety Approvals
  • 4th Edition Medical EMC
  • Class I and Class II Versions
  • <0.21 W Standby Power
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warranty
More info
AKM36

AKM36

36W

  • Energy Efficiency Level VI 
  • European CoC Tier 2 
  • Medical and ITE Approvals 
  • Optional Class II Versions 
  • Optional White Versions 
  • Output Voltages from 9 V to 36 V 
  • 3 Years Warranty
More info
AKM45

AKM45

40.5W - 48W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • ITE & Medical (2 x MOPP) approvals
  • 4th Edition Medical EMC
  • Class I as standard, Class II optional
  • Class B conducted & radiated emissions
  • Input voltage range 90 to 264VAC
  • Output voltages from 9 to 48VDC
  • 0°C to +60°C operating temperature
  • 3 Years Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DNR05-60 DNR10US15 10 W Single Phase 15V 0.67A
DNR05-60 DNR10US24 10 W Single Phase 24V 0.42A
ECE05-10 ECE10US03 10 W Single Phase 3.3V 3.12A
ECE05-10 ECE10US05 10 W Single Phase 5V 2.4A
ECE05-10 ECE10US09 10 W Single Phase 9V 1.33A
ECE05-10 ECE10US12 10 W Single Phase 12V 1A
ECE05-10 ECE10US15 10 W Single Phase 15V 0.79A
ECE05-10 ECE10US24 10 W Single Phase 24V 0.49A
ECE05-10 ECE10US48 10 W Single Phase 48V 0.25A
VEU10 VEU10US050-UK 10 W Single Phase 5V 2.1A
VEU10 VEU10US050-US 10 W Single Phase 5V 2.1A
VEU10 VEU10US050-EU 10 W Single Phase 5V 2.1A
ECL05-30 ECL10US03-E 10 W Single Phase 3.3V 3.38A
ECL05-30 ECL10US03-P 10 W Single Phase 3.3V 3.38A
ECL05-30 ECL10US03-T 10 W Single Phase 3.3V 3.38A
ECL05-30 ECL10US05-E 10 W Single Phase 5V 2.6A
ECL05-30 ECL10US05-P 10 W Single Phase 5V 2.6A
ECL05-30 ECL10US05-T 10 W Single Phase 5V 2.6A
ECL05-30 ECL10US09-E 10 W Single Phase 9V 1.43A
ECL05-30 ECL10US09-P 10 W Single Phase 9V 1.43A