AC-DC Power Supplies AC-DC Power Supplies

Filters
Format
Reset
Package Type
Reset
Power
Reset
No Of Outputs
Reset
Output Voltage 1
Reset
Output Voltage 2
Reset
Output Voltage 3
Reset
Output Voltage 4
Reset
Input Voltage
Reset
Industry/application
Reset
Show products by:
Product series Part number
DNR05

DNR05

5W

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
  • 3 Year Warranty
More info
DNR10

DNR10

10W

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
  • 3 Year Warranty
More info
EML15

EML15

15W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
More info
DNR18

DNR18

18W

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
  • 3 Year Warranty
More info
ECE20-40

ECE20-40

20W - 40W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
DNR30

DNR30

30W

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
  • 3 Year Warranty
More info
DPC30

DPC30

30W

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency
  • Wide Output Adjustment Range
  • 5 V to 24 V Nominal Outputs
  • <0.3 W No Load Input Power
  • 3 Year Warranty
More info
DRC30

DRC30

30W

  • 30W convection cooled 
  • Compact, low profile, DIN rail mount case
  • UL/EN62368-1 approvals
  • Class II operation
  • Class B conducted & radiated emissions
  • Input voltage range 85 to 264VAC, 120 to 370VDC
  • Output voltages from 5 to 48VDC
  • High efficiency, up to 90%
  • 4kVAC input to output isolation
  • DC ‘ON’ LED indicator
  • -30°C to +70°C operating temperature
  • 3 year warranty
More info
EML30

EML30

30W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
  • 3 Year Warranty
More info
DPC50

DPC50

50W

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency
  • Wide Output Adjustment Range
  • 5 V to 24 V Nominal Outputs
  • <0.3 W No Load Input Power
  • 3 Year Warranty
More info
DNR60

DNR60

60W

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
  • 3 Year Warranty
More info
ECE60

ECE60

60W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
More info
DRC60

DRC60

60W

  • 60W convection cooled
  • Compact, low profile, DIN rail mount case
  • UL/EN62368-1 approvals
  • Class II operation
  • Class B conducted & radiated emissions
  • Input voltage range 85 to 264VAC, 120 to 370VDC
  • Output voltages from 5 to 48VDC
  • High efficiency, up to 91%
  • 4kVAC input to output isolation
  • DC ‘ON’ LED indicator
  • -30°C to +70°C operating temperature
  • 3 year warranty
More info
DPC70

DPC70

70W

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency
  • Wide Output Adjustment Range
  • 12 V to 48 V Nominal Outputs
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More info
DSR75

DSR75

75W

  • Ultra Slim Design - 32mm
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • Full Load at 60 °C
  • High Efficiency - Up to 91%
  • Volt-Free Contact for DC OK
  • Selectable Parallel Operation
  • 85 to 264 VAC Operation
  • 3 Year Warranty
More info
ECE80

ECE80

80W

  • Ultra Compact Size
  • Single Outputs from 12 to 48 V
  • Encapsulated
  • PCB, Chassis Mount and DIN Rail Versions
  • <0.3 W No Load Input Powert
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
More info
DRC100

DRC100

100W

  • 100W convection cooled
  • Compact, low profile, DIN rail mount case
  • UL/EN62368-1 approvals
  • Class II operation
  • Class B conducted & radiated emissions
  • Input voltage range 85 to 264VAC, 120 to 370VDC
  • Output voltages from 5 to 48VDC
  • High efficiency, up to 90%
  • 4kVAC input to output isolation
  • DC ‘ON’ LED indicator
  • -30°C to +70°C operating temperature
  • 3 year warranty
More info
DNR120

DNR120

120W

  • Up to 90% Efficiency
  • Wide Adjustment Range
  • Parallel Function
  • DC Standby Versions
  • Full Power from -40 °C to +60 °C
  • 3 Year Warranty
More info
DNR120TS

DNR120TS

120W

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info
DSR120

DSR120

120W

  • Ultra Slim Design - 32mm
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • Full Load at 60 °C (24V/48V)
  • High Efficiency - Up to 92%
  • Volt-Free Contact for DC OK
  • Selectable Parallel Operation
  • 85 to 264 VAC Operation
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DRC60 DRC60US12 60 W Single Phase 12V 4.5A
ECE60 ECE60US24 60 W Single Phase 24V 2.5A
DRC60 DRC60US15 60 W Single Phase 15V 4A
ECE60 ECE60US36 60 W Single Phase 36V 1.67A
DRC60 DRC60US24 60 W Single Phase 24V 2.5A
ECE60 ECE60US48 60 W Single Phase 48V 1.25A
DRC60 DRC60US48 60 W Single Phase 48V 1.25A
DPC70 DPC70US12 70 W Single Phase 12V 5.5A
DPC70 DPC70US24 70 W Single Phase 24V 3A
DPC70 DPC70US48 70 W Single Phase 48V 1.5A
DSR75 DSR75PS12 75 W Single Phase 12V 6.3A
DSR75 DSR75PS24 75 W Single Phase 24V 4.8A
DSR75 DSR75PS48 75 W Single Phase 48V 2.4A
ECE80 ECE80US12 80 W Single Phase 12V 6.67A
ECE80 ECE80US15 80 W Single Phase 15V 5.33A
ECE80 ECE80US24 80 W Single Phase 24V 3.33A
ECE80 ECE80US36 80 W Single Phase 36V 2.22A
ECE80 ECE80US48 80 W Single Phase 48V 1.67A
DRC100 DRC100US12 100 W Single Phase 12V 7.5A
DRC100 DRC100US15 100 W Single Phase 15V 6.5A