ECE40US03 | 40 W | Single Phase | 3.3V | 13A |
![]() |
![]() |
![]() |
![]() |
ECE40US05 | 40 W | Single Phase | 5V | 10.4A |
![]() |
![]() |
![]() |
![]() |
ECE40US09 | 40 W | Single Phase | 9V | 5.77A |
![]() |
![]() |
![]() |
![]() |
ECE40US12 | 40 W | Single Phase | 12V | 4.33A |
![]() |
![]() |
![]() |
![]() |
ECE40US15 | 40 W | Single Phase | 15V | 3.47A |
![]() |
![]() |
![]() |
![]() |
ECE40US24 | 40 W | Single Phase | 24V | 2.17A |
![]() |
![]() |
![]() |
![]() |
ECE40US48 | 40 W | Single Phase | 48V | 1.08A |
![]() |
![]() |
![]() |
![]() |
DPC50US05 | 50 W | Single Phase | 5V | 7A |
![]() |
![]() |
![]() |
![]() |
DPC50US12 | 50 W | Single Phase | 12V | 4A |
![]() |
![]() |
![]() |
![]() |
DPC50US24 | 50 W | Single Phase | 24V | 2.1A |
![]() |
![]() |
![]() |
![]() |
DNR60US05 | 60 W | Single Phase | 5V | 10A |
![]() |
![]() |
![]() |
![]() |
DNR60US12 | 60 W | Single Phase | 12V | 5A |
![]() |
![]() |
![]() |
![]() |
DNR60US24 | 60 W | Single Phase | 24V | 2.5A |
![]() |
![]() |
![]() |
![]() |
DNR60US48 | 60 W | Single Phase | 48V | 1.25A |
![]() |
![]() |
![]() |
![]() |
ECE60US03 | 60 W | Single Phase | 3.3V | 10A |
![]() |
![]() |
![]() |
![]() |
ECE60US05 | 60 W | Single Phase | 5V | 10A |
![]() |
![]() |
![]() |
![]() |
ECE60US09 | 60 W | Single Phase | 9V | 6.67A |
![]() |
![]() |
![]() |
![]() |
ECE60US12 | 60 W | Single Phase | 12V | 5A |
![]() |
![]() |
![]() |
![]() |
DRC60US05 | 60 W | Single Phase | 5V | 6.5A |
![]() |
![]() |
![]() |
![]() |
ECE60US15 | 60 W | Single Phase | 15V | 4A |
![]() |
![]() |
![]() |