FCS40US18 | 40 W | Single Phase | 18V | 2.23A |
![]() |
![]() |
![]() |
![]() |
FCS40US24 | 40 W | Single Phase | 24V | 1.67A |
![]() |
![]() |
![]() |
![]() |
FCS40US36 | 40 W | Single Phase | 36V | 1.11A |
![]() |
![]() |
![]() |
![]() |
FCS40US48 | 40 W | Single Phase | 48V | 0.83A |
![]() |
![]() |
![]() |
![]() |
ECE40US03 | 40 W | Single Phase | 3.3V | 13A |
![]() |
![]() |
![]() |
![]() |
ECE40US05 | 40 W | Single Phase | 5V | 10.4A |
![]() |
![]() |
![]() |
![]() |
ECE40US09 | 40 W | Single Phase | 9V | 5.77A |
![]() |
![]() |
![]() |
![]() |
ECE40US12 | 40 W | Single Phase | 12V | 4.33A |
![]() |
![]() |
![]() |
![]() |
ECE40US15 | 40 W | Single Phase | 15V | 3.47A |
![]() |
![]() |
![]() |
![]() |
ECE40US24 | 40 W | Single Phase | 24V | 2.17A |
![]() |
![]() |
![]() |
![]() |
ECE40US48 | 40 W | Single Phase | 48V | 1.08A |
![]() |
![]() |
![]() |
![]() |
ECP40UD01 | 40 W | Single Phase | 5V, 12V | 5A, 2A |
![]() |
![]() |
![]() |
![]() |
ECP40UD02 | 40 W | Single Phase | 5V, 15V | 5A, 1.5A |
![]() |
![]() |
![]() |
![]() |
ECP40UD03 | 40 W | Single Phase | 5V, 24V | 5A, 1A |
![]() |
![]() |
![]() |
![]() |
ECP40US05 | 40 W | Single Phase | 5V | 6A |
![]() |
![]() |
![]() |
![]() |
ECP40US12 | 40 W | Single Phase | 12V | 3.34A |
![]() |
![]() |
![]() |
![]() |
ECP40US15 | 40 W | Single Phase | 15V | 2.67A |
![]() |
![]() |
![]() |
![]() |
ECP40US18 | 40 W | Single Phase | 18V | 2.22A |
![]() |
![]() |
![]() |
![]() |
ECF40US12 | 40 W | Single Phase | 12V | 3.34A |
![]() |
![]() |
![]() |
![]() |
ECP40US24 | 40 W | Single Phase | 24V | 1.67A |
![]() |
![]() |
![]() |