ECL05

ECL05
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
ECL10

ECL10
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
ECL15

ECL15
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
DLE15

DLE15

15W

  • AC Input LED Driver
  • Constant Voltage & Current Versions
  • High Power Factor
  • High Efficiency
  • Water Proof to IP67
  • Class 2
  • 3 Year Warranty
More info
EML15

EML15

15W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
More info
ECE20-40

ECE20-40

20W - 40W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ECL25

ECL25

25W
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
DLE25-35

DLE25-35

25W - 35W

  • AC Input LED Driver
  • Constant Voltage/Constant Current Operation
  • Constant Current Dimming Versions
  • High Efficiency
  • Water Proof to IP67
  • Class 2
  • 3 Year Warranty
More info
ECL30

ECL30
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
EML30

EML30

30W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
  • 3 Year Warranty
More info
FCS40

FCS40

40W

  • 40 W Convection Rating
  • 2" by 3" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More info
ECP40

ECP40

40W

  • Low Profile Design
  • Ultra Compact Size from 3” x 2” x 0.9”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ECF40

ECF40

40W

  • 40 W Convection Rating
  • 1.5” by 3” Footprint
  • Low 1.1” Profile
  • High Efficiency  
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.15 W No Load Input Power
  • 3 Year Warranty
More info
DLE45-60

DLE45-60

45W - 60W

  • AC Input LED Driver
  • Constant Voltage/Constant Current Operation
  • Constant Current Dimming Versions
  • High Efficiency
  • Water Proof to IP67
  • Class 2
  • 3 Year Warranty
More info
VCS

VCS

50W - 100W

  • Chassis Mount Industrial Supplies
  • -25 °C to +70 °C Convection-cooled
  • Class B Conducted & Radiated Emissions
  • Output Voltages from 5 V to 48 V
  • <0.5 W No Load Input Power
  • Low Cost
  • 2 Year Warranty
More info
ECP60

ECP60

60W

  • Low Profile Design
  • Compact Size, 4”x 2”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.5 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ECS60

ECS60

60W

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3 W No Load Input Power
  • 25, 45 & 60 W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
More info
ECE60

ECE60

60W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
More info
VCT60

VCT60

60W

  • Low Cost
  • Single Outputs from 5 V to 30 V
  • Peak Load Capability
  • Convection-cooled
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
More info
FCS60

FCS60

60W

  • 60 W Convection Rating
  • 2” by 4” Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
MHP650 MHP650PS24-EF 650 W Single Phase 24V 27A
MHP650 MHP650PS28-EF 650 W Single Phase 28V 23A
MHP650 MHP650PS36-EF 650 W Single Phase 36V 18A
MHP650 MHP650PS48-EF 650 W Single Phase 48V 13.5A
PBR650 PBR650PS12C 650 W Single Phase 12V 55A
PBR650 PBR650PS15C 650 W Single Phase 15V 44A
PBR650 PBR650PS18C 650 W Single Phase 18V 40A
PBR650 PBR650PS24C 650 W Single Phase 24V 30A
PBR650 PBR650PS28C 650 W Single Phase 28V 25.5A
PBR650 PBR650PS36C 650 W Single Phase 36V 20A
fleXPower fleXPower X5-XM5 700 W Single Phase - -
GSP750 GSP750PS12-EF 750 W Single Phase 12V 62.5A
GSP750 GSP750PS24-EF 750 W Single Phase 24V 31.3A
GSP750 GSP750PS48-EF 750 W Single Phase 48V 15.6A
HDS800 HDS800PS12 800 W Single Phase 12V 66.7A
HDS800 HDS800PS15 800 W Single Phase 15V 53.4A
HDS800 HDS800PS24 800 W Single Phase 24V 33.5A
HDS800 HDS800PS30 800 W Single Phase 30V 26.7A
HDS800 HDS800PS36 800 W Single Phase 36V 22.3A
HDS800 HDS800PS48 800 W Single Phase 48V 16.7A