ECL15UD03-S | 15 W | Single Phase | 5V, 12V | 2A, 0.625A |
![]() |
![]() |
![]() |
![]() |
ECL15UD03-T | 15 W | Single Phase | 5V, 12V | 2A, 0.625A |
![]() |
![]() |
![]() |
![]() |
ECL15US03-S | 15 W | Single Phase | 3.3V | 3.9A |
![]() |
![]() |
![]() |
![]() |
ECL15US03-T | 15 W | Single Phase | 3.3V | 3.9A |
![]() |
![]() |
![]() |
![]() |
ECL15US05-S | 15 W | Single Phase | 5V | 3.9A |
![]() |
![]() |
![]() |
![]() |
ECL15US05-T | 15 W | Single Phase | 5V | 3.9A |
![]() |
![]() |
![]() |
![]() |
ECL15US09-S | 15 W | Single Phase | 9V | 2.17A |
![]() |
![]() |
![]() |
![]() |
ECL15US09-T | 15 W | Single Phase | 9V | 2.17A |
![]() |
![]() |
![]() |
![]() |
ECL15US12-S | 15 W | Single Phase | 12V | 1.62A |
![]() |
![]() |
![]() |
![]() |
ECL15US12-T | 15 W | Single Phase | 12V | 1.62A |
![]() |
![]() |
![]() |
![]() |
EML15US03 | 15 W | Single Phase | 3V | 3A |
![]() |
![]() |
![]() |
![]() |
EML15US05 | 15 W | Single Phase | 5V | 5A |
![]() |
![]() |
![]() |
![]() |
EML15US09 | 15 W | Single Phase | 9V | 9A |
![]() |
![]() |
![]() |
![]() |
ECL15US15-S | 15 W | Single Phase | 15V | 1A |
![]() |
![]() |
![]() |
![]() |
EML15US12 | 15 W | Single Phase | 12V | 12A |
![]() |
![]() |
![]() |
![]() |
ECL15US15-T | 15 W | Single Phase | 15V | 1.3A |
![]() |
![]() |
![]() |
![]() |
EML15US15 | 15 W | Single Phase | 15V | 15A |
![]() |
![]() |
![]() |
![]() |
EML15US24 | 15 W | Single Phase | 24V | 24A |
![]() |
![]() |
![]() |
![]() |
EML15US36 | 15 W | Single Phase | 36V | 36A |
![]() |
![]() |
![]() |
![]() |
ECL15US24-S | 15 W | Single Phase | 24V | 0.82A |
![]() |
![]() |
![]() |