ECL05

ECL05
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
ECL10

ECL10
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
ECL15

ECL15
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
EML15

EML15

15W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
More info
ECE20-40

ECE20-40

20W - 40W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ECL25

ECL25

25W
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
ECL30

ECL30
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
EML30

EML30

30W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
  • 3 Year Warranty
More info
FCS40

FCS40

40W

  • 40 W Convection Rating
  • 2" by 3" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More info
ECP40

ECP40

40W

  • Low Profile Design
  • Ultra Compact Size from 3” x 2” x 0.9”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ECF40

ECF40

40W

  • 40 W Convection Rating
  • 1.5” by 3” Footprint
  • Low 1.1” Profile
  • High Efficiency  
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.15 W No Load Input Power
  • 3 Year Warranty
More info
VCS

VCS

50W - 100W

  • Chassis Mount Industrial Supplies
  • -25 °C to +70 °C Convection-cooled
  • Class B Conducted & Radiated Emissions
  • Output Voltages from 5 V to 48 V
  • <0.5 W No Load Input Power
  • Low Cost
  • 2 Year Warranty
More info
FCS60

FCS60

60W

  • 60 W Convection Rating
  • 2” by 4” Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More info
VCT60

VCT60

60W

  • Low Cost
  • Single Outputs from 5 V to 30 V
  • Peak Load Capability
  • Convection-cooled
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
More info
ECE60

ECE60

60W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
More info
ECP60

ECP60

60W

  • Low Profile Design
  • Compact Size, 4”x 2”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.5 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ECS60

ECS60

60W

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3 W No Load Input Power
  • 25, 45 & 60 W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
More info
ECS65

ECS65

65W

  • IT & Medical Safety Approvals
  • 65/80/100 W Convection-cooled Ratings
  • Class I & Class II Construction
  • Industry Standard 2” x 4” Package
  • <0.5 W No Load Input Power
  • Low Leakage Current
  • 3 Year Warranty
More info
ECE80

ECE80

80W

  • Ultra Compact Size
  • Single Outputs from 12 to 48 V
  • Encapsulated
  • PCB, Chassis Mount and DIN Rail Versions
  • <0.3 W No Load Input Powert
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
More info
VFT80

VFT80

80W

  • Low Cost
  • Single Outputs from 5 V to 24 V
  • Peak Load Capability
  • High Efficiency
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
SDS120 SDS120PS48B 120 W Single Phase 48V 2.5A
SDS120 SDS120PT00B 120 W Single Phase 3.3V, 5V, 12V 15A, 6A, 1A
SDS120 SDS120PT01B 120 W Single Phase 3.3V, 5V, -12V 15A, 6A, 1A
SDS120 SDS120PT02B 120 W Single Phase 3.3V, 12V, 5V 15A, 6A, 0.8A
SDS120 SDS120PT03B 120 W Single Phase 3.3V, 12V, -5V 15A, 6A, 0.8A
SDS120 SDS120PT04B 120 W Single Phase 3.3V, 12V, -12V 15A, 6A, 0.8A
SDS120 SDS120PT05B 120 W Single Phase 3.3V, 12V, 12V 15A, 6A, 0.8A
SDS120 SDS120PT06B 120 W Single Phase 5V, 12V, 5V 15A, 6A, 0.8A
SDS120 SDS120PT07B 120 W Single Phase 5V, 12V, -5V 15A, 6A, 0.8A
SDS120 SDS120PT08B 120 W Single Phase 5V, 12V, -12V 15A, 6A, 0.8A
SDS120 SDS120PT09B 120 W Single Phase 5V, 12V, 12V 15A, 6A, 0.8A
SDS120 SDS120PT10B 120 W Single Phase 5V, 15V, -15V 15A, 6A, 0.8A
SDS120 SDS120PT11B 120 W Single Phase 5V, 15V, 15V 15A, 6A, 0.8A
SDS120 SDS120PT12B 120 W Single Phase 5V, 24V, -24V 15A, 3.5A, 0.8A
SDS120 SDS120PT13B 120 W Single Phase 5V, 24V, 24V 15A, 3.5A, 0.8A
SDS120 SDS120PT14B 120 W Single Phase 5V, 24V, -12V 15A, 3.5A, 0.8A
SDS120 SDS120PT15B 120 W Single Phase 5V, 24V, 12V 15A, 3.5A, 0.8A
SDS120 SDS120PT16B 120 W Single Phase 5V, 10V, -10V 15A, 6A, 1A
SDS120 SDS120PT17B 120 W Single Phase 5V, 10V, 10V 15A, 6A, 1A
CLC125 CLC125US12 125 W Single Phase 12V 10.4A