ECL05

ECL05
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
ECL10

ECL10
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
ECL15

ECL15
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
EML15

EML15

15W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
More info
ECE20-40

ECE20-40

20W - 40W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ECL25

ECL25

25W
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
ECL30

ECL30
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
EML30

EML30

30W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
  • 3 Year Warranty
More info
FCS40

FCS40

40W

  • 40 W Convection Rating
  • 2" by 3" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More info
ECP40

ECP40

40W

  • Low Profile Design
  • Ultra Compact Size from 3” x 2” x 0.9”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ECF40

ECF40

40W

  • 40 W Convection Rating
  • 1.5” by 3” Footprint
  • Low 1.1” Profile
  • High Efficiency  
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.15 W No Load Input Power
  • 3 Year Warranty
More info
VCS

VCS

50W - 100W

  • Chassis Mount Industrial Supplies
  • -25 °C to +70 °C Convection-cooled
  • Class B Conducted & Radiated Emissions
  • Output Voltages from 5 V to 48 V
  • <0.5 W No Load Input Power
  • Low Cost
  • 2 Year Warranty
More info
FCS60

FCS60

60W

  • 60 W Convection Rating
  • 2” by 4” Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More info
VCT60

VCT60

60W

  • Low Cost
  • Single Outputs from 5 V to 30 V
  • Peak Load Capability
  • Convection-cooled
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
More info
ECE60

ECE60

60W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
More info
ECP60

ECP60

60W

  • Low Profile Design
  • Compact Size, 4”x 2”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.5 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ECS60

ECS60

60W

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3 W No Load Input Power
  • 25, 45 & 60 W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
More info
ECS65

ECS65

65W

  • IT & Medical Safety Approvals
  • 65/80/100 W Convection-cooled Ratings
  • Class I & Class II Construction
  • Industry Standard 2” x 4” Package
  • <0.5 W No Load Input Power
  • Low Leakage Current
  • 3 Year Warranty
More info
ECE80

ECE80

80W

  • Ultra Compact Size
  • Single Outputs from 12 to 48 V
  • Encapsulated
  • PCB, Chassis Mount and DIN Rail Versions
  • <0.3 W No Load Input Powert
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
More info
VFT80

VFT80

80W

  • Low Cost
  • Single Outputs from 5 V to 24 V
  • Peak Load Capability
  • High Efficiency
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ECL05 ECL05US03-T 5 W Single Phase 3.3V 1.69A
ECL05 ECL05US05-T 5 W Single Phase 5V 1.3A
ECL05 ECL05US09-T 5 W Single Phase 9V 0.71A
ECL05 ECL05US12-T 5 W Single Phase 12V 0.54A
ECL05 ECL05US15-T 5 W Single Phase 15V 0.44A
ECL05 ECL05US24-T 5 W Single Phase 24V 0.27A
ECL05 ECL05US48-T 5 W Single Phase 48V 0.13A
ECL10 ECL10US03-T 10 W Single Phase 3.3V 3.38A
ECL10 ECL10US05-T 10 W Single Phase 5V 2.6A
ECL10 ECL10US09-T 10 W Single Phase 9V 1.43A
ECL10 ECL10US12-T 10 W Single Phase 12V 1.08A
ECL10 ECL10US15-T 10 W Single Phase 15V 0.87A
ECL10 ECL10US24-T 10 W Single Phase 24V 0.55A
ECL10 ECL10US48-T 10 W Single Phase 48V 0.27A
ECL15 ECL15UT03-S 15 W Single Phase 5V, 15V, -15V 2A, 0.15A, 0.15A
ECL15 ECL15UT03-T 15 W Single Phase 5V, 15V, -15V 2A, 0.15A, 0.15A
ECL15 ECL15UD01-S 15 W Single Phase 12V, -12V 0.65A, 0.65A
ECL15 ECL15UD01-T 15 W Single Phase 12V, -12V 0.65A, 0.65A
ECL15 ECL15UD02-S 15 W Single Phase 15V, -15V 0.5A, 0.5A
ECL15 ECL15UD02-T 15 W Single Phase 15V, -15V 0.5A, 0.5A