ECP20US09 | 20 W | Single Phase | 9V | 2.23A |
![]() |
![]() |
![]() |
![]() |
ECE20US24 | 20 W | Single Phase | 24V | 1.08A |
![]() |
![]() |
![]() |
![]() |
ECP20US12 | 20 W | Single Phase | 12V | 1.67A |
![]() |
![]() |
![]() |
![]() |
ECE20US48 | 20 W | Single Phase | 48V | 0.55A |
![]() |
![]() |
![]() |
![]() |
ECP20US15 | 20 W | Single Phase | 15V | 1.34A |
![]() |
![]() |
![]() |
![]() |
ECP20US24 | 20 W | Single Phase | 24V | 0.84A |
![]() |
![]() |
![]() |
![]() |
ECP20US30 | 20 W | Single Phase | 30V | 0.67A |
![]() |
![]() |
![]() |
![]() |
ECP20US48 | 20 W | Single Phase | 48V | 0.42A |
![]() |
![]() |
![]() |
![]() |
ECL25US03-E | 25 W | Single Phase | 3.3V | 7.8A |
![]() |
![]() |
![]() |
![]() |
ECL25US03-P | 25 W | Single Phase | 3.3V | 7.8A |
![]() |
![]() |
![]() |
![]() |
ECL25US05-E | 25 W | Single Phase | 5V | 6.5A |
![]() |
![]() |
![]() |
![]() |
ECL25US05-P | 25 W | Single Phase | 5V | 6.5A |
![]() |
![]() |
![]() |
![]() |
ECL25US09-E | 25 W | Single Phase | 9V | 3.64A |
![]() |
![]() |
![]() |
![]() |
ECL25US09-P | 25 W | Single Phase | 9V | 3.64A |
![]() |
![]() |
![]() |
![]() |
ECL25US12-E | 25 W | Single Phase | 12V | 2.73A |
![]() |
![]() |
![]() |
![]() |
ECL25US12-P | 25 W | Single Phase | 12V | 2.73A |
![]() |
![]() |
![]() |
![]() |
ECL25US15-E | 25 W | Single Phase | 15V | 2.17A |
![]() |
![]() |
![]() |
![]() |
ECL25US15-P | 25 W | Single Phase | 15V | 2.17A |
![]() |
![]() |
![]() |
![]() |
ECL25US24-E | 25 W | Single Phase | 24V | 1.35A |
![]() |
![]() |
![]() |
![]() |
ECL25US24-P | 25 W | Single Phase | 24V | 1.35A |
![]() |
![]() |
![]() |