ASB110

ASB110

110W

  • Complete AC/DC Power Supply
  • No Extra Components Required
  • -40 to +85 °C Base Plate Temperature
  • Low Profile in Full Brick Package
  • High Efficiency - Up to 91%
  • <0.3 W No Load Input Power
  • Optional Heatsink Available
  • Over Current, Over Voltage and Over Temperature Protection
  • 3 Year Warranty
More info
ECE05-10

ECE05-10

5W - 10W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated PCB Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • No External Components Required
  • 3 Year Warranty
More info
ECE20-40

ECE20-40

20W - 40W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ECE60

ECE60

60W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
More info
ECE80

ECE80

80W

  • Ultra Compact Size
  • Single Outputs from 12 to 48 V
  • Encapsulated
  • PCB, Chassis Mount and DIN Rail Versions
  • <0.3 W No Load Input Powert
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
More info
ECL05-30

ECL05-30

5W - 30W
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
ECP20

ECP20

20W

  • Low Profile, 0.73”
  • Class II Construction
  • PCB Mounting
  • Single Outputs from 3.3 to 48 V
  • Dual Outputs from 12 to 24 V
  • <0.3 W No Load Input Power
  • 3 Year Warranty
More info
EME05

EME05

5W

  • Compact Size
  • Medical Approvals
  • 2 MOPP
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • 3 Year Warranty
More info
VCE03

VCE03

3W

  • Compact PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • Input range 85 to 305VAC
  • Single outputs from 3.3 to 48VDC
  • No load input power <0.3W
  • Low Cost
  • -25°C to +70°C operating temperature
  • 3 Year Warranty
More info
VCE05

VCE05

5W

  • Compact Size
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • Encapsulated & Open Frame
  • Class II
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • Low Cost
  • 3 Year Warranty
More info
VCE10

VCE10

10W

  • Compact PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • Input range 85 to 305VAC
  • Single outputs from 3.3 to 48VDC
  • No load input power <0.3W
  • Low Cost
  • -25°C to +70°C operating temperature
  • 3 Year Warranty
More info
VCE20

VCE20

20W

  • 85 to 305VAC Input
  • Single Outputs from 3.3 to 48VDC
  • PCB Mount
  • Encapsulated & Open Frame
  • ITE & Household Appliance Approvals
  • EN55035 Immunity Standard
  • Class II
  • Low Cost
  • 3 Year Warranty
More info
VCE40

VCE40

40W

  • 85 to 305VAC input
  • Single outputs from 3.3 to 48VDC
  • PCB mount
  • Encapsulated & open frame
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II
  • Low cost
  • 3 year warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ECL05-30 ECL15US05-E 15 W Single Phase 5V 3.9A
ECL05-30 ECL15US05-P 15 W Single Phase 5V 3.9A
ECL05-30 ECL15US09-E 15 W Single Phase 9V 2.17A
ECL05-30 ECL15US09-P 15 W Single Phase 9V 2.17A
ECL05-30 ECL15US12-E 15 W Single Phase 12V 1.62A
ECL05-30 ECL15US12-P 15 W Single Phase 12V 1.62A
ECL05-30 ECL15US15-E 15 W Single Phase 15V 1.3A
ECL05-30 ECL15US15-P 15 W Single Phase 15V 1.3A
ECL05-30 ECL15US24-E 15 W Single Phase 24V 0.82A
ECL05-30 ECL15US24-P 15 W Single Phase 24V 0.82A
ECL05-30 ECL15US48-E 15 W Single Phase 48V 0.41A
ECL05-30 ECL15US48-P 15 W Single Phase 48V 0.41A
ECL05-30 ECL15UT02-E 15 W Single Phase 5V, 12V, -12V 2A, 0.2A
ECL05-30 ECL15UT02-P 15 W Single Phase 5V, 12V, -12V 2A, 0.2A
ECL05-30 ECL15UT03-E 15 W Single Phase 5V, 15V, -15V 2A, 0.15A
ECL05-30 ECL15UT03-P 15 W Single Phase 5V, 15V, -15V 2A, 0.15A
ECE20-40 ECE20US03 20 W Single Phase 3.3V 5.85A
ECE20-40 ECE20US05 20 W Single Phase 5V 5.2A
ECE20-40 ECE20US09 20 W Single Phase 9V 2.89A
ECE20-40 ECE20US12 20 W Single Phase 12V 2.17A