ECE05US48 | 5 W | Single Phase | 48V | 0.12A |
![]() |
![]() |
![]() |
![]() |
ECL05US03-E | 5 W | Single Phase | 3.3V | 1.69A |
![]() |
![]() |
![]() |
![]() |
ECL05US03-P | 5 W | Single Phase | 3.3V | 1.69A |
![]() |
![]() |
![]() |
![]() |
ECL05US05-E | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ECL05US05-P | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ECL05US09-E | 5 W | Single Phase | 9V | 0.71A |
![]() |
![]() |
![]() |
![]() |
ECL05US09-P | 5 W | Single Phase | 9V | 0.71A |
![]() |
![]() |
![]() |
![]() |
ECL05US12-E | 5 W | Single Phase | 12V | 0.54A |
![]() |
![]() |
![]() |
![]() |
ECL05US12-P | 5 W | Single Phase | 12V | 0.54A |
![]() |
![]() |
![]() |
![]() |
ECL05US15-E | 5 W | Single Phase | 15V | 0.44A |
![]() |
![]() |
![]() |
![]() |
ECL05US15-P | 5 W | Single Phase | 15V | 0.44A |
![]() |
![]() |
![]() |
![]() |
ECL05US24-E | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ECL05US24-P | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ECL05US48-E | 5 W | Single Phase | 48V | 0.13A |
![]() |
![]() |
![]() |
![]() |
ECL05US48-P | 5 W | Single Phase | 48V | 0.13A |
![]() |
![]() |
![]() |
![]() |
EME05US03 | 5 W | Single Phase | 3.3V | 1.51A |
![]() |
![]() |
![]() |
![]() |
EME05US05 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
EME05US09 | 5 W | Single Phase | 9V | 0.55A |
![]() |
![]() |
![]() |
![]() |
EME05US12 | 5 W | Single Phase | 12V | 0.416A |
![]() |
![]() |
![]() |
![]() |
EME05US15 | 5 W | Single Phase | 15V | 0.333A |
![]() |
![]() |
![]() |