AC-DC Power Supplies AC-DC Power Supplies

Filters
Format
Reset
Package Type
Reset
Power
Reset
No Of Outputs
Reset
Output Voltage 1
Reset
Output Voltage 2
Reset
Output Voltage 3
Reset
Output Voltage 4
Reset
Input Voltage
Reset
Industry/application
Reset
Show products by:
Product series Part number
LP & LP-MD

LP & LP-MD

250W - 450W

  • 250-450 W Configurable for Fast Time to Market
  • Industrial/IT & Medical Approvals
  • All Outputs Isolated
  • Low Profile 1U Applications
  • Wide Voltage Adjustment Range
  • SEMI F47 Certified
  • 3 Year Warranty
More info
fleXPower

fleXPower

600W - 2500W

  • 400-2500 W Configurable for Fast Time to Market
  • SEMI F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C Operation
  • Extra Power Available at High Line
  • Fan Speed Control
  • 3 Year Warranty
More info
nanofleX

nanofleX

800W - 1200W

  • Configurable Power Supply
  • Low Profile for 1U Applications
  • Medical & IT Approvals
  • Power from 850 W at Low Line to 1200 W at High Line
  • Output Voltages from 3V3 to 60 V
  • Module Power up to 300 W
  • Digital Configurability and Status Monitoring via PMBus
  • Parallel Options for Increased Versatility
  • PMBus Digital Interface
  • Graphical User Interface (GU1)
  • Optional Reverse Air Fans with No Load Derating
  • 3 Year Warranty
More info
fleXPower-XTL15

fleXPower-XTL15

1500W

  • 1500 to 3000W
  • 3 Phase 180 - 264 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Optional Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info
HPU1K5

HPU1K5

1500W

  • Medical Safety Approvals ( M Versions)
  • Variable Fan Speed To Reduce Audible Noise
  • -20 °C to +70 °C Operation
  • AC OK, DC OK, Inhibit & 5 V Standby Supply
  • Fault & Overtemperature Signals
  • SEMI F47 Compliant
  • 3 Year Warranty
More info
fleXPower-XT16

fleXPower-XT16

1600W

  • 1500 to 3000W
  • 3 Phase 342 - 528 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info
fleXPower-XTL30

fleXPower-XTL30

3000W

  • 1500 to 3000W
  • 3 Phase 180 - 264 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Optional Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info
HPD4K5

HPD4K5

4500W

  • Controllable output voltage
  • <40ms slew rate
  • 3 Phase 180 to 264VAC input
  • High efficiency, up to 90%
  • 5V, 1A standby output
  • Intelligent fan speed control
  • Fully featured signals & controls
  • I²C interface
  • SEMI F47 compliant
  • 0°C to +70°C operating temperature
  • Full power to +50°C
  • 3 Year Warranty
More info
HPT5K0-L

HPT5K0-L

5000W

  • 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
  • High Efficiency - up to 94%
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-110%)
  • Parallel Operation
  • Analog & Digital Interfaces
  • Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
  • Fully Featured Signals & Controls
  • Graphical User Interface (GUI)
  • 3 Year Warranty
More info
HPT5K0

HPT5K0

5000W

  • 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
  • High Efficiency - up to 94%
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-110%)
  • Parallel Operation
  • Analog & Digital Interfaces
  • Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
  • Fully Featured Signals & Controls
  • Graphical User Interface (GUI)
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
HPD4K5 HPD4K5TS025 4500 W Three Phase 25V 188A
HPD4K5 HPD4K5TS050 4500 W Three Phase 50V 94A
HPD4K5 HPD4K5TS075 4500 W Three Phase 75V 62.5A
HPD4K5 HPD4K5TS150 4500 W Three Phase 150V 31.5A
HPT5K0-L HPT5K0TS060-L 5000 W Three Phase 60V 83.3A
HPT5K0-L HPT5K0TS100-L 5000 W Three Phase 100V 50A
HPT5K0-L HPT5K0TS200-L 5000 W Three Phase 200V 25A
HPT5K0 HPT5K0TS048 5000 W Three Phase 48V 104A
HPT5K0 HPT5K0TS060 5000 W Three Phase 60V 83.3A
HPT5K0 HPT5K0TS100 5000 W Three Phase 100V 50A
HPT5K0 HPT5K0TS200 5000 W Three Phase 200V 25A