AC-DC Power Supplies AC-DC Power Supplies

Filters
Format
Reset
Package Type
Reset
Power
Reset
No Of Outputs
Reset
Output Voltage 1
Reset
Output Voltage 2
Reset
Output Voltage 3
Reset
Output Voltage 4
Reset
Input Voltage
Reset
Industry/application
Reset
Show products by:
Product series Part number
EME05

EME05

5W

  • Compact Size
  • Medical Approvals
  • 2 MOPP
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • 3 Year Warranty
More info
ACM06

ACM06

6W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V
  • Class II Construction
  • 3 Years Warranty
More info
ACM12

ACM12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V
  • Class II Construction
  • 3 Years Warranty
More info
EML15

EML15

15W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
More info
ACM18

ACM18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 24 V
  • Class II Construction
  • 3 Years Warranty
More info
ACM24

ACM24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V
  • Class II Construction
  • 3 Years Warranty
More info
PDM30

PDM30

30W

  • CEC2008 & EISA2007 Compliant ≥9V
  • Worldwide Medical Approvals
  • Class II Construction
  • Single Outputs from 5 V to 24 V
  • High Efficiency
  • Operation to +60 °C
  • 3 Year Warranty
More info
EML30

EML30

30W

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
  • 3 Year Warranty
More info
ACM36

ACM36

36W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V
  • Class II Construction
  • 3 Years Warranty
More info
AKM36

AKM36

36W

  • Energy Efficiency Level VI 
  • European CoC Tier 2 
  • Medical and ITE Approvals 
  • Optional Class II Versions 
  • Optional White Versions 
  • Output Voltages from 9 V to 36 V 
  • 3 Years Warranty
More info
FCS40

FCS40

40W

  • 40 W Convection Rating
  • 2" by 3" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More info
ECP40

ECP40

40W

  • Low Profile Design
  • Ultra Compact Size from 3” x 2” x 0.9”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ECF40

ECF40

40W

  • 40 W Convection Rating
  • 1.5” by 3” Footprint
  • Low 1.1” Profile
  • High Efficiency  
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.15 W No Load Input Power
  • 3 Year Warranty
More info
AKM45

AKM45

45W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • ITE & Medical (2 x MOPP) approvals
  • 4th Edition Medical EMC
  • Class I as standard, Class II optional
  • Class B conducted & radiated emissions
  • Input voltage range 90 to 264VAC
  • Output voltages from 9 to 48VDC
  • 0°C to +60°C operating temperature
  • 3 Years Warranty
More info
ECS60

ECS60

60W

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3 W No Load Input Power
  • 25, 45 & 60 W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
More info
AEM

AEM

60W

  • CEC 2008 & EISA 2007 Compliant 12 V
  • Worldwide Medical Approvals
  • 4000 VAC Isolation
  • Class II Construction
  • Single Outputs from 5 V to 48 V
  • High Efficiency
  • 3 Year Warranty
More info
ECP60

ECP60

60W

  • Low Profile Design
  • Compact Size, 4”x 2”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.5 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
FCS60

FCS60

60W

  • 60 W Convection Rating
  • 2” by 4” Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
More info
ECS65

ECS65

65W

  • IT & Medical Safety Approvals
  • 65/80/100 W Convection-cooled Ratings
  • Class I & Class II Construction
  • Industry Standard 2” x 4” Package
  • <0.5 W No Load Input Power
  • Low Leakage Current
  • 3 Year Warranty
More info
AKM65

AKM65

65W

  • Energy Efficiency Level VI 
  • European CoC Tier 2 
  • Medical and ITE Approvals 
  • Optional Class II Versions 
  • Optional White Versions 
  • Output Voltages from 12 V to 48 V 
  • Optional AC Cable Restraint 
  • 3 Years Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
FCS60 FCS60US36 60 W Single Phase 36V 1.67A
FCS60 FCS60US48 60 W Single Phase 48V 1.25A
AEM AEM60US05 60 W Single Phase 5V 6A
AEM AEM60US12 60 W Single Phase 12V 5A
AEM AEM60US15 60 W Single Phase 15V 4A
AEM AEM60US18 60 W Single Phase 18V 3.33A
AEM AEM60US19 60 W Single Phase 19V 3.15A
AEM AEM60US24 60 W Single Phase 24V 2.5A
AEM AEM60US36 60 W Single Phase 36V 1.66A
AEM AEM60US48 60 W Single Phase 48V 1.25A
ECP60 ECP60UD01 60 W Single Phase 5V, 12V 7A, 3A
ECP60 ECP60UD02 60 W Single Phase 5V, 15V 7A, 2A
ECP60 ECP60UD03 60 W Single Phase 5V, 24V 7A, 1.5A
ECP60 ECP60US05 60 W Single Phase 5V 11A
ECP60 ECP60UT01 60 W Single Phase 5V, 12V, -12V 7A, 3A, 0.3A
ECP60 ECP60UT02 60 W Single Phase 5V, 15V, -15V 7A, 2A, 0.3A
ECP60 ECP60UT03 60 W Single Phase 5V, 24V, 12V 7A, 1.5A, 0.3A
ECP60 ECP60UT04 60 W Single Phase 5V, 24V, -12V 7A, 1.5A, 0.3A
ECS60 ECS60US05 60 W Single Phase 5V 8A
ECS60 ECS60US12 60 W Single Phase 12V 5A