fleXPower X10-XM10 | 1200 W | Single Phase | Configurable | Configurable |
![]() |
![]() |
![]() |
![]() |
nanofleX 230VAC | 1200 W | Single Phase | Configurable | Configurable |
![]() |
![]() |
![]() |
![]() |
HPU1K5PS12 | 1500 W | Single Phase | 12V | 100A |
![]() |
![]() |
![]() |
![]() |
HPU1K5PS24 | 1500 W | Single Phase | 24V | 50A |
![]() |
![]() |
![]() |
![]() |
HPU1K5PS48 | 1500 W | Single Phase | 48V | 25A |
![]() |
![]() |
![]() |
![]() |
fleXPower X15-XM15 | 2500 W | Single Phase | Configurable | Configurable |
![]() |
![]() |
![]() |
![]() |
HPT5K0TS060-L | 5000 W | Three Phase | 60V | 83.3A |
![]() |
![]() |
![]() |
![]() |
HPT5K0TS100-L | 5000 W | Three Phase | 100V | 50A |
![]() |
![]() |
![]() |
![]() |
HPT5K0TS200-L | 5000 W | Three Phase | 200V | 25A |
![]() |
![]() |
![]() |
![]() |
HPT5K0TS048 | 5000 W | Three Phase | 48V | 104A |
![]() |
![]() |
![]() |
![]() |
HPT5K0TS060 | 5000 W | Three Phase | 60V | 83.3A |
![]() |
![]() |
![]() |
![]() |
HPT5K0TS100 | 5000 W | Three Phase | 100V | 50A |
![]() |
![]() |
![]() |
![]() |
HPT5K0TS200 | 5000 W | Three Phase | 200V | 25A |
![]() |
![]() |
![]() |