EML15US12 | 15 W | Single Phase | 12V | 12A |
![]() |
![]() |
![]() |
![]() |
EML15US15 | 15 W | Single Phase | 15V | 15A |
![]() |
![]() |
![]() |
![]() |
EML15US24 | 15 W | Single Phase | 24V | 24A |
![]() |
![]() |
![]() |
![]() |
EML15US36 | 15 W | Single Phase | 36V | 36A |
![]() |
![]() |
![]() |
![]() |
EML15US48 | 15 W | Single Phase | 48V | 48A |
![]() |
![]() |
![]() |
![]() |
ACM18US05 | 18 W | Single Phase | 5V | 2.5A |
![]() |
![]() |
![]() |
![]() |
ACM18US09 | 18 W | Single Phase | 9V | 2A |
![]() |
![]() |
![]() |
![]() |
ACM18US12 | 18 W | Single Phase | 12V | 1.5A |
![]() |
![]() |
![]() |
![]() |
ACM18US15 | 18 W | Single Phase | 15V | 1.25A |
![]() |
![]() |
![]() |
![]() |
ACM18US18 | 18 W | Single Phase | 18V | 1A |
![]() |
![]() |
![]() |
![]() |
ACM18US24 | 18 W | Single Phase | 24V | 0.75A |
![]() |
![]() |
![]() |
![]() |
ACM24US09 | 24 W | Single Phase | 9V | 2.33A |
![]() |
![]() |
![]() |
![]() |
ACM24US12 | 24 W | Single Phase | 12V | 2A |
![]() |
![]() |
![]() |
![]() |
ACM24US15 | 24 W | Single Phase | 15V | 1.6A |
![]() |
![]() |
![]() |
![]() |
ACM24US18 | 24 W | Single Phase | 18V | 1.33A |
![]() |
![]() |
![]() |
![]() |
ACM24US24 | 24 W | Single Phase | 24V | 1A |
![]() |
![]() |
![]() |
![]() |
PDM30US05 | 30 W | Single Phase | 5V | 4A |
![]() |
![]() |
![]() |
![]() |
PDM30US09 | 30 W | Single Phase | 9V | 3A |
![]() |
![]() |
![]() |
![]() |
PDM30US12 | 30 W | Single Phase | 12V | 2.5A |
![]() |
![]() |
![]() |
![]() |
PDM30US15 | 30 W | Single Phase | 15V | 2A |
![]() |
![]() |
![]() |