ECL10US48-P | 10 W | Single Phase | 48V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ECL10US48-T | 10 W | Single Phase | 48V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ACM12US05 | 12 W | Single Phase | 5V | 2A |
![]() |
![]() |
![]() |
![]() |
ACM12US09 | 12 W | Single Phase | 9V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ACM12US12 | 12 W | Single Phase | 12V | 1A |
![]() |
![]() |
![]() |
![]() |
ACM12US15 | 12 W | Single Phase | 15V | 0.8A |
![]() |
![]() |
![]() |
![]() |
ACM12US18 | 12 W | Single Phase | 18V | 0.666A |
![]() |
![]() |
![]() |
![]() |
ACM12US24 | 12 W | Single Phase | 24V | 0.5A |
![]() |
![]() |
![]() |
![]() |
VEL12US050-EU-JA | 12 W | Single Phase | 5V | 2.1A |
![]() |
![]() |
![]() |
![]() |
VEL12US050-UK-JA | 12 W | Single Phase | 5V | 2.1A |
![]() |
![]() |
![]() |
![]() |
VEL12US050-US-JA | 12 W | Single Phase | 5V | 2.1A |
![]() |
![]() |
![]() |
![]() |
VEL12US090-EU-JA | 12 W | Single Phase | 9V | 1.28A |
![]() |
![]() |
![]() |
![]() |
VEL12US090-UK-JA | 12 W | Single Phase | 9V | 1.28A |
![]() |
![]() |
![]() |
![]() |
VEL12US090-US-JA | 12 W | Single Phase | 9V | 1.28A |
![]() |
![]() |
![]() |
![]() |
VEL12US120-EU-JA | 12 W | Single Phase | 12V | 1A |
![]() |
![]() |
![]() |
![]() |
VEL12US120-UK-JA | 12 W | Single Phase | 12V | 1A |
![]() |
![]() |
![]() |
![]() |
VEL12US120-US-JA | 12 W | Single Phase | 12V | 1A |
![]() |
![]() |
![]() |
![]() |
VER12US050-JA | 12 W | Single Phase | 5V | 2.1A |
![]() |
![]() |
![]() |
![]() |
VER12US090-JA | 12 W | Single Phase | 9V | 1.28A |
![]() |
![]() |
![]() |
![]() |
VER12US120-JA | 12 W | Single Phase | 12V | 1A |
![]() |
![]() |
![]() |