VCE03

VCE03

3W

  • Compact PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • Input range 85 to 305VAC
  • Single outputs from 3.3 to 48VDC
  • No load input power <0.3W
  • Low Cost
  • -25°C to +70°C operating temperature
  • 3 Year Warranty
More info
ECE05

ECE05

5W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated PCB Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • No External Components Required
  • 3 Year Warranty
More info
ECL05

ECL05
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
VCE05

VCE05

5W

  • Compact Size
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • Encapsulated & Open Frame
  • Class II
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • Low Cost
  • 3 Year Warranty
More info
VER05

VER05

5W

  • Energy Efficiency Level VI
  • Barrel Jack & USB Versions
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VEL05

VEL05

5W

  • Energy Efficiency Level VI
  • Barrel Jack & USB Versions
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
DNR05

DNR05

5W

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
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
VCE10

VCE10

10W

  • Compact PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • Input range 85 to 305VAC
  • Single outputs from 3.3 to 48VDC
  • No load input power <0.3W
  • Low Cost
  • -25°C to +70°C operating temperature
  • 3 Year Warranty
More info
DNR10

DNR10

10W

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
  • 3 Year Warranty
More info
ECE10

ECE10

10W

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated PCB Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • No External Components Required
  • 3 Year Warranty
More info
VEU10

VEU10

10W

  • USB Power Adaptor
  • Energy Efficiency Level VI/li>
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltage 5.0 V
  • Class II Construction
  • Low Cost
More info
ECL10

ECL10

10W

  • Ultra Compact Size
  • Single, Dual & Triple Outputs
  • Open Frame PCB & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
ACM12

ACM12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V
  • Class II Construction
  • 3 Years Warranty
More info
VEL12

VEL12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VER12

VER12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
ECL15

ECL15

15W

  • Ultra Compact Size
  • Single, Dual & Triple Outputs
  • Open Frame PCB & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More info
AEK15

AEK15

15W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • 0 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
VET18

VET18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VER18

VER18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
HPD1K5 HPD1K5PS24 1500 W Single Phase 24V 62.5A
HPU1K5 HPU1K5PS12 1500 W Single Phase 12V 100A
HPU1K5 HPU1K5PS24 1500 W Single Phase 24V 50A
HPU1K5 HPU1K5PS48 1500 W Single Phase 48V 25A
fleXPower-XT16 fleXPower-XT16 1600 W Three Phase - -
fleXPower fleXPower X15-XM15 2500 W Single Phase - -
fleXPower-XTL30 fleXPower-XTL30 3000 W Three Phase - -
HDL3000 HDL3000PS12 3000 W Single Phase 12V 200A
HDL3000 HDL3000PS15 3000 W Single Phase 15V 160A
HDL3000 HDL3000PS24 3000 W Single Phase 24V 125A
HDL3000 HDL3000PS30 3000 W Single Phase 30V 100A
HDL3000 HDL3000PS36 3000 W Single Phase 36V 83.6A
HDL3000 HDL3000PS48 3000 W Single Phase 48V 62.5A
HDL3000 HDL3000PS60 3000 W Single Phase 60V 50A
HDS3000 HDS3000PS12 3000 W Single Phase 12V 250A
HDS3000 HDS3000PS15 3000 W Single Phase 15V 200A
HDS3000 HDS3000PS24 3000 W Single Phase 24V 125A
HDS3000 HDS3000PS30 3000 W Single Phase 30V 100A
HDS3000 HDS3000PS36 3000 W Single Phase 36V 83.5A
HDS3000 HDS3000PS48 3000 W Single Phase 48V 62.5A