VEL05US090 | 5 W | Single Phase | 9V | 0.55A |
![]() |
![]() |
![]() |
![]() |
VEL05US120 | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
VER05US050-BB | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US050-MB | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US050-UB | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US050-JA | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US060-JA | 5 W | Single Phase | 6V | 0.83A |
![]() |
![]() |
![]() |
![]() |
VER05US090-JA | 5 W | Single Phase | 9V | 0.55A |
![]() |
![]() |
![]() |
![]() |
VER05US120-JA | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
ECE05US03 | 5 W | Single Phase | 3.3V | 1.81A |
![]() |
![]() |
![]() |
![]() |
ECE05US05 | 5 W | Single Phase | 5V | 1.2A |
![]() |
![]() |
![]() |
![]() |
ECE05US09 | 5 W | Single Phase | 9V | 0.66A |
![]() |
![]() |
![]() |
![]() |
ECE05US12 | 5 W | Single Phase | 12V | 0.49A |
![]() |
![]() |
![]() |
![]() |
ECE05US15 | 5 W | Single Phase | 15V | 0.4A |
![]() |
![]() |
![]() |
![]() |
ECE05US24 | 5 W | Single Phase | 24V | 0.25A |
![]() |
![]() |
![]() |
![]() |
ECE05US48 | 5 W | Single Phase | 48V | 0.12A |
![]() |
![]() |
![]() |
![]() |
ECL05US03-E | 5 W | Single Phase | 3.3V | 1.69A |
![]() |
![]() |
![]() |
![]() |
ECL05US03-P | 5 W | Single Phase | 3.3V | 1.69A |
![]() |
![]() |
![]() |
![]() |
ECL05US03-T | 5 W | Single Phase | 3.3V | 1.69A |
![]() |
![]() |
![]() |
![]() |
ECL05US05-E | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |