DNR05 DNR05US05 5 W Single Phase 5V 1A
DNR05 DNR05US12 5 W Single Phase 12V 0.42A
DNR05 DNR05US15 5 W Single Phase 15V 0.34A
DNR05 DNR05US24 5 W Single Phase 24V 0.21A
DNR10 DNR10US05 10 W Single Phase 5V 2A
DNR10 DNR10US12 10 W Single Phase 12V 0.84A
DNR10 DNR10US15 10 W Single Phase 15V 0.67A
DNR10 DNR10US24 10 W Single Phase 24V 0.42A
EML15 EML15US03 15 W Single Phase 3V 3A
EML15 EML15US05 15 W Single Phase 5V 5A
EML15 EML15US09 15 W Single Phase 9V 9A
EML15 EML15US12 15 W Single Phase 12V 12A
EML15 EML15US15 15 W Single Phase 15V 15A
EML15 EML15US24 15 W Single Phase 24V 24A
EML15 EML15US36 15 W Single Phase 36V 36A
EML15 EML15US48 15 W Single Phase 48V 48A
DNR18 DNR18US05 18 W Single Phase 5V 3A
DNR18 DNR18US12 18 W Single Phase 12V 1.5A
DNR18 DNR18US15 18 W Single Phase 15V 1.2A
DNR18 DNR18US24 18 W Single Phase 24V 0.75A