AC-DC Power Supplies
Show products by:
Product series
Part number

HPT5K0-L
5000W
- 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
- High Efficiency - up to 94%
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-110%)
- Parallel Operation
- Analog & Digital Interfaces
- Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
- Fully Featured Signals & Controls
- Graphical User Interface (GUI)
- 3 Year Warranty
More info

HPT5K0
5000W
- 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
- High Efficiency - up to 94%
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-110%)
- Parallel Operation
- Analog & Digital Interfaces
- Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
- Fully Featured Signals & Controls
- Graphical User Interface (GUI)
- 3 Year Warranty
More info
- « Previous
- 1
- 2
- 3
- 4
- 5
- Next »
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
ECL05US03-T | 5 W | Single Phase | 3.3V | 1.69A |
![]() |
![]() |
![]() |
![]() |
ECL05US05-T | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ECL05US09-T | 5 W | Single Phase | 9V | 0.71A |
![]() |
![]() |
![]() |
![]() |
ECL05US12-T | 5 W | Single Phase | 12V | 0.54A |
![]() |
![]() |
![]() |
![]() |
ECL05US15-T | 5 W | Single Phase | 15V | 0.44A |
![]() |
![]() |
![]() |
![]() |
ECL05US24-T | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ECL05US48-T | 5 W | Single Phase | 48V | 0.13A |
![]() |
![]() |
![]() |
![]() |
ECL10US03-T | 10 W | Single Phase | 3.3V | 3.38A |
![]() |
![]() |
![]() |
![]() |
ECL10US05-T | 10 W | Single Phase | 5V | 2.6A |
![]() |
![]() |
![]() |
![]() |
ECL10US09-T | 10 W | Single Phase | 9V | 1.43A |
![]() |
![]() |
![]() |
![]() |
ECL10US12-T | 10 W | Single Phase | 12V | 1.08A |
![]() |
![]() |
![]() |
![]() |
ECL10US15-T | 10 W | Single Phase | 15V | 0.87A |
![]() |
![]() |
![]() |
![]() |
ECL10US24-T | 10 W | Single Phase | 24V | 0.55A |
![]() |
![]() |
![]() |
![]() |
ECL10US48-T | 10 W | Single Phase | 48V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ECL15UT03-S | 15 W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A |
![]() |
![]() |
![]() |
![]() |
ECL15UT03-T | 15 W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A |
![]() |
![]() |
![]() |
![]() |
ECL15UD01-S | 15 W | Single Phase | 12V, -12V | 0.65A, 0.65A |
![]() |
![]() |
![]() |
![]() |
ECL15UD01-T | 15 W | Single Phase | 12V, -12V | 0.65A, 0.65A |
![]() |
![]() |
![]() |
![]() |
ECL15UD02-S | 15 W | Single Phase | 15V, -15V | 0.5A, 0.5A |
![]() |
![]() |
![]() |
![]() |
ECL15UD02-T | 15 W | Single Phase | 15V, -15V | 0.5A, 0.5A |
![]() |
![]() |
![]() |