AC-DC Power Supplies

PBR650
650W
- Medical (BF) Safety Approvals
- 4” x 8” Package
- 5V Standby Supply
- AC OK, Inhibit & Remote Sense
- Class B Conducted & Radiated Emissions
- 3 Year Warranty

SHP650
650W
- Rugged Construction
- Variable Fan Speed for Noise Reduction
- -20 °C to +70 °C Operation
- AC OK, Remote On/Off and Active Current Share
- 5 V Standby
- Screw Terminals
- 3 Year Warranty

GSP750
750W
- Low Profile, Compact Size
- Suitable for 1U Applications
- 900 W Peak Power Rating for 100 ms
- Universal 80 - 264 VAC Input (300 VAC for 5 s)
- IT/Industrial & Medical (2 x MOPP) Safety Approvals
- 5 V/3 A Standby Output
- 1.0 W Standby Power
- Intelligent Fan Speed Control
- -40° C to +70° C Operation
- PowerFail, Inhibit, Remote Sense & Current Share
- • 3 Year Warranty

HDS800
800W
- High Efficiency up to 92%
- 1U Profile, High Power Density
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-105%)
- Parallel Operation
- Fully Featured Signals & Controls
- 3 Year Warranty

nanofleX
800W - 1200W
- Configurable Power Supply
- Low Profile for 1U Applications
- Medical & IT Approvals
- Power from 850 W at Low Line to 1200 W at High Line
- Output Voltages from 3V3 to 60 V
- Module Power up to 300 W
- Digital Configurability and Status Monitoring via PMBus
- Parallel Options for Increased Versatility
- PMBus Digital Interface
- Graphical User Interface (GU1)
- Optional Reverse Air Fans with No Load Derating
- 3 Year Warranty

SHP1000
1000W
- Rugged Construction
- Variable Fan Speed for Noise Reduction
- -20 °C to +70 °C Operation
- AC OK, Remote On/Off and Active Current Share
- 5 V Standby
- Screw Terminals
- 3 Year Warranty

MHP1000
1000W
- Rugged Construction
- Variable Fan Speed for Noise Reduction
- -20 °C to +70 °C Operation
- AC OK, Remote On/Off and Active Current Share
- 5 V Standby
- Screw Terminals
- 3 Year Warranty

HPU1K5
1500W
- Medical Safety Approvals ( M Versions)
- Variable Fan Speed To Reduce Audible Noise
- -20 °C to +70 °C Operation
- AC OK, DC OK, Inhibit & 5 V Standby Supply
- Fault & Overtemperature Signals
- SEMI F47 Compliant
- 3 Year Warranty

HDS1500
1500W
- High Efficiency up to 92%
- High Power Density
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-105%)
- Parallel Operation
- Fully Featured Signals & Controls
- 3 Year Warranty

fleXPower-XTL15
1500W
- 1500 to 3000W
- 3 Phase 180 - 264 VAC Input
- Semi F47 Compliant
- Flexible Series & Parallel Capability
- -20 °C to +70 °C Operation
- Optional Fan Speed Control
- Reverse Air Option - No Derating
- 3 Year Warranty

fleXPower-XT16
1600W
- 1500 to 3000W
- 3 Phase 342 - 528 VAC Input
- Semi F47 Compliant
- Flexible Series & Parallel Capability
- -20 °C to +70 °C Operation
- Fan Speed Control
- Reverse Air Option - No Derating
- 3 Year Warranty

fleXPower-XTL30
3000W
- 1500 to 3000W
- 3 Phase 180 - 264 VAC Input
- Semi F47 Compliant
- Flexible Series & Parallel Capability
- -20 °C to +70 °C Operation
- Optional Fan Speed Control
- Reverse Air Option - No Derating
- 3 Year Warranty

HDL3000
3000W
- High Efficiency up to 93%
- High Power Density
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-105%)
- Parallel Operation
- Fully Featured Signals & Controls
- 3 Year Warranty

HDS3000
3000W
- High Efficiency up to 93%
- High Power Density
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-105%)
- Parallel Operation
- Fully Featured Signals & Controls
- 3 Year Warranty

HDL3000-HV
3000W
- Programmable output voltage (0-105%) & current (0-105%)
- Nominal output voltages 150/200/250/300/400VDC
- 90 to 264VAC input
- ITE safety agency approvals
- Class A conducted & radiated emissions
- High efficiency, up to 93%
- 5V 2A or 9V 0.3A standby output
- Intelligent fan speed control
- Fully featured signals & controls
- Digital protocol: I²C
- -20°C to +60°C operating temperature
- Full power to +50°C
- 3 year warranty

HPD4K5
4500W
- Controllable output voltage
- <40ms slew rate
- 3 Phase 180 to 264VAC input
- High efficiency, up to 90%
- 5V, 1A standby output
- Intelligent fan speed control
- Fully featured signals & controls
- I²C interface
- SEMI F47 compliant
- 0°C to +70°C operating temperature
- Full power to +50°C
- 3 Year Warranty

HPT5K0-L
5000W
- 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
- High Efficiency - up to 94%
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-110%)
- Parallel Operation
- Analog & Digital Interfaces
- Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
- Fully Featured Signals & Controls
- Graphical User Interface (GUI)
- 3 Year Warranty

HPT5K0
5000W
- 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
- High Efficiency - up to 94%
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-110%)
- Parallel Operation
- Analog & Digital Interfaces
- Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
- Fully Featured Signals & Controls
- Graphical User Interface (GUI)
- 3 Year Warranty
- « Previous
- 1
- 2
- 3
- 4
- Next »
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
ECL05US03-T | 5 W | Single Phase | 3.3V | 1.69A |
![]() |
![]() |
![]() |
![]() |
ECL05US05-T | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ECL05US09-T | 5 W | Single Phase | 9V | 0.71A |
![]() |
![]() |
![]() |
![]() |
ECL05US12-T | 5 W | Single Phase | 12V | 0.54A |
![]() |
![]() |
![]() |
![]() |
ECL05US15-T | 5 W | Single Phase | 15V | 0.44A |
![]() |
![]() |
![]() |
![]() |
ECL05US24-T | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ECL05US48-T | 5 W | Single Phase | 48V | 0.13A |
![]() |
![]() |
![]() |
![]() |
ECL10US03-T | 10 W | Single Phase | 3.3V | 3.38A |
![]() |
![]() |
![]() |
![]() |
ECL10US05-T | 10 W | Single Phase | 5V | 2.6A |
![]() |
![]() |
![]() |
![]() |
ECL10US09-T | 10 W | Single Phase | 9V | 1.43A |
![]() |
![]() |
![]() |
![]() |
ECL10US12-T | 10 W | Single Phase | 12V | 1.08A |
![]() |
![]() |
![]() |
![]() |
ECL10US15-T | 10 W | Single Phase | 15V | 0.87A |
![]() |
![]() |
![]() |
![]() |
ECL10US24-T | 10 W | Single Phase | 24V | 0.55A |
![]() |
![]() |
![]() |
![]() |
ECL10US48-T | 10 W | Single Phase | 48V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ECL15UT03-S | 15 W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A |
![]() |
![]() |
![]() |
![]() |
ECL15UT03-T | 15 W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A |
![]() |
![]() |
![]() |
![]() |
ECL15UD01-S | 15 W | Single Phase | 12V, -12V | 0.65A, 0.65A |
![]() |
![]() |
![]() |
![]() |
ECL15UD01-T | 15 W | Single Phase | 12V, -12V | 0.65A, 0.65A |
![]() |
![]() |
![]() |
![]() |
ECL15UD02-S | 15 W | Single Phase | 15V, -15V | 0.5A, 0.5A |
![]() |
![]() |
![]() |
![]() |
ECL15UD02-T | 15 W | Single Phase | 15V, -15V | 0.5A, 0.5A |
![]() |
![]() |
![]() |