AC-DC Power Supplies

CMP250
250W
- 250 W Convection-cooled Rating
- 500 W Peak Power
- IT & Medical Safety (BF) Approvals
- U Channel 4”x 7.5” Package
- 80 VAC to 300 VAC Input
- 5 V/1.5A Standby & 12 V/0.6 A Auxiliary
- AC OK Signal, Inhibit
- Current Share
- 3 Year Warranty

SDR250
250W
- 3.2” x 5” Footprint
- Fits 1U Applications
- Low Leakage Current
- Up to 600 W Peak Power
- Single & Dual Outputs
- Top Fan & Convection-cooled Versions
- 3 Year Warranty

GCS250
250W
- Convection/Forced-cooled Ratings
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- < 0.5 W Standby Power (150 & 180 Models)
- -40° C to +70° C Operation
- Remote On/Off
- Class B Emissions
- 3 Year Warranty

GCS265
265W
- 180 W Convection & 265 W Forced-cooled Ratings
- 5 V / 3 A Standby Output
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- -40° C to +70° C Operation
- Power Fail & Remote On/Off
- Class B Emissions
- 3 Year Warranty

SDF300
300W
- 3.2" x 5" Footprint
- Fits 1U Applications
- High Efficiency
- Up to 600 W Peak Power
- Single & Dual Outputs
- Output Voltages from 5 V to 54 V
- 3 Year Warranty

SDM
300W
- Medical Approvals
- 3.2” x 5” Footprint
- Fits 1U Applications
- High Efficiency
- Up to 600 W Peak Power
- Single & Dual Outputs
- 3 Year Warranty

SDC320
320W
- High Power Density
- Single & Dual Outputs
- Up to 700 W Peak Power
- Fan Fail & Power Good Signals
- Low Leakage Current Option
- Fits 1U Applications
- 3 Year Warranty

GCS350
350W
- Convection/Forced-cooled Ratings
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- < 0.5 W Standby Power (150 & 180 Models)
- -40° C to +70° C Operation
- Remote On/Off
- Class B Emissions
- 3 Year Warranty

SMP350
350W
- Rugged Industrial Construction
- -40 °C to +70 °C Operation
- Screw Terminals
- High Efficiency
- Remote On/Off
- ITE/Industrial & Medical Approvals
- Low Leakage Current
- Class B Emissions
- 3 Year Warranty

SDL400
400W
- Single & Dual Outputs
- Up to 700 W Peak Power
- Fan Fail & Power Good Signals
- Variable Speed Fan
- Low Leakage Current Option
- Fits 1U Applications
- 3 Year Warranty

ECH450
450W
- Force cooled and convection cooled ratings
- Medical and ITE approvals
- Compact 3.0” by 5.0” footprint
- Suitable for BF applications
- 5 V standby and remote on/off
- 12 V fan output
- -20 °C to +70 °C operation
- High efficiency, up to 94%

GSP500
500W
- Convection/Forced-cooled Ratings
- Universal 80 - 264 VAC Input
- IT & Medical Safety Approvals
- <0.5 W Standby Power
- -40° C to +70° C Operation
- Remote On/Off
- 5 V/2 A Standby Output
- 3 Year Warranty

PBL500
500W
- 250W convection cooled
- 450-500W with 30CFM forced air cooling
- 7.0” x 4.2” U channel
- Suitable for BF applications
- ITE & Medical (BF) approvals
- Class B conducted & radiated emissions
- Class II operation
- Input voltage range 90 to 264VAC
- Output voltages from 12 to 57VDC
- High efficiency, up to 90%
- 5V 2.0A standby
- 12V 0.3A fan output (B version)
- Temperature controlled fan speed (C version)
- Inhibit & remote sense
- AC OK signal
- -10°C to +70°C operating temperature
- Full power to +50°C;
- 3 year warranty

PBR500
500W
- 450-500W Forced Cooled
- 350-400W Convection Cooled
- ITE & Medical (BF) Safety Approvals
- U-Channel 4” x 7” Package
- 5V Standby & 12V Fan Supply
- AC OK, Inhibit & Remote Sense
- Class B Conducted & Radiated Emissions
- 3 Year Warranty

GCU500
500W
- 250 W Convection & 500 W Forced-cooled Ratings
- 5 V Standby Output
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals
- -40° C to +70° C Operation
- Power Fail, Remote On/Off & Remote Sense
- Class B Emissions
- 3 Year Warranty

CCH600
600W
- Baseplate-cooled
- High Efficiency up to 90%
- -40°C to +70°C Operation
- Industrial & MIL STD461E EMC Compliance
- Power Fail, Inhibit, Overtemp & Current Share
- 5V Standby Output
- 3 Year Warranty

UCH600
600W
- 600W convection cooled
- 8.0” x 5.0” x 1.57” U channel
- Suitable for BF applications
- ITE & Medical (BF) approvals
- Class B conducted & radiated emissions
- Power density 5.97W/in³
- High efficiency, up to 95%
- 5V 1.0A standby
- Remote On/Off
- -20°C to +70°C operating temperature
- 3 year warranty

fleXPower
600W - 2500W
- 400-2500 W Configurable for Fast Time to Market
- SEMI F47 Compliant
- Flexible Series & Parallel Capability
- -20 °C Operation
- Extra Power Available at High Line
- Fan Speed Control
- 3 Year Warranty

SMH600
600W
- Single and Dual Outputs
- Up to 900 W Peak Power on Single Output Versions
- Power Good, Remote On/Off and Remote Sense
- Connector Options
- Forced-cooled
- U-Channel & End-Fan Versions Fit 1U Applications
- 3 Year Warranty

MHP650
650W
- Rugged Construction
- Variable Fan Speed for Noise Reduction
- -20 °C to +70 °C Operation
- AC OK, Remote On/Off and Active Current Share
- 5 V Standby
- Screw Terminals
- 3 Year Warranty
- « Previous
- 1
- 2
- 3
- 4
- Next »
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
ECL05US03-T | 5 W | Single Phase | 3.3V | 1.69A |
![]() |
![]() |
![]() |
![]() |
ECL05US05-T | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ECL05US09-T | 5 W | Single Phase | 9V | 0.71A |
![]() |
![]() |
![]() |
![]() |
ECL05US12-T | 5 W | Single Phase | 12V | 0.54A |
![]() |
![]() |
![]() |
![]() |
ECL05US15-T | 5 W | Single Phase | 15V | 0.44A |
![]() |
![]() |
![]() |
![]() |
ECL05US24-T | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ECL05US48-T | 5 W | Single Phase | 48V | 0.13A |
![]() |
![]() |
![]() |
![]() |
ECL10US03-T | 10 W | Single Phase | 3.3V | 3.38A |
![]() |
![]() |
![]() |
![]() |
ECL10US05-T | 10 W | Single Phase | 5V | 2.6A |
![]() |
![]() |
![]() |
![]() |
ECL10US09-T | 10 W | Single Phase | 9V | 1.43A |
![]() |
![]() |
![]() |
![]() |
ECL10US12-T | 10 W | Single Phase | 12V | 1.08A |
![]() |
![]() |
![]() |
![]() |
ECL10US15-T | 10 W | Single Phase | 15V | 0.87A |
![]() |
![]() |
![]() |
![]() |
ECL10US24-T | 10 W | Single Phase | 24V | 0.55A |
![]() |
![]() |
![]() |
![]() |
ECL10US48-T | 10 W | Single Phase | 48V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ECL15UT03-S | 15 W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A |
![]() |
![]() |
![]() |
![]() |
ECL15UT03-T | 15 W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A |
![]() |
![]() |
![]() |
![]() |
ECL15UD01-S | 15 W | Single Phase | 12V, -12V | 0.65A, 0.65A |
![]() |
![]() |
![]() |
![]() |
ECL15UD01-T | 15 W | Single Phase | 12V, -12V | 0.65A, 0.65A |
![]() |
![]() |
![]() |
![]() |
ECL15UD02-S | 15 W | Single Phase | 15V, -15V | 0.5A, 0.5A |
![]() |
![]() |
![]() |
![]() |
ECL15UD02-T | 15 W | Single Phase | 15V, -15V | 0.5A, 0.5A |
![]() |
![]() |
![]() |