AC-DC Power Supplies

PBR650
650W
- Medical (BF) Safety Approvals
- 4” x 8” Package
- 5V Standby Supply
- AC OK, Inhibit & Remote Sense
- Class B Conducted & Radiated Emissions
- 3 Year Warranty

MHP650
650W
- Rugged Construction
- Variable Fan Speed for Noise Reduction
- -20 °C to +70 °C Operation
- AC OK, Remote On/Off and Active Current Share
- 5 V Standby
- Screw Terminals
- 3 Year Warranty

GSP750
750W
- Low Profile, Compact Size
- Suitable for 1U Applications
- 900 W Peak Power Rating for 100 ms
- Universal 80 - 264 VAC Input (300 VAC for 5 s)
- IT/Industrial & Medical (2 x MOPP) Safety Approvals
- 5 V/3 A Standby Output
- 1.0 W Standby Power
- Intelligent Fan Speed Control
- -40° C to +70° C Operation
- PowerFail, Inhibit, Remote Sense & Current Share
- • 3 Year Warranty

nanofleX
800W - 1200W
- Configurable Power Supply
- Low Profile for 1U Applications
- Medical & IT Approvals
- Power from 850 W at Low Line to 1200 W at High Line
- Output Voltages from 3V3 to 60 V
- Module Power up to 300 W
- Digital Configurability and Status Monitoring via PMBus
- Parallel Options for Increased Versatility
- PMBus Digital Interface
- Graphical User Interface (GU1)
- Optional Reverse Air Fans with No Load Derating
- 3 Year Warranty

MHP1000
1000W
- Rugged Construction
- Variable Fan Speed for Noise Reduction
- -20 °C to +70 °C Operation
- AC OK, Remote On/Off and Active Current Share
- 5 V Standby
- Screw Terminals
- 3 Year Warranty

HPU1K5
1500W
- Medical Safety Approvals ( M Versions)
- Variable Fan Speed To Reduce Audible Noise
- -20 °C to +70 °C Operation
- AC OK, DC OK, Inhibit & 5 V Standby Supply
- Fault & Overtemperature Signals
- SEMI F47 Compliant
- 3 Year Warranty

HPT5K0-L
5000W
- 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
- High Efficiency - up to 94%
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-110%)
- Parallel Operation
- Analog & Digital Interfaces
- Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
- Fully Featured Signals & Controls
- Graphical User Interface (GUI)
- 3 Year Warranty

HPT5K0
5000W
- 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
- High Efficiency - up to 94%
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-110%)
- Parallel Operation
- Analog & Digital Interfaces
- Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
- Fully Featured Signals & Controls
- Graphical User Interface (GUI)
- 3 Year Warranty
- « Previous
- 1
- 2
- 3
- 4
- Next »
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
EME05US03 | 5 W | Single Phase | 3.3V | 1.51A |
![]() |
![]() |
![]() |
![]() |
EME05US05 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
EME05US09 | 5 W | Single Phase | 9V | 0.55A |
![]() |
![]() |
![]() |
![]() |
EME05US12 | 5 W | Single Phase | 12V | 0.416A |
![]() |
![]() |
![]() |
![]() |
EME05US15 | 5 W | Single Phase | 15V | 0.333A |
![]() |
![]() |
![]() |
![]() |
EME05US24 | 5 W | Single Phase | 24V | 0.208A |
![]() |
![]() |
![]() |
![]() |
EME05US36 | 5 W | Single Phase | 36V | 0.138A |
![]() |
![]() |
![]() |
![]() |
EME05US48 | 5 W | Single Phase | 48V | 0.104A |
![]() |
![]() |
![]() |
![]() |
ACM06US05 | 6 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
ACM06US09 | 6 W | Single Phase | 9V | 0.6A |
![]() |
![]() |
![]() |
![]() |
ACM06US12 | 6 W | Single Phase | 12V | 0.5A |
![]() |
![]() |
![]() |
![]() |
ACM12US05 | 12 W | Single Phase | 5V | 2A |
![]() |
![]() |
![]() |
![]() |
ACM12US09 | 12 W | Single Phase | 9V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ACM12US12 | 12 W | Single Phase | 12V | 1A |
![]() |
![]() |
![]() |
![]() |
ACM12US15 | 12 W | Single Phase | 15V | 0.8A |
![]() |
![]() |
![]() |
![]() |
ACM12US18 | 12 W | Single Phase | 18V | 0.666A |
![]() |
![]() |
![]() |
![]() |
ACM12US24 | 12 W | Single Phase | 24V | 0.5A |
![]() |
![]() |
![]() |
![]() |
EML15US03 | 15 W | Single Phase | 3V | 3A |
![]() |
![]() |
![]() |
![]() |
EML15US05 | 15 W | Single Phase | 5V | 5A |
![]() |
![]() |
![]() |
![]() |
EML15US09 | 15 W | Single Phase | 9V | 9A |
![]() |
![]() |
![]() |