AC-DC Power Supplies

ALM200
200W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- <0.15W Standby Power/li>
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

UCP225
225W
- Low 1.18” Profile U Channel Construction
- High Power Density
- 3.12” by 5.0” Footprint
- 150 W Convection/ 225 W Forced Cooled Ratings
- Optional 5 V Standby and Remote On/Off
- 12 V Fan Output
- Medical and ITE Approvals
- High Efficiency, up to 95%
- Less than 0.5 W No Load Input Power

EPL225
225W
- 150 W Convection/ 225 W Forced-cooled Ratings
- 2" by 4" Footprint
- Low 1.26" Profile
- 12 V Fan Output
- High Efficiency, up to 95%
- Medical and ITE Approvals
- High Power Density
- Less than 0.5 W No Load Input Power
- Class I & II Operation
- 3 Year Warranty

ECP225-A
225W
- Low 1” Profile
- High Power Density
- 3” x 5” Footprint
- 150 W Convention/ 225 W Force-cooled Ratings
- 5 V Standby and 12 V Fan Outputs
- Medical and ITE Approvals
- High Efficiency, up to 94%
- Less than 0.5 W No Load Input Power

ECP225
225W
- Low 1” Profile with 2.5” x 5” Footprint
- 150/225 W Convection/ Forced cooled
- High Efficiency up to 95%
- Medical & ITE Approvals
- Built -in Fan Supply
- <0.5 W No Load Input Power
- 3 Year Warranty

CMP250
250W
- 250 W Convection-cooled Rating
- 500 W Peak Power
- IT & Medical Safety (BF) Approvals
- U Channel 4”x 7.5” Package
- 80 VAC to 300 VAC Input
- 5 V/1.5A Standby & 12 V/0.6 A Auxiliary
- AC OK Signal, Inhibit
- Current Share
- 3 Year Warranty

GCS250
250W
- Convection/Forced-cooled Ratings
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- < 0.5 W Standby Power (150 & 180 Models)
- -40° C to +70° C Operation
- Remote On/Off
- Class B Emissions
- 3 Year Warranty

LP & LP-MD
250W - 450W
- 250-450 W Configurable for Fast Time to Market
- Industrial/IT & Medical Approvals
- All Outputs Isolated
- Low Profile 1U Applications
- Wide Voltage Adjustment Range
- SEMI F47 Certified
- 3 Year Warranty

AHM250
250W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

GCS265
265W
- 180 W Convection & 265 W Forced-cooled Ratings
- 5 V / 3 A Standby Output
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- -40° C to +70° C Operation
- Power Fail & Remote On/Off
- Class B Emissions
- 3 Year Warranty

SDM
300W
- Medical Approvals
- 3.2” x 5” Footprint
- Fits 1U Applications
- High Efficiency
- Up to 600 W Peak Power
- Single & Dual Outputs
- 3 Year Warranty

GCS350
350W
- Convection/Forced-cooled Ratings
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- < 0.5 W Standby Power (150 & 180 Models)
- -40° C to +70° C Operation
- Remote On/Off
- Class B Emissions
- 3 Year Warranty

SMP350
350W
- Rugged Industrial Construction
- -40 °C to +70 °C Operation
- Screw Terminals
- High Efficiency
- Remote On/Off
- ITE/Industrial & Medical Approvals
- Low Leakage Current
- Class B Emissions
- 3 Year Warranty

ECH450
450W
- Force cooled and convection cooled ratings
- Medical and ITE approvals
- Compact 3.0” by 5.0” footprint
- Suitable for BF applications
- 5 V standby and remote on/off
- 12 V fan output
- -20 °C to +70 °C operation
- High efficiency, up to 94%

GCU500
500W
- 250 W Convection & 500 W Forced-cooled Ratings
- 5 V Standby Output
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals
- -40° C to +70° C Operation
- Power Fail, Remote On/Off & Remote Sense
- Class B Emissions
- 3 Year Warranty

GSP500
500W
- Convection/Forced-cooled Ratings
- Universal 80 - 264 VAC Input
- IT & Medical Safety Approvals
- <0.5 W Standby Power
- -40° C to +70° C Operation
- Remote On/Off
- 5 V/2 A Standby Output
- 3 Year Warranty

PBL500
500W
- 250W convection cooled
- 450-500W with 30CFM forced air cooling
- 7.0” x 4.2” U channel
- Suitable for BF applications
- ITE & Medical (BF) approvals
- Class B conducted & radiated emissions
- Class II operation
- Input voltage range 90 to 264VAC
- Output voltages from 12 to 57VDC
- High efficiency, up to 90%
- 5V 2.0A standby
- 12V 0.3A fan output (B version)
- Temperature controlled fan speed (C version)
- Inhibit & remote sense
- AC OK signal
- -10°C to +70°C operating temperature
- Full power to +50°C;
- 3 year warranty

PBR500
500W
- 450-500W Forced Cooled
- 350-400W Convection Cooled
- ITE & Medical (BF) Safety Approvals
- U-Channel 4” x 7” Package
- 5V Standby & 12V Fan Supply
- AC OK, Inhibit & Remote Sense
- Class B Conducted & Radiated Emissions
- 3 Year Warranty

fleXPower
600W - 2500W
- 400-2500 W Configurable for Fast Time to Market
- SEMI F47 Compliant
- Flexible Series & Parallel Capability
- -20 °C Operation
- Extra Power Available at High Line
- Fan Speed Control
- 3 Year Warranty

UCH600
600W
- 600W convection cooled
- 8.0” x 5.0” x 1.57” U channel
- Suitable for BF applications
- ITE & Medical (BF) approvals
- Class B conducted & radiated emissions
- Power density 5.97W/in³
- High efficiency, up to 95%
- 5V 1.0A standby
- Remote On/Off
- -20°C to +70°C operating temperature
- 3 year warranty
- « Previous
- 1
- 2
- 3
- 4
- Next »
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
EME05US03 | 5 W | Single Phase | 3.3V | 1.51A |
![]() |
![]() |
![]() |
![]() |
EME05US05 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
EME05US09 | 5 W | Single Phase | 9V | 0.55A |
![]() |
![]() |
![]() |
![]() |
EME05US12 | 5 W | Single Phase | 12V | 0.416A |
![]() |
![]() |
![]() |
![]() |
EME05US15 | 5 W | Single Phase | 15V | 0.333A |
![]() |
![]() |
![]() |
![]() |
EME05US24 | 5 W | Single Phase | 24V | 0.208A |
![]() |
![]() |
![]() |
![]() |
EME05US36 | 5 W | Single Phase | 36V | 0.138A |
![]() |
![]() |
![]() |
![]() |
EME05US48 | 5 W | Single Phase | 48V | 0.104A |
![]() |
![]() |
![]() |
![]() |
ACM06US05 | 6 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
ACM06US09 | 6 W | Single Phase | 9V | 0.6A |
![]() |
![]() |
![]() |
![]() |
ACM06US12 | 6 W | Single Phase | 12V | 0.5A |
![]() |
![]() |
![]() |
![]() |
ACM12US05 | 12 W | Single Phase | 5V | 2A |
![]() |
![]() |
![]() |
![]() |
ACM12US09 | 12 W | Single Phase | 9V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ACM12US12 | 12 W | Single Phase | 12V | 1A |
![]() |
![]() |
![]() |
![]() |
ACM12US15 | 12 W | Single Phase | 15V | 0.8A |
![]() |
![]() |
![]() |
![]() |
ACM12US18 | 12 W | Single Phase | 18V | 0.666A |
![]() |
![]() |
![]() |
![]() |
ACM12US24 | 12 W | Single Phase | 24V | 0.5A |
![]() |
![]() |
![]() |
![]() |
EML15US03 | 15 W | Single Phase | 3V | 3A |
![]() |
![]() |
![]() |
![]() |
EML15US05 | 15 W | Single Phase | 5V | 5A |
![]() |
![]() |
![]() |
![]() |
EML15US09 | 15 W | Single Phase | 9V | 9A |
![]() |
![]() |
![]() |