AC-DC Power Supplies

GCS265
265W
- 180 W Convection & 265 W Forced-cooled Ratings
- 5 V / 3 A Standby Output
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- -40° C to +70° C Operation
- Power Fail & Remote On/Off
- Class B Emissions
- 3 Year Warranty

SDF300
300W
- 3.2" x 5" Footprint
- Fits 1U Applications
- High Efficiency
- Up to 600 W Peak Power
- Single & Dual Outputs
- Output Voltages from 5 V to 54 V
- 3 Year Warranty

VES300
300W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 19V to 48V
- <0.15W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost

SDC320
320W
- High Power Density
- Single & Dual Outputs
- Up to 700 W Peak Power
- Fan Fail & Power Good Signals
- Low Leakage Current Option
- Fits 1U Applications
- 3 Year Warranty

SMP350
350W
- Rugged Industrial Construction
- -40 °C to +70 °C Operation
- Screw Terminals
- High Efficiency
- Remote On/Off
- ITE/Industrial & Medical Approvals
- Low Leakage Current
- Class B Emissions
- 3 Year Warranty

GCS350
350W
- Convection/Forced-cooled Ratings
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- < 0.5 W Standby Power (150 & 180 Models)
- -40° C to +70° C Operation
- Remote On/Off
- Class B Emissions
- 3 Year Warranty

SDL400
400W
- Single & Dual Outputs
- Up to 700 W Peak Power
- Fan Fail & Power Good Signals
- Variable Speed Fan
- Low Leakage Current Option
- Fits 1U Applications
- 3 Year Warranty

ECH450
450W
- Force cooled and convection cooled ratings
- Medical and ITE approvals
- Compact 3.0” by 5.0” footprint
- Suitable for BF applications
- 5 V standby and remote on/off
- 12 V fan output
- -20 °C to +70 °C operation
- High efficiency, up to 94%

DNR480
480W
- Up to 90% Efficiency
- Wide Adjustment Range
- Parallel Function
- DC Standby Versions
- Full Power from -40 °C to +60 °C
- 3 Year Warranty

DNR480TS
480W
- Three Phase AC Input
- Up to 93% Efficiency
- Wide Adjustment Range
- Full Power -40 °C to +60 °C
- Rugged Design for Industrial Applications
- Single Phase Input Operation (340 575 VAC)
- 3 Year Warranty

GCU500
500W
- 250 W Convection & 500 W Forced-cooled Ratings
- 5 V Standby Output
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals
- -40° C to +70° C Operation
- Power Fail, Remote On/Off & Remote Sense
- Class B Emissions
- 3 Year Warranty

GSP500
500W
- Convection/Forced-cooled Ratings
- Universal 80 - 264 VAC Input
- IT & Medical Safety Approvals
- <0.5 W Standby Power
- -40° C to +70° C Operation
- Remote On/Off
- 5 V/2 A Standby Output
- 3 Year Warranty

PBR500
500W
- 450-500W Forced Cooled
- 350-400W Convection Cooled
- ITE & Medical (BF) Safety Approvals
- U-Channel 4” x 7” Package
- 5V Standby & 12V Fan Supply
- AC OK, Inhibit & Remote Sense
- Class B Conducted & Radiated Emissions
- 3 Year Warranty

SMH600
600W
- Single and Dual Outputs
- Up to 900 W Peak Power on Single Output Versions
- Power Good, Remote On/Off and Remote Sense
- Connector Options
- Forced-cooled
- U-Channel & End-Fan Versions Fit 1U Applications
- 3 Year Warranty

fleXPower
600W - 2500W
- 400-2500 W Configurable for Fast Time to Market
- SEMI F47 Compliant
- Flexible Series & Parallel Capability
- -20 °C Operation
- Extra Power Available at High Line
- Fan Speed Control
- 3 Year Warranty

UCH600
600W
- 600W convection cooled
- 8.0” x 5.0” x 1.57” U channel
- Suitable for BF applications
- ITE & Medical (BF) approvals
- Class B conducted & radiated emissions
- Power density 5.97W/in³
- High efficiency, up to 95%
- 5V 1.0A standby
- Remote On/Off
- -20°C to +70°C operating temperature
- 3 year warranty

PLS600
600W
- 600W Extended range laboratory power supply
- Output voltages from 0 to 30/50/100/200/400VDC
- Bench or 1U rack mount (single or dual) with optional rack kit
- Dynamic rotary controls for voltage and current setting
- Parallel (4 units) or series (2 units) with operation to 600VDC
- Overvoltage, overcurrent & overpower protection
- Self-test & calibration functions
- Embedded 12-bit D/A & A/D converters
- Ethernet, USB2.0 & analog interfaces
- LXI Certified
- SCPI Compliant
- USB, LabVIEW & IVI drivers (see resources tab / ni.com)
- 3 Year warranty

CCH600
600W
- Baseplate-cooled
- High Efficiency up to 90%
- -40°C to +70°C Operation
- Industrial & MIL STD461E EMC Compliance
- Power Fail, Inhibit, Overtemp & Current Share
- 5V Standby Output
- 3 Year Warranty

SHP650
650W
- Rugged Construction
- Variable Fan Speed for Noise Reduction
- -20 °C to +70 °C Operation
- AC OK, Remote On/Off and Active Current Share
- 5 V Standby
- Screw Terminals
- 3 Year Warranty

GSP750
750W
- Low Profile, Compact Size
- Suitable for 1U Applications
- 900 W Peak Power Rating for 100 ms
- Universal 80 - 264 VAC Input (300 VAC for 5 s)
- IT/Industrial & Medical (2 x MOPP) Safety Approvals
- 5 V/3 A Standby Output
- 1.0 W Standby Power
- Intelligent Fan Speed Control
- -40° C to +70° C Operation
- PowerFail, Inhibit, Remote Sense & Current Share
- • 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
VCE03US12 | 3 W | Single Phase | 12V | 0.25A |
![]() |
![]() |
![]() |
![]() |
VCE03US15 | 3 W | Single Phase | 15V | 0.2A |
![]() |
![]() |
![]() |
![]() |
VCE03US24 | 3 W | Single Phase | 24V | 0.125A |
![]() |
![]() |
![]() |
![]() |
VCE03US48 | 3 W | Single Phase | 48V | 0.063A |
![]() |
![]() |
![]() |
![]() |
VCE03US03 | 3 W | Single Phase | 3.3V | 0.91A |
![]() |
![]() |
![]() |
![]() |
VCE03US05 | 3 W | Single Phase | 5V | 0.6A |
![]() |
![]() |
![]() |
![]() |
VCE03US09 | 3 W | Single Phase | 9V | 0.333A |
![]() |
![]() |
![]() |
![]() |
VCE05US03 | 5 W | Single Phase | 3.3V | 1.573A |
![]() |
![]() |
![]() |
![]() |
VCE05US05 | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
VCE05US09 | 5 W | Single Phase | 9V | 0.722A |
![]() |
![]() |
![]() |
![]() |
VCE05US12 | 5 W | Single Phase | 12V | 0.541A |
![]() |
![]() |
![]() |
![]() |
VCE05US15 | 5 W | Single Phase | 15V | 0.433A |
![]() |
![]() |
![]() |
![]() |
VCE05US24 | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
VCE05US48 | 5 W | Single Phase | 48V | 0.135A |
![]() |
![]() |
![]() |
![]() |
DNR05US05 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
DNR05US12 | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
DNR05US15 | 5 W | Single Phase | 15V | 0.34A |
![]() |
![]() |
![]() |
![]() |
DNR05US24 | 5 W | Single Phase | 24V | 0.21A |
![]() |
![]() |
![]() |
![]() |
VEL05US050 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VEL05US060 | 5 W | Single Phase | 6V | 0.83A |
![]() |
![]() |
![]() |