AC-DC Power Supplies

FCS60
60W
- 60 W Convection Rating
- 2” by 4” Footprint
- Low 1.04” Profile
- High Efficiency
- Medical, ITE and Household Appliance Approvals
- Class I & Class II Installations
- High Power Density
- Less than 0.3 W No Load Input Power
- 3 Year Warranty

VEC65
65W
- Energy Efficiency Level VI
- CoC Tier 2
- Limited Power Source Approved
- <0.15 W Standby Power
- Optional Inlet Connector
- China Compulsory Certfication (CCC) Qualified
- 0 °C to 60 °C Operation
- High Power Density
- Low Cost

ECS65
65W
- IT & Medical Safety Approvals
- 65/80/100 W Convection-cooled Ratings
- Class I & Class II Construction
- Industry Standard 2” x 4” Package
- <0.5 W No Load Input Power
- Low Leakage Current
- 3 Year Warranty

AKM65
65W
- Energy Efficiency Level VI
- European CoC Tier 2
- Medical and ITE Approvals
- Optional Class II Versions
- Optional White Versions
- Output Voltages from 12 V to 48 V
- Optional AC Cable Restraint
- 3 Years Warranty

ALM65
65W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- <0.21 W Standby Power
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warrant

DPC70
70W
- Ultra Slim Design
- Ambient Operation from -25 °C to +70 °C
- High Efficiency
- Wide Output Adjustment Range
- 12 V to 48 V Nominal Outputs
- <0.5 W No Load Input Power
- 3 Year Warranty

AEJ70
70W
- Energy Efficiency Level VI
- European CoC Tier 2
- <0.15 W Standby Power
- Single Outputs from 12 to 48 V
- 0 °C to 65 °C Operation
- Universal Input
- 3 Year Warranty

DSR75
75W
- Ultra Slim Design - 32mm
- 150% Peak Load for 3 seconds
- Ambient Operation from -25 °C to +70 °C
- Full Load at 60 °C
- High Efficiency - Up to 91%
- Volt-Free Contact for DC OK
- Selectable Parallel Operation
- 85 to 264 VAC Operation
- 3 Year Warranty

ECE80
80W
- Ultra Compact Size
- Single Outputs from 12 to 48 V
- Encapsulated
- PCB, Chassis Mount and DIN Rail Versions
- <0.3 W No Load Input Powert
- -40 to +70 °C Operation
- Peak Load Capability
- 3 Year Warranty

VFT80
80W
- Low Cost
- Single Outputs from 5 V to 24 V
- Peak Load Capability
- High Efficiency
- <0.5 W No Load Input Power
- 2” x 4” Package
- Fits 1U Applications

AHM85
85W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

ALM85
85W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- <0.15 W Standby Power
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warrant

VES90
90W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12 V to 48 V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- 0 °C to 60 °C Operation
- Optional Output Connector
- Low Cost

AKM90
90W
- Energy efficiency level VI
- European Commission Regulation (EU) 2019/1782 & CoC tier 2 compliant
- ITE & Medical (2 x MOPP) approvals
- 4th Edition Medical EMC
- Class I as standard, class II optional
- Input voltage range 90 to 264VAC
- Output voltages from 12 to 48VDC
- Low earth leakage current
- <0.15W standby power
- Optional AC cable restraint (class 1 versions with C14 inlet only)
- 0° to +60°C operating temperature
- Full power to +40°C
- MTBF >250 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty

AJM90
90W
- Energy Efficiency Level VI
- Medical and ITE Safety Approvals
- 4th Edition Medical EMC
- Class II
- <0.21 W Standby Power
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

ECS100
100W
- IT & Medical Safety Approvals
- 65/80/100 W Convection-cooled Ratings
- Class I & Class II Construction
- Industry Standard 2” x 4” Package
- <0.5 W No Load Input Power
- Low Leakage Current
- 3 Year Warranty

AHM100
100W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

DRC100
100W
- 100W convection cooled
- Compact, low profile, DIN rail mount case
- UL/EN62368-1 approvals
- Class II operation
- Class B conducted & radiated emissions
- Input voltage range 85 to 264VAC, 120 to 370VDC
- Output voltages from 5 to 48VDC
- High efficiency, up to 90%
- 4kVAC input to output isolation
- DC ‘ON’ LED indicator
- -30°C to +70°C operating temperature
- 3 year warranty

AEJ100
100W
- Energy Efficiency Level VI
- European CoC Tier 2
- Active Power Factor Correction
- Single Outputs 12 V to 48 V
- <0.15 W Standby Power
- -30 °C to 65 °C Operation
- Universal Input
- 3 Year Warranty

ECC100
100W
- -40 °C to +75 °C Operation
- 100 W Baseplate-cooled
- High Efficiency Resonant Topology
- Screw Terminals Available
- 5V Standby Output
- Remote On/Off & Power OK Signal
- 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
VCE03US12 | 3 W | Single Phase | 12V | 0.25A |
![]() |
![]() |
![]() |
![]() |
VCE03US15 | 3 W | Single Phase | 15V | 0.2A |
![]() |
![]() |
![]() |
![]() |
VCE03US24 | 3 W | Single Phase | 24V | 0.125A |
![]() |
![]() |
![]() |
![]() |
VCE03US48 | 3 W | Single Phase | 48V | 0.063A |
![]() |
![]() |
![]() |
![]() |
VCE03US03 | 3 W | Single Phase | 3.3V | 0.91A |
![]() |
![]() |
![]() |
![]() |
VCE03US05 | 3 W | Single Phase | 5V | 0.6A |
![]() |
![]() |
![]() |
![]() |
VCE03US09 | 3 W | Single Phase | 9V | 0.333A |
![]() |
![]() |
![]() |
![]() |
VCE05US03 | 5 W | Single Phase | 3.3V | 1.573A |
![]() |
![]() |
![]() |
![]() |
VCE05US05 | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
VCE05US09 | 5 W | Single Phase | 9V | 0.722A |
![]() |
![]() |
![]() |
![]() |
VCE05US12 | 5 W | Single Phase | 12V | 0.541A |
![]() |
![]() |
![]() |
![]() |
VCE05US15 | 5 W | Single Phase | 15V | 0.433A |
![]() |
![]() |
![]() |
![]() |
VCE05US24 | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
VCE05US48 | 5 W | Single Phase | 48V | 0.135A |
![]() |
![]() |
![]() |
![]() |
DNR05US05 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
DNR05US12 | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
DNR05US15 | 5 W | Single Phase | 15V | 0.34A |
![]() |
![]() |
![]() |
![]() |
DNR05US24 | 5 W | Single Phase | 24V | 0.21A |
![]() |
![]() |
![]() |
![]() |
VEL05US050 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VEL05US060 | 5 W | Single Phase | 6V | 0.83A |
![]() |
![]() |
![]() |