AC-DC Power Supplies
nanofleX Series
- Configurable Power Supply
- Low Profile for 1U Applications
- Medical & IT Approvals
- Power from 850 W at Low Line to 1200 W at High Line
- Output Voltages from 3V3 to 60 V
- Module Power up to 300 W
- Digital Configurability and Status Monitoring via PMBus
- Parallel Options for Increased Versatility
- PMBus Digital Interface
- Graphical User Interface (GU1)
- Optional Reverse Air Fans with No Load Derating
- 3 Year Warranty
This product is configurable and can be tailored to your application using our configurable product selector.
Product Configurator ToolSpecifications
Dimensions
N12: 4.20 x 11.50 x 1.67 in (106.7 x 292.1 x 42.2 mm)
Input Voltage
80-264 VAC, derate output from 850 W at 90 VAC to 765 W at 85 VAC and 680 W at 80 VAC
No Load Input Power
40 W typical at 90 VAC (4 modules) 10 W typical with global inhibit
Harmonic Currents
EN61000-3-2, class A
Efficiency
90% typical
Operating Temperature
-40 °C to 70 °C, With integral fan, derate from 100% load at 50 °C to 50% load at 70 °C, see derating curve on datasheet
Isolation
4000 VAC Input to Output 2 x MOPP 1500 VAC Input to Ground 1 x MOPP 500 VDC Output to Ground
Worldwide Safety Approvals
IEC62368-1, IEC60950-1, IEC60601-1
European Safety Approvals
EN62368-1, EN60601-1
US Safety Approvals
UL62368, ANSI/AAMI ES60601-1 +CSA C22.2 No.60601-1: 08
EMC
EN55011/22 level B conducted EN55011/22 level A radiated