AC-DC Power Supplies
fleXPower Series
- 400-2500 W Configurable for Fast Time to Market
- SEMI F47 Compliant
- Flexible Series & Parallel Capability
- -20 °C Operation
- Extra Power Available at High Line
- Fan Speed Control
- 3 Year Warranty
This product is configurable and can be tailored to your application using our configurable product selector.
Product Configurator ToolSpecifications
Dimensions
X4-7: 10.00 x 5.00 x 2.50 in (254.0 x 127.0 x 63.5 mm) X9: 10.00 x 6.00 x 2.50 in (254.0 x 152.4 x 63.5 mm) X10: 10.00 x 7.00 x 2.50 in (254.0 x 177.8 x 63.5 mm) X4-7DD: 10.00 x 5.20 x 5.00 in (254.0 x 132.1 x 127.0 mm) X9DD: 10.00 x 6.20 x 5.00 in (254.0 x 157.5 x 127.0 mm) X10DD: 10.00 x 7.00 x 5.00 in (254.0 x 177.8 x 127.0 mm) X15: 11.00 x 5.00 x 5.00 in (279.4 x 127.0 x 127.0 mm)
Input Voltage
85-264 VAC (120-370 VDC). Full power at 90 VAC, derate by 10% at 85 VAC
Harmonic Currents
EN60601-1-2, EN61204-3
Efficiency
Up to 89%
Operating Temperature
-20 °C to +70 °C. For operation above +50 °C, derate linearly to 50% load at +70 °C. Reverse air option derate from +40 °C to half load at +60 °C
Isolation
4000 VAC Input to Output 2 x MOPP 1500 VAC Input to Ground 1 x MOPP 250 VDC Output to Ground
Worldwide Safety Approvals
IEC60950-1:2005 Ed 2/IEC62368-1:2014
European Safety Approvals
EN60601-1, EN60950, EN62368-1:2014/A11:2017
US Safety Approvals
ANSI/AAMI ES60601-1, CSA22.2 No.60601-1 per cUL, Including Risk Management (XM Models), UL60950 (X Models), UL62368-1 & CAN/CSA C22.2 No. 62368-1-14
EMC
X version: EN55022 (CISPR22) Class B conducted XM version: EN55011 (CISPR 11) Class A conducted