fleXPower Series

AC-DC Power Supplies

fleXPower Series

  • 400-2500 W Configurable for Fast Time to Market
  • SEMI F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C Operation
  • Extra Power Available at High Line
  • Fan Speed Control
  • 3 Year Warranty
Contact us

This product is configurable and can be tailored to your application using our configurable product selector.

Product Configurator Tool
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
fleXPower fleXPower X4-XM4 600 W Single Phase Configurable Configurable
fleXPower fleXPower X5-XM5 700 W Single Phase Configurable Configurable
fleXPower fleXPower X7-XM7 900 W Single Phase Configurable Configurable
fleXPower fleXPower X9-XM9 1100 W Single Phase Configurable Configurable
fleXPower fleXPower X10-XM10 1200 W Single Phase Configurable Configurable
fleXPower fleXPower X15-XM15 2500 W Single Phase Configurable Configurable

Specifications


Dimensions

X4-7: 10.00 x 5.00 x 2.50 in (254.0 x 127.0 x 63.5 mm) X9: 10.00 x 6.00 x 2.50 in (254.0 x 152.4 x 63.5 mm) X10: 10.00 x 7.00 x 2.50 in (254.0 x 177.8 x 63.5 mm) X4-7DD: 10.00 x 5.20 x 5.00 in (254.0 x 132.1 x 127.0 mm) X9DD: 10.00 x 6.20 x 5.00 in (254.0 x 157.5 x 127.0 mm) X10DD: 10.00 x 7.00 x 5.00 in (254.0 x 177.8 x 127.0 mm) X15: 11.00 x 5.00 x 5.00 in (279.4 x 127.0 x 127.0 mm)

Input Voltage

85-264 VAC (120-370 VDC). Full power at 90 VAC, derate by 10% at 85 VAC

Harmonic Currents

EN60601-1-2, EN61204-3

Efficiency

Up to 89%

Operating Temperature

-20 °C to +70 °C. For operation above +50 °C, derate linearly to 50% load at +70 °C. Reverse air option derate from +40 °C to half load at +60 °C

Isolation

4000 VAC Input to Output 2 x MOPP 1500 VAC Input to Ground 1 x MOPP 250 VDC Output to Ground

Worldwide Safety Approvals

IEC60950-1:2005 Ed 2/IEC62368-1:2014

European Safety Approvals

EN60601-1, EN60950, EN62368-1:2014/A11:2017

US Safety Approvals

ANSI/AAMI ES60601-1, CSA22.2 No.60601-1 per cUL, Including Risk Management (XM Models), UL60950 (X Models), UL62368-1 & CAN/CSA C22.2 No. 62368-1-14

EMC

X version: EN55022 (CISPR22) Class B conducted XM version: EN55011 (CISPR 11) Class A conducted