New products available
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
Features
- Chassis Mount Industrial Supplies
- -25 °C to +70 °C Convection-cooled
- Class B Conducted & Radiated Emissions
- Output Voltages from 5 V to 48 V
- <0.5 W No Load Input Power
- Low Cost
- 2 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VCS50US05 | 50W | Single Phase | 5V | 8A | Datasheet | Stock | RFQ | |
VCS50US12 | 50W | Single Phase | 12V | 4.2A | Datasheet | Stock | RFQ | |
VCS50US15 | 50W | Single Phase | 15V | 3.3A | Datasheet | Stock | RFQ | |
VCS50US24 | 50W | Single Phase | 24V | 2.1A | Datasheet | Stock | RFQ | |
VCS50US48 | 50W | Single Phase | 48V | 1.05A | Datasheet | Stock | RFQ | |
VCS70US05 | 70W | Single Phase | 5V | 10A | Datasheet | Stock | RFQ | |
VCS70US12 | 70W | Single Phase | 12V | 5.83A | Datasheet | Stock | RFQ | |
VCS70US15 | 70W | Single Phase | 15V | 4.67A | Datasheet | Stock | RFQ | |
VCS70US24 | 70W | Single Phase | 24V | 2.92A | Datasheet | Stock | RFQ | |
VCS70US48 | 70W | Single Phase | 48V | 1.46A | Datasheet | Stock | RFQ | |
VCS100US05 | 100W | Single Phase | 5V | 14A | Datasheet | Stock | RFQ | |
VCS100US12 | 100W | Single Phase | 12V | 8.33A | Datasheet | Stock | RFQ | |
VCS100US15 | 100W | Single Phase | 15V | 6.67A | Datasheet | Stock | RFQ | |
VCS100US24 | 100W | Single Phase | 24V | 4.17A | Datasheet | Stock | RFQ | |
VCS100US48 | 100W | Single Phase | 48V | 2.08A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
No resources yet.