New products available
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.

VCS Series

 

 

Features

  • Chassis Mount Industrial Supplies
  • -25 °C to +70 °C Convection-cooled
  • Class B Conducted & Radiated Emissions
  • Output Voltages from 5 V to 48 V
  • <0.5 W No Load Input Power
  • Low Cost
  • 2 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VCS50US05 50W Single Phase 5V 8A Datasheet Stock RFQ
VCS50US12 50W Single Phase 12V 4.2A Datasheet Stock RFQ
VCS50US15 50W Single Phase 15V 3.3A Datasheet Stock RFQ
VCS50US24 50W Single Phase 24V 2.1A Datasheet Stock RFQ
VCS50US48 50W Single Phase 48V 1.05A Datasheet Stock RFQ
VCS70US05 70W Single Phase 5V 10A Datasheet Stock RFQ
VCS70US12 70W Single Phase 12V 5.83A Datasheet Stock RFQ
VCS70US15 70W Single Phase 15V 4.67A Datasheet Stock RFQ
VCS70US24 70W Single Phase 24V 2.92A Datasheet Stock RFQ
VCS70US48 70W Single Phase 48V 1.46A Datasheet Stock RFQ
VCS100US05 100W Single Phase 5V 14A Datasheet Stock RFQ
VCS100US12 100W Single Phase 12V 8.33A Datasheet Stock RFQ
VCS100US15 100W Single Phase 15V 6.67A Datasheet Stock RFQ
VCS100US24 100W Single Phase 24V 4.17A Datasheet Stock RFQ
VCS100US48 100W Single Phase 48V 2.08A Datasheet Stock RFQ
No resources yet.